5600CT9101

I-Line Electrical Data

Electrical Data

  • Standards: UL857 (File Number E22182); CSA C22.2 No. 27-1973 (File Number LL-61778)

  • Systems: AC–3Ø3W, 3Ø4W, 1Ø2W, 1Ø3W, DC-2 Pole. All neutrals are 100% capacity.

  • Voltage: 600 Volts AC/DC, 50 Hz and 60 Hz

  • Ground: 50% capacity as standard for 800–5000 A, as an option on

    225–600 A

  • Enclosure: Indoor and outdoor (800–5000 A only)

NOTE: All values are for thermal rated busway. Contact Schneider Electric for other options such as low current density rated, harmonic rated, and IP54 rated.

Short Circuit Ratings

Short Circuit Ratings: UL 3-Cycle Test (kA, RMS Symmetrical)

Ampere Rating Aluminum Copper
AOF2 / AF2 AOFH2 / AFH2 AP / AP2 APH / APH2 COF2 / CF2 COFH2 / CFH2 CP / CP2 CPH / CPH2
225 — — 22 — — — 22 —
400 — — 22 42 — — 22 42
600 — — 22 42 — — 22 42
800 50 85 50 75 50 85 50 75
1000 50 100 50 100 50 85 50 75
1200 50 100 50 100 50 100 50 100
1350 50 100 50 100 50 100 50 100
1600 50 100 50 100 50 100 50 100
2000 100 150 125 150 50 100 65 100
2500 100 150 125 150 100 150 125 150
3000 100 150 125 150 100 150 125 150
3200 — — — — 100 150 125 —
4000 150 200* 200 — 150 200* 200 —
5000 — — — — 150 200* 200  

Short Circuit Ratings: 6-Cycle and 30-Cycle Tests (kA, RMS Symmetrical)

Ampere Rating Aluminum Copper
AF2, AOF2, AP2 AFH2, AOFH2, APH2 CF2, COF2, CP2 CFH2, COFH2, CPH2
6-Cycle 30-Cycle 6-Cycle 30-Cycle 6-Cycle 30-Cycle 6-Cycle 30-Cycle
800 42 35 75 52 42 35 65 45
1000 50 35 100 70 50 35 75 52
1200 50 35 100 70 50 35 100 70
1350 50 35 100 70 50 35 100 70
1600 50 35 100 70 50 35 100 70
2000 100 70 150 105 50 35 100 70
2500 100 70 150 105 100 70 150 105
3000 100 70 150 105 100 70 150 105
3200 — — — — 100 70 150 105
4000 150 105 200* 140* 150 105 200* 1401*
5000 — — — — 150 105 200* 14*

Short Circuit Ratings: KA, RMS Symmetrical (Series Connected with a Fuse)

Ampere Rating Aluminum Copper
AF2 AFH2 AP / AP2 APH / APH2 CF2 CFH2 CP / CP2 CPH / CPH2
225 — — 200 — — — 200 —
400 — — 100 200 — — 100 200
600 — — 50 200 — — 50 200
800 100 200 200 200 100 200 200 200
1000 100* 200* 100* 200* 100* 200* 200* 200*
1200 100 200 100 200 100 200 100 200
1350 100* 200* 100* 200* 100* 200* 100* 200*
1600 100 200 100 200 100 200 100 200
2000 — 200 200 200 — 200 100 200
2500 — — 200 200 — 200 200 200
3000 — — 200 200 — — 200 200
3200 — — — — — — 200 200
4000 200 — — — 200 — — —
5000 — — — — 200 — — —
NOTE: 225–600 A busway are connected in series with a Class J or T fuse; 800–5000 A are connected in series with a Class L fuse. All ratings are tested in compliance with UL/CSA standards. All ratings apply for three-pole and four-pole busway.

Aluminum I-Line Short Circuit Ratings: KA, RMS Symmetrical (Series Connected with a Breaker)

Ampere Rating* ANSI Circuit Breaker Aluminum
AF2 AFH2 AP2 APH2
480 V Max. 600 V Max. 480 V Max. 600 V Max. 480 V Max. 600 V Max. 480 V Max. 600 V Max.
800 — — — — — — — — —
1000 NW16L1 — — 200 130 — — 200 130
1200 — — 200 130 — — 200 130
1350 — — 200 130 — — 200 130
1600 — — 200 130 — — 200 130
2000 NW20L1 — — 200 130 — — 200 130
2500 — — — — — — — — —
3000 — — — — — — — — —
4000 — — — — — — — — —
5000 — — — — — — — — —

Copper I-Line Short Circuit Ratings: KA, RMS Symmetrical (Series Connected with a Breaker)

Ampere Rating* ANSI Circuit Breaker Copper
CF2 CFH2 CP2 CPH2  
480 V Max. 600 V Max. 480 V Max. 600 V Max. 480 V Max. 600 V Max. 480 V Max. 600 V Max.
800 — — — — — — — — —
1000 NW16L1 — — — — — — — —
1200 — — 200 130 — — 200 130
1350 — — 200 130 — — 200 130
1600 — — 200 130 — — 200 130
2000 NW20L1 — — 200 130 — — 200 130
2500 — — — — — — — — —
3000 — — — — — — — — —
4000 — — — — — — — — —
5000 — — — — — — — — —

Impedance Values

Line-to-Neutral (Milliohms Per 100 Feet)

Ampere Rating Aluminum Busway Copper Busway
R X60 Hz X50 Hz R X60 Hz X50 Hz
225 7.3 3.42 2.85 4.06 3.75 3.12
400 3.71 2.6 2.17 2.13 2.3 1.92
600 2.04 1.59 1.32 2.13 2.3 1.92
800 2.67 0.91 0.76 1.86 1.1 0.92
1000 2.15 0.74 0.62 1.92 1.07 0.89
1200 1.62 0.6 0.5 1.52 0.92 0.76
1350 1.36 0.53 0.44 1.17 0.75 0.62
1600 1.2 0.5 0.42 1.04 0.69 0.58
2000 0.99 0.41 0.34 0.84 0.54 0.44
2500 0.85 0.35 0.29 0.6 0.42 0.35
3000 0.61 0.26 0.22 0.53 0.37 0.31
3200 — — — 0.48 0.32 0.27
4000 0.44 0.15 0.13 0.39 0.23 0.19
5000 — — — 0.28 0.19 0.15
NOTE:
  1. For optimized values on a specific application, contact your local Schneider Electric Representative.

  2. Impedance values are for busway operating at
    176°F (80°C) temperature.

Resistance Values for Aluminum Integral Ground Bus

Ampere Rating 3Ø3W and 3Ø4W DC Resistance (Milliohms per 100 Feet)
Aluminum Phase Conductors Copper Phase Conductors
225 8.1 8.1
400 6.4 6.4
600 5.3 6.4
800 4 4.4
1000 3.5 4
1200 3.2 3.5
1350 3 3.4
1600 2.8 3
2000 2.2 3
2500 2 2.2
3000 1.8 2
3200 — 1.7
4000 1.7 1.7
5000 — 1.7
NOTE: Resistance values are for integral ground bus operating at
176°F (80°C) temperature.

Voltage Drop Data (60 Hz At Rated Load)

The values expressed below are based on a single concentrated load at the end of the busway run. For distributed loading, divide the values shown by two (2).

Power Factor–Average Phase Line-To-Line Voltage Drop in Volts Per 100 ft (3048 cm)

Ampere Rating Power Factor – Aluminum Busway Power Factor – Copper Busway
100 90 80 70 50 30 20 100 90 80 70 50 30 20
225 2.84 3.14 3.08 2.94 2.58 2.12 1.87 1.58 2.06 2.14 2.15 2.06 1.87 1.75
400 2.57 3.1 3.14 3.09 2.84 2.49 2.28 1.48 2.02 2.14 2.17 2.12 1.96 1.86
600 2.12 2.63 2.69 2.66 2.49 2.21 2.04 2.21 3.03 3.2 3.26 3.18 2.94 2.79

Aluminum Busway–Average Phase Line-to-Line Voltage Drop in Volts Per 100 ft (3048 cm)

Ampere Rating Aluminum Busway – Power Factor %
100 95 90 85 80 75 70 60 50 40 30 20
800 3.7 3.91 3.88 3.81 3.72 3.61 3.49 3.23 2.94 2.64 2.31 1.98
1000 3.72 3.94 3.91 3.84 3.75 3.64 3.52 3.26 2.97 2.66 2.34 2
1200 3.37 3.59 3.57 3.52 3.44 3.35 3.25 3.02 2.76 2.49 2.2 1.9
1350 3.18 3.41 3.4 3.36 3.29 3.2 3.11 2.9 2.66 2.41 2.14 1.85
1600 3.33 3.6 3.6 3.56 3.5 3.42 3.32 3.11 2.87 2.6 2.32 2.02
2000 3.42 3.69 3.7 3.65 3.59 3.5 3.41 3.18 2.94 2.66 2.38 2.07
2500 3.68 3.97 3.98 3.93 3.86 3.77 3.66 3.42 3.16 2.87 2.55 2.23
3000 3.17 3.43 3.44 3.41 3.35 3.27 3.19 2.99 2.76 2.51 2.24 1.96
4000 3.07 3.24 3.22 3.16 3.08 2.99 2.89 2.67 2.43 2.18 1.91 1.63
NOTE:
  1. For optimized values on a specific application, contact your local Schneider Electric Representative.

  2. For balanced 3-phase line-to-line voltage drop 4-wire busway, use values from tables.

  3. For balanced 3-phase line-to-neutral voltage drop, multiply values from tables by .577.

  4. For single-phase voltage drop, multiply values from tables by 1.15.

  5. For other than rated current, multiply values from tables by Actual Current ÷ Rated Current.
    For different lengths, multiply values from 60 Hz tables by Actual Footage ÷ 100 ft.

  6. Voltage drop calculations for 50 Hz can be made by substituting the appropriate “x” value from Voltage Drop Sample Calculations (60 Hz) into samples No.1 and 2 above. For other frequency values (e.g., 400 Hz), contact your local Schneider Electric representative for assistance.

  7. For plug-in distributed loads, divide the voltage drop by 2. See IEEE Standard 141-13.8.3.

Copper Busway–Average Phase Line-to-Line Voltage Drop in Volts Per 100 ft (3048 cm)

Ampere Rating Copper Busway – Power Factor %
100 95 90 85 80 75 70 60 50 40 30 20
800 2.58 2.92 2.98 2.99 2.98 2.94 2.89 2.77 2.61 2.43 2.23 2.01
1000 3.33 3.74 3.8 3.8 3.77 3.72 3.65 3.48 3.27 3.03 2.76 2.48
1200 3.17 3.61 3.69 3.7 3.68 3.64 3.59 3.43 3.24 3.02 2.78 2.51
1350 2.73 3.14 3.22 3.25 3.24 3.21 3.17 3.05 2.89 2.71 2.5 2.27
1600 2.88 3.33 3.43 3.46 3.45 3.43 3.38 3.26 3.1 2.91 2.69 2.45
2000 2.9 3.34 3.42 3.45 3.44 3.41 3.36 3.23 3.06 2.87 2.65 2.4
2500 2.62 3.06 3.15 3.19 3.19 3.17 3.13 3.03 2.88 2.71 2.52 2.31
3000 2.76 3.23 3.33 3.37 3.37 3.35 3.32 3.21 3.06 2.88 2.68 2.45
3200 2.65 3.06 3.15 3.17 3.17 3.14 3.1 2.99 2.84 2.67 2.47 2.25
4000 2.72 3.09 3.15 3.16 3.14 3.11 3.05 2.92 2.75 2.56 2.35 2.12
5000 2.4 2.78 2.86 2.89 2.89 2.87 2.83 2.73 2.6 2.44 2.26 2.06
NOTE:
  1. For optimized values on a specific application, contact your local Schneider Electric Representative.

  2. For balanced 3-phase line-to-line voltage drop 4-wire busway, use values from tables.

  3. For balanced 3-phase line-to-neutral voltage drop, multiply values from tables by .577.

  4. For single-phase voltage drop, multiply values from tables by 1.15.

  5. For other than rated current, multiply values from tables by Actual Current ÷ Rated Current
    For different lengths, multiply values from 60 Hz tables by Actual Footage ÷ 100 ft

  6. Voltage drop calculations for 50 Hz can be made by substituting the appropriate “x” value from Voltage Drop Sample Calculations (60 Hz) into samples No.1 and 2 above. For other frequency values (e.g., 400 Hz), contact your local Schneider Electric representative for assistance.

  7. For plug-in distributed loads, divide the voltage drop by 2. See IEEE Standard 141-13.8.3.

Voltage Drop Sample Calculations (60 Hz)

Sample No. 1 Sample No. 2
1000 A aluminum busway at
50% power factor–60 Hz
1000 A copper busway at
50% power factor–60 Hz
Voltage Drop Voltage Drop
= √3 I (R cos Ø + x sin Ø) = √3 I (R cos Ø + x sin Ø)
   
= √3 X 1000 (.00215 x .50 + .00074 x .866) = √3 X 1000 (.00163 x .50 + .00096 x .866)
= 2.97 Volts/100 ft = concentrated load = 2.85 Volts/100 ft = concentrated load
  = 2.85 ÷ 2 = 1.43 Volts/100 ft = distributed load
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.