8536DB0901 R06/26

Group Motor Installations

UL 60947 Group Motor Installations

TeSys GV2ME + TeSys Deca Contactors

GV2ME07 with LC1D09

TeSys GV2ME and TeSys Deca Contactors for Group Motor Installations (UL File E164864)*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

SCCR (kA)

Single-Phase

Three-Phase

Type of Contactor Required

480 V

600 Y / 347 V

480 V with GV1L3 Limiter

120 V

240 V

208 V

240 V

480 V

600 V

GV2ME01

0.10–0.16

–

–

–

–

–

–

LC1D09 or D12

22

22

65

GV2ME02

0.16–0.25

–

–

–

–

–

–

LC1D09 or D12

22

22

65

GV2ME03

0.25–0.40

–

–

–

–

–

–

LC1D09 or D12

22

22

65

GV2ME04

0.40–0.63

–

–

–

–

–

–

LC1D09 or D12

22

22

65

GV2ME05

0.63–1

–

–

–

–

–

0.5

LC1D09 or D12

22

22

65

GV2ME06

1–1.6

–

1/10

–

–

0.75

0.75

LC1D09 or D12

22

22

65

GV2ME07

1.6–2.5

–

1/6

0.5

0.5

1

1.5

LC1D09 or D12

22

22

65

GV2ME08

2.5–4

1/8

1/3

0.75

0.75

2

3

LC1D09 or D12

22

22

65

GV2ME10

4–6.3

0.25

0.5

1

1.5

3

5

LC1D09 or D12

22

22

65

GV2ME14

6–10

0.5

1.5

2

3

5

7.5

LC1D09 or D12

22

22

65

GV2ME16

9–14

0.75

2

3

3

10

10

LC1D12 or D18

22

10

22

GV2ME20

13–18

1

3

5

5

10

15

LC1D12 or D18

22

10

22

GV2ME21

17–23

1.5

3

5

7.5

15

20

LC1D25 or D32

10

10

10

GV2ME22

20–25

2

–

7.5

7.5

15

20

LC1D25 or D32

10

10

10

GV2ME32

24–32

2

5

7.5

10

20

25

LC1D25 or D32

5

5

5

NOTE: Ratings apply to circuit with voltages no greater than those listed.

TeSys GV2P + TeSys Deca Contactors

GV2P10 with LC1D09

TeSys GV2P and TeSys Deca Contactors for Group Motor Installations (UL File E164864)*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

SCCR (kA)

Single-Phase

Three-Phase

Type of Contactor Required

480 V

600 Y / 347 V

120 V

240 V

208 V

240 V

480 V

600 V

GV2P01

0.10–0.16

–

–

–

–

–

–

LC1D09 or D12

22

22

GV2P02

0.16–0.25

–

–

–

–

–

–

LC1D09 or D12

22

22

GV2P03

0.25–0.40

–

–

–

–

–

–

LC1D09 or D12

22

22

GV2P04

0.40–0.63

–

–

–

–

–

–

LC1D09 or D12

22

22

GV2P05

0.63–1

–

–

–

–

–

0.5

LC1D09 or D12

22

22

GV2P06

1–1.6

–

1/10

–

–

0.75

0.75

LC1D09 or D12

22

22

GV2P07

1.6–2.5

–

1/6

0.5

0.5

1

1.5

LC1D09 or D12

22

22

GV2P08

2.5–4

1/8

1/3

0.75

0.75

2

3

LC1D09 or D12

22

22

GV2P10

4–6.3

0.25

0.5

1

1.5

3

5

LC1D09 or D12

22

22

GV2P14

6–10

0.5

1.5

2

3

5

7.5

LC1D09 or D12

22

22

GV2P16

9–14

0.75

2

3

3

10

10

LC1D12 or D18

22

18

GV2P20

13–18

1

3

5

5

10

15

LC1D12 or D18

22

18

GV2P21

17–23

1.5

3

5

7.5

15

20

LC1D25 or D32

22

18

GV2P22

20–25

2

–

7.5

7.5

15

20

LC1D25 or D32

22

18

NOTE: Ratings apply to circuit with voltages no greater than those listed.

TeSys GV3P + TeSys Deca Contactors

GV3P40 with LC1D40A

TeSys GV3P and TeSys Deca Contactors for Group Motor Installations*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

Type of Contactor Required

SCCR (kA)

Single-Phase

Three-Phase

480 Y / 277 V

600 Y / 347 V

120 V

240 V

208 V

240 V

480 V

600 V

GV3P13

9–13

0.5

1.5

3

3

7.5

10

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P18

12–18

0.75

2

5

5

10

15

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P25

17–25

1.5

3

5

7.5

15

20

LC1D25, D32, D40A, D50A, or D65A

65

25

GV3P32

23–32

2

5

7.5

10

20

25

LC1D32, D40A, D50A, or D65A

65

25

GV3P40

30–40

3

–

10

–

25

30

LC1D40A, 50A or 65A

65

25

GV3P50

37–50

–

7.5

10

15

30

40

LC1D50A or 65A

65

25

GV3P65

48–65

5

10

15

20

40

50

LC1D65A or 80

65

25

NOTE: These values are derived from the UL 60947 Type F certification (E164871).
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.