DUG_IPC_Indoor_CLP–02

Technical Data

Nominal voltage

AC 100–240 V, 50/60 Hz

Power supply

DC 5 V, 2 A

Power consumption

max. 10 W

Ambient temperature

-10 °C to 45°C

Operating humidity

< 95% RH

Operating frequency

2405 – 2480 MHz

Max. radio-frequency power transmitted

< 100 mW

Wi-Fi® standard

IEEE 802.11 b/g/n 2.4 GHz

Wi-Fi® security

WPA-PSK/WPA2–PSK

Channel bandwidth

Support 20/40 MHz

Data security

AES128

Resolution

1080p

Wide angle lens

80° horizontally

40° vertically

IR range

7 m

Pan angle

0° to 340°

Tilt angle

-75° to 75°

Local storage support

Micro SD card, max. 128 GB

SDHC and SDXC type micro-SD cards with FAT32 format are supported

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.