DUG_IR Converter_CLP-01

Technical Data

AC power adaptor

Model number: KA0601A-0501000AUU

Input: 100-240 VAC, 50/60 Hz

Output: 5.0 VDC, 1.0 A, 5.0 W

Average active efficiency: 73.7% @115 VAC, 230 VAC

No-load power consumption: 0.1 W @115 VAC, 230 VAC

Power supply

AC adaptor (included in the package) or

4× AA Alkaline batteries

Connector type

Micro USB port for the AC adaptor

Applicable for 3× 3.5 mm mono mini plug

Battery

4× AA Alkaline batteries

Battery life

Up to 1 year (may vary based on the usage, frequency of firmware update and environment)

Communication interface

IR emitter energy IEC825

Zigbee: 2.4 GHz, IEEE802.15.4

Operating frequency

2405-2480 MHz (Zigbee)

Max. radio frequency power transmitted

<10 mW (Zigbee)

IR extension cable length

<5 m

IR control range with IR extension cable

1 m (from emitter to the IR controlled device)

IR control range without IR extension cable

≤8 m (from Wiser IR Converter to IR controlled device)

IP rating

IP20

Operating temperature

-10 °C to 45 °C, indoor use only

Relative humidity

10% to 90%, non-condensing

Dimensions

Ø100.0 × 32.5 mm

Compliance

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.