990-91274J-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Classic Battery Cabinet Specifications

DANGER
hazard of electric shock, explosion or arc flash
The classic battery cabinet must only be used with the Easy UPS 3M or the Easy UPS 3L.
Failure to follow these instructions will result in death or serious injury.
NOTE: Up to two classic battery cabinets can be connected to the Easy UPS 3M.
NOTE: Up to three classic battery cabinets can be connected to the Easy UPS 3L.
Commercial reference Battery type Circuit breaker type Number of battery blocks
E3MCBC7C XP12-150

C25S4D + C254MG200D

38
E3MCBC7D XP12-240

C25S4D + C254MG250D

36
E3MCBC10A XP12-300

C40S4TM400D

36
E3MCBC10B XP12-350

C40S4TM400D

36
E3MCBC10C XP12-350

C40S4TM400D

40
E3MCBC10D XP12-300

C63S4TM600D

2 x 36
E3MCBC10E XP12-350

C63S4TM600D

2 x 36

Trip Settings for 400 V

Easy UPS 3M 60-100 kVA UPS

Commercial reference Circuit breaker type 60 kVA 80 kVA 100 kVA
Ir Im Ir Im Ir Im
E3MCBC7C C25S4D + C254MG200D 175 440 200 440
2 x E3MCBC7C C25S4D + C254MG200D 175 440 175 440 175 440
E3MCBC7D C25S4D + C254MG250D 200 520 (fixed) 250 520 (fixed) 250 520 (fixed)
2 x E3MCBC7D C25S4D + C254MG250D 175 520 (fixed) 175 520 (fixed) 175 520 (fixed)
E3MCBC10A C40S4TM400D 280 1000 280 1000 320 1000
E3MCBC10B C40S4TM400D 280 1000 280 1000 320 1000
E3MCBC10C C40S4TM400D 280 1000 280 1000 280 1000
E3MCBC10D C63S4TM600D 420 1500 420 1500 420 1500
E3MCBC10E C63S4TM600D 420 1500 420 1500 420 1500

Easy UPS 3M 120-200 kVA UPS

Commercial reference Circuit breaker type 120 kVA 160 kVA 200 kVA
Ir Im Ir Im Ir Im
2 x E3MCBC7C C25S4D + C254MG200D 200 440
2 x E3MCBC7D C25S4D + C254MG250D 250 520 (fixed) 250 520 (fixed)
E3MCBC10A C40S4TM400D 360 1000
2 x E3MCBC10A C40S4TM400D 280 1000 280 1000 320 1000
E3MCBC10B C40S4TM400D 360 1000
2 x E3MCBC10B C40S4TM400D 280 1000 280 1000 320 1000
E3MCBC10C C40S4TM400D 320 1000 400 1000 400 1000
2 x E3MCBC10C C40S4TM400D 280 1000 280 1000 280 1000
E3MCBC10D C63S4TM600D 420 1500 480 1500 600 1500
2 x E3MCBC10D C63S4TM600D 420 1500 420 1500 420 1500
E3MCBC10E C63S4TM600D 420 1500 480 1500 600 1500
2 x E3MCBC10E C63S4TM600D 420 1500 420 1500 420 1500
E3MCBC10A+
E3MCBC10D
C40S4TM400D 280 1000 280 1000 280 1000
C63S4TM600D 420 1500 420 1500 420 1500
E3MCBC10B+
E3MCBC10E
C40S4TM400D 280 1000 280 1000 280 1000
C63S4TM600D 420 1500 420 1500 420 1500

Easy UPS 3L 250-400 kVA UPS

Commercial reference Circuit breaker type 250 kVA 300 kVA 400 kVA
Ir Im Ir Im Ir Im
3 x E3MCBC7C C25S4D + C254MG200D 200 440 200 440
2 x E3MCBC7D C25S4D + C254MG250D 250 520 250 520
3 x E3MCBC7D C25S4D + C254MG250D 250 520 250 520 250 520
2 x E3MCBC10A C40S4TM400D 400 1000 400 1000 400 1000
3 x E3MCBC10A C40S4TM400D 280 1000 320 1000 400 1000
E3MCBC10B C40S4TM400D 400 1000
2 x E3MCBC10B C40S4TM400D 400 1000 400 1000 400 1000
3 x E3MCBC10B C40S4TM400D 280 1000 320 1000 400 1000
E3MCBC10C C40S4TM400D 400 1000
2 x E3MCBC10C C40S4TM400D 360 1000 400 1000 400 1000
3 x E3MCBC10C C40S4TM400D 280 1000 280 1000 400 1000
E3MCBC10D C63S4TM600D 600 1500 600 1500 600 1500
2 x E3MCBC10D C63S4TM600D 420 1500 480 1500 600 1500
3 x E3MCBC10D C63S4TM600D 420 1500 420 1500 420 1500
E3MCBC10E C63S4TM600D 600 1500 600 1500 600 1500
2 x E3MCBC10E C63S4TM600D 420 1500 480 1500 600 1500
3 x E3MCBC10E C63S4TM600D 420 1500 420 1500 420 1500

Easy UPS 3L 500-600 kVA UPS

Commercial reference Circuit breaker type 500 kVA 600 kVA
Ir Im Ir Im
2 x E3MCBC10D C63S4TM600D 600 1500
3 x E3MCBC10D C63S4TM600D 540 1500 600 1500
2 x E3MCBC10E C63S4TM600D 600 1500
3 x E3MCBC10E C63S4TM600D 540 1500 600 1500

Trip Settings for 208 V

Easy UPS 3M 50-100 kVA UPS

Commercial reference Circuit breaker type 50 kVA 60 kVA 80 kVA 100 kVA
Ir Im Ir Im Ir Im Ir Im

E3MCBC7C

C25S4D + C254MG200D 175 440 175 440

2 x E3MCBC7C

C25S4D + C254MG200D 175 440 175 440 175 440 175 440

E3MCBC7D

C25S4D + C254MG250D

200

520 (fixed)

200

520 (fixed)

225

520 (fixed)

2 x E3MCBC7D

C25S4D + C254MG250D

175

520 (fixed)

175

520 (fixed)

175

520 (fixed)

175

520 (fixed)

E3MCBC10A C40S4TM400D

280

1000

280

1000

280

1000

320

1000

2 x E3MCBC10A C40S4TM400D

-

-

280

1000

280

1000

280

1000

E3MCBC10B C40S4TM400D

280

1000

280

1000

280

1000

320

1000

2 x E3MCBC10B C40S4TM400D

-

-

280

1000

280

1000

280

1000

E3MCBC10C C40S4TM400D

280

1000

280

1000

280

1000

320

1000

2 x E3MCBC10C C40S4TM400D

280

1000

280

1000

280

1000

E3MCBC10D C63S4TM600D

420

1500

420

1500

420

1500

420

1500

2 x E3MCBC10D C63S4TM600D

420

1500

420

1500

420

1500

E3MCBC10E C63S4TM600D

420

1500

420

1500

420

1500

420

1500

2 x E3MCBC10E C63S4TM600D

420

1500

420

1500

420

1500

E3MCBC10A+
E3MCBC10D
C40S4TM400D

280

1000

280

1000

280

1000

C63S4TM600D

420

1500

420

1500

420

1500

E3MCBC10B+
E3MCBC10E
C40S4TM400D

280

1000

280

1000

280

1000

C63S4TM600D

420

1500

420

1500

420

1500

Recommended Cable Sizes for 400 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 70 mm² for Easy UPS 3M 60-100 kVA. The maximum allowable cable size is 150 mm² for Easy UPS 3M 120-200 kVA and Easy UPS 3L 250-600 kVA.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

Easy UPS 3M 60-100 kVA UPS

Commercial reference 60 kVA 80 kVA 100 kVA
DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2)
E3MCBC7C 35 16 50 25
2 x E3MCBC7C 35 16 35 16 35 16
E3MCBC7D 50 25 70 35 70 35
2 x E3MCBC7D 50 25 50 25 50 25
E3MCBC10A 2 x 50 50 2 x 50 50 2 x 50 50
E3MCBC10B 2 x 50 50 2 x 50 50 2 x 50 50
E3MCBC10C 2 x 50 50 2 x 50 50 2 x 50 50
E3MCBC10D 2 x 70 70 2 x 70 70 2 x 70 70
E3MCBC10E 2 x 70 70 2 x 70 70 2 x 70 70

Easy UPS 3M 120-200 kVA UPS

Commercial reference 120 kVA 160 kVA 200 kVA
DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2)
2 x E3MCBC7C 35 16 50 25
2 x E3MCBC7D 70 35 70 35 70 35
E3MCBC10A 120 70
2 x E3MCBC10A 95 50 95 50 120 70
E3MCBC10B 120 70
2 x E3MCBC10B 95 50 95 50 120 70
E3MCBC10C 95 50 150 or 2 x 70 95 150 or 2 x 70 95
2 x E3MCBC10C 95 50 95 50 95 50
E3MCBC10D 150 or 2 x 70 95 2 x 95 95 2 x 120 120
2 x E3MCBC10D 150 95 150 95 150 95
E3MCBC10E 150 or 2 x 70 95 2 x 95 95 2 x 120 120
2 x E3MCBC10E 150 95 150 95 150 95
E3MCBC10A+
E3MCBC10D
95 95 95 95 95 95
150 150 150 150 150 150
E3MCBC10B+
E3MCBC10E
95 95 95 95 95 95
150 150 150 150 150 150

Easy UPS 3L 250-400 kVA UPS

Commercial reference 250 kVA 300 kVA 400 kVA
DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2)
3 x E3MCBC7C

70

35

95

50

2 x E3MCBC7D

95

50

95

50

3 x E3MCBC7D

95

50

95

50

120

70

2 x E3MCBC10A

150 or 2 x 70

95

150 or 2 x 70

95

150 or 2 x 70

95

3 x E3MCBC10A

95

50

120

70

150

95

E3MCBC10B

150 or 2 x 70

95

2 x E3MCBC10B

150 or 2 x 70

95

150 or 2 x 70

95

150 or 2 x 70

95

3 x E3MCBC10B

95

50

120

70

150

95

E3MCBC10C

150 or 2 x 70

95

2 x E3MCBC10C

120

70

150 or 2 x 70

95

150 or 2 x 70

95

3 x E3MCBC10C

95

50

95

50

150

95

E3MCBC10D

2 x 120

120

2 x 120

120

2 x 120

120

2 x E3MCBC10D

150

95

2 x 95

95

2 x 120

120

3 x E3MCBC10D

150

95

150

95

150

95

E3MCBC10E

2 x 120

120

2 x 120

120

2 x 120

120

2 x E3MCBC10E

150

95

2 x 95

95

2 x 120

120

3 x E3MCBC10E

150

95

150

95

150

95

Easy UPS 3L 500-600 kVA UPS

Commercial reference 500 kVA 600 kVA
DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2)
2 x E3MCBC10D 2 x 120 120
3 x E3MCBC10D 2 x 120 120 2 x 120 120
2 x E3MCBC10E 2 x 120 120
3 x E3MCBC10E 2 x 120 120 2 x 120 120

Recommended Cable Sizes for 208 V

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 70 mm² for Easy UPS 3M 50 kVA. The maximum allowable cable size is 150 mm² for Easy UPS 3M 60-100 kVA.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

Easy UPS 3M 50-100 kVA UPS

Commercial reference 50 kVA 60 kVA 80 kVA 100 kVA
DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2) DC (±, N) (mm²) DC PE (mm2)

E3MCBC7C

50

25

50

25

2 x E3MCBC7C

35

16

35

16

35

16

50

25

E3MCBC7D

50

25

70

35

70

35

2 x E3MCBC7D

50

25

50

25

50

25

50

25

E3MCBC10A

2 x 50

50

2 x 50

50

2 x 50

50

2 x 50

50

2 x E3MCBC10A

95

50

95

50

95

50

E3MCBC10B

2 x 50

50

2 x 50

50

2 x 50

50

2 x 50

50

2 x E3MCBC10B

95

50

95

50

95

50

E3MCBC10C

2 x 50

50

2 x 50

50

2 x 50

50

2 x 50

50

2 x E3MCBC10C

95

50

95

50

95

50

E3MCBC10D

2 x 70

70

2 x 70

70

2 x 70

70

2 x 70

70

2 x E3MCBC10D

150

95

150

95

150

95

E3MCBC10E

2 x 70

70

2 x 70

70

2 x 70

70

2 x 70

70

2 x E3MCBC10E

150

95

150

95

150

95

E3MCBC10A+
E3MCBC10D

95

95

95

95

95

95

150

150

150

150

150

150

E3MCBC10B+
E3MCBC10E

95

95

95

95

95

95

150

150

150

150

150

150

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The room should be ventilated to prevent the concentration of the dihydrogen generated by the battery cabinet. Recommended minimum airflow: 2.41 m3/h.

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MCBC7C 551 1980 815 970
E3MCBC7D 820 1980 815 970
E3MCBC10A 1117 1980 1130 970
E3MCBC10B 1297 1980 1130 970
E3MCBC10C 1424 1980 1130 970
E3MCBC10D
Cabinet with circuit breaker
Cabinet without circuit breaker

1120
1980 1130 970
1102 1980 1130 970
E3MCBC10E
Cabinet with circuit breaker
Cabinet without circuit breaker

1300
1980 1130 970
1282 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
E3MCBC7C 531 1900 710 845
E3MCBC7D 800 1900 710 845
E3MCBC10A 1038 1900 1010 845
E3MCBC10B 1164 1900 1010 845
E3MCBC10C 1280 1900 1010 845
E3MCBC10D 1041 1900 1010 845
1023 1900 1010 845
E3MCBC10E 1170 1900 1010 845
1152 1900 1010 845
NOTE: E3MCBC10D and E3MCBC10E consist of two cabinets.

Environment

  Operating Storage
Temperature 0 °C to 40 °C -15 °C to 40 °C

Compliance

Safety IEC 62040-1:2017/AMD1:2021 – Uninterruptible Power Systems (UPS) – Part 1: Safety requirements
IEC 60896-21:2004 Stationary lead-acid batteries –Part 21:Valve regulated types – Methods of test
IEC 60896-22:2004 Stationary lead-acid batteries –Part 22:Valve regulated types – Requirements
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.