0000509775_02_en

Control Cabinets Technical Data and Parts

Front panel indications The front panel have two LEDs for each webmanager inside:
  • Power (green): The power supply to the webmanager is ok if illuminated.
  • Alarm (red): An alarm is active if illuminated.
Cabinet protection rating IP 56
Operating condition Between 0 °C – 60 °C (32 °F – 140 °F) with a maximum humidity of 90% (not condensing)
Power consumption 30 W depending on the number of webmanagers
Certification Depends on part number see respective parts table Control Cabinets Parts (UL, CSA and CE Certified) or Control Cabinets Parts (CE Certified).

Control Cabinets Parts (UL, CSA and CE Certified)

Part Number Part Name Webmanagers Included Width Height Depth Weight
950-6528 BMS CONTROL CABINET 1 406X508X223MM UL 1 406 mm
(16 in)
508 mm
(20 in)
223 mm
(9 in)
17 kg
(37.5 lb)
950-6529 BMS CONTROL CABINET 2 406X508X223MM UL 2 406 mm
(16 in)
508 mm
(20 in)
223 mm
(9 in)
21 kg
(46.3 lb)

Control Cabinets Parts (CE Certified)

Part Number Part Name Webmanagers Included Width Height Depth Weight
950-6518 BMS CONTROL CABINET 1 400X500X210MM 1 400 mm
(15.7 in)
500 mm
(19.7 in)
210 mm
(8.27 in)
17 kg
(37.5 lb)
950-6519 BMS CONTROL CABINET 2 500X500X210MM 2 500 mm
(19.7 in)
500 mm
(19.7 in)
210 mm
(8.27 in)
21 kg
(46.3 lb)
950-6530 BMS CONTROL CABINET 3 500X500X210MM 3 500 mm
(19.7 in)
500 mm
(19.7 in)
210 mm
(8.27 in)
23 kg
(50.7 lb)
950-6531 BMS CONTROL CABINET 4 600X760X210MM 4 600 mm
(23.6 in)
760 mm
(29.9 in)
211 mm
(8.31 in)
39 kg
(86 lb)
950-6532 BMS CONTROL CABINET 5 760X760X210MM 5 760 mm
(29.9 in)
760 mm
(29.9 in)
212 mm
(8.35 in)
49 kg
(108 lb)
950-6533 BMS CONTROL CABINET 6 760X760X210MM 6 760 mm
(29.9 in)
760 mm
(29.9 in)
212 mm
(8.35 in)
56 kg
(124 lb)
950-6534 BMS CONTROL CABINET 7 1000X800X210MM 7 1000 mm
(39.4 in)
760 mm
(31.5 in)
212 mm
(8.35 in)
66 kg
(146 lb)
950-6535 BMS CONTROL CABINET 8 1000X800X210MM 8 1000 mm
(39.4 in)
760 mm
(31.5 in)
212 mm
(8.35 in)
67 kg
(148 lb)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.