0000509775_02_en

Sensormanager and Additional Sensors Technical Data and Parts

Sensormanager

General description Can be used to connect multiple sensors to the webmanager.
4 RJ12 ports with 8 analog inputs, 4 digital inputs, 4 digital outputs.
Dimension (L x W x H) 69 x 129 x 31 mm (2.7 x 5.1 x 1.22 in)
Protection rating IP 40
Power supply Secure, wide range 9-24 V DC
Fastening Wall mounted
Certifications CE

Sensormanager Parts

Part Number Part Name Description
950-6550 BMS SENSOR MNGR 9-24VDC 12IN 4OUT Includes a COM2 connection cable (mini-DIN-8/DB-9) 1.8 m (70 in), a temperature sensor and a RJ12 connection cable.
0W49737 BMS CS141 SENSOR CONNECTION CABLE COM2 connection cable (mini-DIN-8/DB-9).

Temperature Sensor

Temperature measurement range: -25 °C – 100 °C ( -13 °F – 212 °F)
Dimension (L x W x H) 71 x 71 x 27 mm (2.8 x 2.8 x 1.1 in)
Protection rating IP 22
Fastening Wall mounted / Adhesive
Certifications CE

Temperature Sensor Parts

Part Number Part Name Description
950-6542 BMS TEMP SENSOR 5M IP22 Includes a 5 m (16.4 ft) RJ12 connection cable.

Temperature and Humidity Sensor

Temperature measurement range: -25 °C – 100 °C ( -13 °F – 212 °F)
Humidity measurement range: 0% – 100% relative humidity
Dimension (L x W x H) 71 x 71 x 27 mm (2.8 x 2.8 x 1.1 in)
Protection rating IP 22
Fastening Wall mounted / Adhesive
Certifications CE

Temperature and Humidity Sensor Parts

Part Number Part Name Description
950-6543 BMS COMBISENSOR TEMP HUMIDITY 5M IP22 Includes a 5 m (16.4 ft) RJ12 connection cable.

Hydrogen Sensor

Alarm thresholds 20% and 40% lower explosive limit (LEL)
Dimension (L x W x H) 120 x 80 x 60 mm (4.7 x 3.1 x 2.4 in)
Protection rating IP20 (optionally: IP52/Ex-i/ATEX approved)
Fastening Wall mounted / Adhesive
Certifications CE

Hydrogen Sensor Parts

Part Number Part Name Description
950-6538 BMS HYDROGEN SENSOR Includes power supply and a RJ12 connection cable 6.5 m (21 ft)

Alarm Buzzer

Sound level 60dB
Dimension (L x W x H) 71 x 71 x 29 mm (2.8 x 2.8 x 1.1 in)
Protection rating IP 22
Fastening Wall mounted / Adhesive
Certifications CE

Alarm Buzzer Parts

Part Number Part Name Description
950-6536 BMS ALARM BUZZER W. NC_NO RELAY IP22 Includes a 5 m (16.4 ft) RJ12 connection cable.

Flashlight

Dimension (L x W x H) 70 x 70 x 67 mm (2.8 x 2.8 x 2.4 in)
Protection rating IP 22
Fastening Wall mounted / Adhesive
Certifications CE

Flashlight Parts

Part Number Part Name Description
950-6537 BMS FLASHLIGHT STROBE IP22 Includes a 5 m (16.4 ft) RJ12 connection cable.

RJ12 Sensormanager Communication Cables

Contacts RJ12
Certifications CE
 
 

RJ12 Sensormanager Communication Cable Parts

Part Number Part Name Length
0W49760 BMS SENSOR MNGR CONN CABLE 0.4M 0.4 m (1.3 ft)
0W49761 BMS SENSOR MNGR CONN CABLE 1M 1 m (3.3 ft)
0W49762 BMS SENSOR MNGR CONN CABLE 5M 5 m (16 ft)
0W49763 BMS SENSOR MNGR CONN CABLE 10M 10 m (33 ft)
0W49764 BMS SENSOR MNGR CONN CABLE 15M 15 m (49 ft)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.