990-5914B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Battery Breaker Specifications

DANGER
hazard of electric shock, explosion or arc flash
This product must only be used with the Galaxy VS UPS.
Failure to follow these instructions will result in death or serious injury.
Breaker rating 20-80 kW 100-200 kW
Battery breaker LV438980 (LV438218, LV438245) LV438279
Maximum configuration 4 hour runtime 200 kW: 1 hour runtime
100-150 kW: 4 hour runtime
Battery type Lead-acid, VRLA, Li-ion Lead-acid, VRLA, Li-ion
Maximum short circuit rating (kA) 35 35
Minimum short circuit current to trip circuit breaker (A) 1250 1500

Trip Settings

Trip Settings for 20–80 kW Battery Breaker

Trip Settings for 100–200 kW Battery Breaker

UPS rating 20–60 kW 80 kW 100–150 kW 200 kW
Ir (A) 175 225 420 600
Im (A) 1250 1250 1500 1500

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364–5–52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper or aluminium conductors

  • Installation method C

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

Copper 20–60 kW 80 kW 100–150 kW 200 kW
Battery +/- (mm2) 50 70 2 x 70 2 x 120
Battery PE (mm2) 25 35 70 120
Aluminum 20–60 kW 80 kW 100–150 kW 200 kW
Battery +/- (mm2) 70 NA 2 x 120 NA
Battery PE (mm2) 35 NA 120 NA

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Battery Breaker Box Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVSBBB20K80H 45 480 840 1220
GVSBBB100K200H 55 480 840 1220

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBBB20K80H 25 650 500 280
GVSBBB100K200H 35 800 500 280

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m  
Protection class IP20
Color RAL 9003, gloss level 85%

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.