990-5913G-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Classic Battery Cabinet Specifications

DANGER
hazard of electric shock, explosion or arc flash
The classic battery cabinet must only be used with the Galaxy VS UPS, the Galaxy VL UPS, or the Easy UPS 3-Phase Modular.
Failure to follow these instructions will result in death or serious injury.
NOTE: Up to two classic battery cabinets (GVSCBC7C, GVSCBC7D, GVSCBC7E, GVSCBC10A2, or GVSCBC10B2) can be connected to the Galaxy VS UPS.
NOTE: Minimum two classic battery cabinets and up to four classic battery cabinets (GVSCBC10A2 or GVSCBC10B2) can be connected to the Galaxy VL UPS.
NOTE: Up to four classic battery cabinets (GVSCBC7C, GVSCBC7D, GVSCBC7E, GVSCBC10A2, or GVSCBC10B2) can be connected to the Easy UPS 3-Phase Modular.
Commercial reference Battery type Number of battery blocks
GVSCBC7C XP12V1800* or XP12-240 36
GVSCBC7D XP12-150 40
GVSCBC7E XP12-150 46
GVSCBC10A2 XP12-240 48
GVSCBC10B2 XP12-350 40

Trip Settings

Trip settings must be controlled during installation. Set the trip settings according to the relevant table below.

GVSCBC7C

UPS rating 20-50 kW 60 kW 80 kW 100 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

Circuit breaker type C25S3D + C253MG250D –
Ir setting 175 200 250 250
Im setting 1250

GVSCBC7D

UPS rating 20 kW 30 kW 40-50 kW 60 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

Circuit breaker type C10S3D + C103MG080
Ir setting 56 72 80 80 –
Im setting 400

GVSCBC7E

UPS rating 20-50 kW 60 kW 80 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

Circuit breaker type C25S3D + C253MG200D
Ir setting 140 160 200
Im setting 1000

GVSCBC10A2

UPS rating 20-60 kW 80 kW 100 kW 120 kW 150 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

Circuit breaker type C25S3D + C253MG250D –
Ir setting 175 175 175 200 200 225 225 225 250 250 250
Im setting 1250
UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW

Power factor

1
Circuit breaker type C25S3D + C253MG250D
Number of classic battery cabinets 2 x GVSCBC10A2 2 x GVSCBC10A2 3 x GVSCBC10A2 3 x GVSCBC10A2 4 x GVSCBC10A2 4 x GVSCBC10A2 4 x GVSCBC10A2
Ir setting 225 250 225 250 225 250 250
Im setting 1250

GVSCBC10B2

UPS rating 20-80 kW 100 kW 120 kW 150 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

Circuit breaker type C40S3TM320D
Ir setting 224 224 256 288 288 320 320
Im setting 1500
UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW

Power factor

1
Circuit breaker type C40S3TM320D
Number of classic battery cabinets 2 x GVSCBC10B2 2 x GVSCBC10B2 3 x GVSCBC10B2 3 x GVSCBC10B2 4 x GVSCBC10B2 4 x GVSCBC10B2 4 x GVSCBC10B2
Ir setting 288 320 288 320 288 320 320
Im setting 1500

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 95 mm2.
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.

GVSCBC7C

UPS rating 20-60 kW 80 kW 100 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

DC+/DC- (mm2) 50 70 70 NA
DC PE (mm2) 25 35 35

GVSCBC7D

UPS rating 20-30 kW 40-50 kW 60 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

DC+/DC- (mm2) 16 35 35
DC PE (mm2) 10 16 16

GVSCBC7E

UPS rating 20-60 kW 80 kW

Power factor

0.8

0.9

1

0.8

0.9

1

DC+/DC- (mm2) 35 50
DC PE (mm2) 16 25

GVSCBC10A2

UPS rating 20-80 kW 100-120 kW 150 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

DC+/DC- (mm2) 50 70 70 NA
DC PE (mm2) 25 35 35
UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW

Power factor

1
Number of classic battery cabinets 2 x GVSCBC10A2 2 x GVSCBC10A2 3 x GVSCBC10A2 3 x GVSCBC10A2 4 x GVSCBC10A2 4 x GVSCBC10A2 4 x GVSCBC10A2
DC+/DC- (mm2) 70
DC PE (mm2) 35

GVSCBC10B2

UPS rating 20-60 kW 80-100 kW 120-150 kW

Power factor

0.8

0.9

1

0.8

0.9

1

0.8

0.9

1

DC+/DC- (mm2) 50 70 95
DC PE (mm2) 25 35 50
UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW

Power factor

1
Number of classic battery cabinets 2 x GVSCBC10B2 2 x GVSCBC10B2 3 x GVSCBC10B2 3 x GVSCBC10B2 4 x GVSCBC10B2 4 x GVSCBC10B2 4 x GVSCBC10B2
DC+/DC- (mm2) 70 95
DC PE (mm2) 35 50

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The room should be ventilated to prevent the concentration of the dihydrogen generated by the battery cabinet. Recommended minimum airflow: 2.41 m3/h.

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 920 1980 815 970
GVSCBC7D 589 1980 815 970
GVSCBC7E 810 1980 815 970
GVSCBC10A2 1300 1980 1130 970
GVSCBC10B2 1532 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 900 1900 710 845
GVSCBC7D 569 1900 710 845
GVSCBC7E 790 1900 710 845
GVSCBC10A2 1102 1900 1010 845
GVSCBC10B2 1368 1900 1010 845

Environment

  Operating Storage
Temperature 0 °C to 40 °C -15 °C to 40 °C
Relative humidity 0-95% non-condensing 10-80% non-condensing
Elevation 0-1000 m  
Protection class IP20
Color RAL 9003, gloss level 85%

Compliance

Safety IEC 62040-1:2017/AMD1:2021 – Uninterruptible Power Systems (UPS) – Part 1: Safety requirements
IEC 60896-21:2004 Stationary lead-acid batteries –Part 21:Valve regulated types – Methods of test
IEC 60896-22:2004 Stationary lead-acid batteries –Part 22:Valve regulated types – Requirements
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.