990-91111L-031

Kortslutningskapacitet hos växelriktaren (Bypass inte tillgänglig)

IK1 – kortslutning mellan fas och neutral

IK1 400 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

33/11

33/22

33/33

29/104

23/603

15

50/25

50/50

50/75

44/235

34/1 356

20

67/45

67/89

67/134

58/418

46/2 411

30

100/100

100/200

100/300

87/940

68/5 420

40

133/180

133/360

133/530

116/1 670

91/9 640

50

167/280

167/560

167/830

145/2 610

114/15 070

60

200/400

200/800

200/1 200

174/3 760

137/21 700

80

267/710

267/1 420

267/2 140

232/6 690

182/38 580

100

334/1 110

334/2 230

334/3 340

291/10 450

228/60 270

120

400/1 600

400/3 210

400/4 810

349/15 050

274/86 800

150

500/2 500

500/5 010

500/7 510

436/23 510

342/135 620

IK1 480 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

28/8

28/15

28/23

24/73

19/419

15

42/17

42/35

42/52

36/163

29/942

20

56/31

56/62

56/93

48/290

38/1 674

30

83/70

83/140

83/210

73/650

57/3 770

40

111/120

111/250

111/370

97/1 160

76/6 700

50

139/190

139/390

139/580

121/1 810

95/10 460

60

167/280

167/560

167/830

145/2 610

114/15 070

80

222/490

222/990

222/1 480

194/4 640

152/26 790

100

278/770

278/1 550

278/2 320

242/7 260

190/4 1860

120

334/1 110

334/2 230

334/3 340

291/10 450

228/60 270

150

417/1 740

417/3 480

417/5 220

363/16 330

285/94 180

IK1 208 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

64/41

64/82

64/123

56/386

44/2 229

15

96/93

96/185

96/278

84/869

66/5 015

20

128/160

128/330

128/490

112/1 550

88/8 920

25

160/260

160/510

160/770

140/2 420

110/13 930

30

192/370

192/740

192/1 110

168/3 480

132/20 060

40

257/660

257/1 320

257/1 980

224/6 180

175/35 670

50

321/1 030

321/2 060

321/3 090

279/9 660

219/55 730

60

385/1 480

385/2 960

385/4 450

335/13 910

263/80 250

75

481/2 320

481/4 630

481/6 950

419/21 740

329/125 390

IK2 – kortslutning mellan två faser

IK2 400 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

34/11

33/23

33/34

28/99

22/571

15

50/26

50/51

50/76

42/223

33/1 285

20

67/45

67/90

67/135

56/397

44/2 284

30

101/100

100/200

100/300

84/890

67/5 140

40

135/180

134/360

134/540

112/1 590

89/9 140

50

168/280

167/570

167/840

141/2 480

111/14 280

60

202/410

201/810

201/1 210

169/3 570

133/20 560

80

269/730

268/1 450

268/2 150

225/6 350

178/36 550

100

336/1 130

335/2 260

335/3 370

281/9 920

222/57 110

120

404/1 630

401/3 250

401/4 850

337/14 280

266/82 230

150

505/2 550

502/5 090

502/7 580

422/22 320

333/128 490

IK2 480 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

28/8

28/16

28/23

23/69

18/397

15

42/18

42/35

42/53

35/155

28/892

20

56/31

56/63

56/94

47/276

37/1 586

30

84/70

84/140

84/210

70/620

55/3 570

40

112/130

112/250

112/370

94/1 100

74/6 350

50

140/200

139/390

139/580

117/1 720

92/9 910

60

168/280

167/570

167/840

141/2 480

111/14 280

80

224/500

223/1 000

223/1 500

187/4 410

148/25 380

100

280/790

279/1 570

279/2 340

234/6 890

185/39 660

120

336/1 130

335/2 260

335/3 370

281/9 920

222/57 110

150

421/1 770

418/3 530

418/5 260

351/15 500

277/89 230

IK2 208 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

65/42

64/84

64/125

54/367

43/2 112

15

97/94

96/188

96/280

81/825

64/4 752

20

129/170

129/330

129/500

108/1 470

85/8 450

25

162/260

161/520

161/780

135/2 290

107/13 200

30

194/380

193/750

193/1 120

162/3 300

128/19 010

40

259/670

257/1 340

257/1 990

216/5 870

171/33 790

50

323/1 050

322/2 090

322/3 110

270/9 170

213/52 800

60

388/1 510

386/3 010

386/4 480

324/13 210

256/76 030

75

485/2 360

482/4 700

482/7 000

406/20 630

320/118 790

IK3 – kortslutning mellan tre faser

IK3 400 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

30/9

30/18

30/27

29/88

23/574

15

45/20

45/40

45/60

43/198

34/1 290

20

60/36

60/71

60/107

57/351

45/2 294

30

90/80

90/160

90/240

86/790

68/5 160

40

119/140

119/290

119/430

115/1 400

90/9 180

50

149/220

149/450

149/670

143/2 200

113/14 340

60

179/320

179/640

179/960

172/3 160

136/20 650

80

239/570

239/1 140

239/1 710

229/5 620

181/36 710

100

298/890

298/1 780

298/2 670

287/8 780

226/57 350

120

358/1 280

358/2 570

358/3 850

344/12 640

271/82 590

150

448/2 000

448/4 010

448/6 010

430/19 760

339/129 040

IK3 480 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

25/6

25/12

25/19

24/61

19/398

15

37/14

37/28

37/42

36/137

28/896

20

50/25

50/49

50/74

48/244

38/1 593

30

75/60

75/110

75/170

72/550

57/3 580

40

99/100

99/200

99/300

96/980

75/6 370

50

124/150

124/310

124/460

119/1 520

94/9 960

60

149/220

149/450

149/670

143/2 200

113/14 340

80

199/400

199/790

199/1 190

191/3 900

151/25 490

100

249/620

249/1 240

249/1 860

239/6 100

188/39 830

120

298/890

298/1 780

298/2 670

287/8 780

226/57 350

150

373/1 390

373/2 780

373/4 180

358/13 720

283/89 610

IK3 208 V

S [kVA]

10 ms; I[A]/I2t [A2t]

20 ms; I[A]/I2t [A2t]

30 ms; I[A]/I2t [A2t]

100 ms; I[A]/I2t [A2t]

1 s; I[A]/I2t [A2t]

10

57/33

57/66

57/99

55/325

43/2 121

15

86/74

86/148

86/222

83/731

65/4 772

20

115/130

115/260

115/400

110/1 300

87/8 480

25

143/210

143/410

143/620

138/2 030

109/13 260

30

172/300

172/590

172/890

165/2 920

130/19 090

40

230/530

230/1 050

230/1 580

220/5 200

174/33 940

50

287/820

287/1 650

287/2 470

276/8 120

217/53 020

60

344/1 190

344/2 370

344/3 560

331/11 690

261/76 360

75

430/1 850

430/3 710

430/5 560

413/18 270

326/119 310

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.