990-91141L-037

IEC 建议的螺栓和线耳规格

线缆规格 (mm2) 螺栓规格 线耳型号
6 M8 x 25 mm TLK6-8
10 M8 x 25 mm TLK10-8
16 M8 x 25 mm TLK16-8
25 M8 x 25 mm TLK25-8
35 M8 x 25 mm TLK35-8
50 M8 x 25 mm TLK50-8
70 M8 x 25 mm TLK70-8
95 M8 x 25 mm TLK95-8
120 M8 x 25 mm TLK120-8
150 M8 x 25 mm TLK150-8
反馈
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.