990-91141L-001

Inverter Short Circuit Capabilities (Bypass not Available)

IK1 – Short Circuit between a Phase and Neutral

IK1 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

33 / 11

33 / 22

33 / 33

29 / 104

23 / 603

15

50 / 25

50 / 50

50 / 75

44 / 235

34 / 1356

20

67 / 45

67 / 89

67 / 134

58 / 418

46 / 2411

30

100 / 100

100 / 200

100 / 300

87 / 940

68 / 5420

40

133 / 180

133 / 360

133 / 530

116 / 1670

91 / 9640

50

167 / 280

167 / 560

167 / 830

145 / 2610

114 / 15070

60

200 / 400

200 / 800

200 / 1200

174 / 3760

137 / 21700

80

267 / 710

267 / 1420

267 / 2140

232 / 6690

182 / 38580

100

334 / 1110

334 / 2230

334 / 3340

291 / 10450

228 / 60270

120

400 / 1600

400 / 3210

400 / 4810

349 / 15050

274 / 86800

150

500 / 2500

500 / 5010

500 / 7510

436 / 23510

342 / 135620

IK2 – Short Circuit between Two Phases

IK2 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

34 / 11

33 / 23

33 / 34

28 / 99

22 / 571

15

50 / 26

50 / 51

50 / 76

42 / 223

33 / 1285

20

67 / 45

67 / 90

67 / 135

56 / 397

44 / 2284

30

101 / 100

100 / 200

100 / 300

84 / 890

67 / 5140

40

135 / 180

134 / 360

134 / 540

112 / 1590

89 / 9140

50

168 / 280

167 / 570

167 / 840

141 / 2480

111 / 14280

60

202 / 410

201 / 810

201 / 1210

169 / 3570

133 / 20560

80

269 / 730

268 / 1450

268 / 2150

225 / 6350

178 / 36550

100

336 / 1130

335 / 2260

335 / 3370

281 / 9920

222 / 57110

120

404 / 1630

401 / 3250

401 / 4850

337 / 14280

266 / 82230

150

505 / 2550

502 / 5090

502 / 7580

422 / 22320

333 / 128490

IK3 – Short Circuit between Three Phases

IK3 400 V

S [kVA]

10ms; I[A]/I2t [A2t]

20ms; I[A]/I2t [A2t]

30ms; I[A]/I2t [A2t]

100ms; I[A]/I2t [A2t]

1s; I[A]/I2t [A2t]

10

30 / 9

30 / 18

30 / 27

29 / 88

23 / 574

15

45 / 20

45 / 40

45 / 60

43 / 198

34 / 1290

20

60 / 36

60 / 71

60 / 107

57 / 351

45 / 2294

30

90 / 80

90 / 160

90 / 240

86 / 790

68 / 5160

40

119 / 140

119 / 290

119 / 430

115 / 1400

90 / 9180

50

149 / 220

149 / 450

149 / 670

143 / 2200

113 / 14340

60

179 / 320

179 / 640

179 / 960

172 / 3160

136 / 20650

80

239 / 570

239 / 1140

239 / 1710

229 / 5620

181 / 36710

100

298 / 890

298 / 1780

298 / 2670

287 / 8780

226 / 57350

120

358 / 1280

358 / 2570

358 / 3850

344 / 12640

271 / 82590

150

448 / 2000

448 / 4010

448 / 6010

430 / 19760

339 / 129040

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.