990-91141L-023

Varmeavledning for 400 V i BTU/t

20 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

1138

1030

1063

551

565

573

50 % last

1498

1406

1446

641

629

641

75 % last

1925

1757

1813

730

697

706

100 % last

2321

2170

2208

791

779

776

20 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

777

900

835

1092

1092

1092

50 % last

819

872

851

1467

1467

1467

75 % last

847

897

887

1894

1894

1894

100 % last

899

926

928

2320

2320

2320

30 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

1315

1211

1257

608

591

600

50 % last

1925

1757

1813

730

697

706

75 % last

2529

2385

2419

826

809

809

100 % last

3357

3122

3192

952

925

939

30 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

791

868

835

1280

1280

1280

50 % last

847

897

887

1894

1894

1894

75 % last

926

939

945

2610

2610

2610

100 % last

1006

1038

1026

3378

3378

3378

40 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

1498

1406

1446

641

629

641

50 % last

2321

2170

2208

791

779

776

75 % last

3357

3122

3192

952

925

939

100 % last

4577

4333

4285

1120

1094

1086

40 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

819

872

852

1467

1467

1467

50 % last

899

1268

928

2320

2320

2320

75 % last

1006

1038

1026

3378

3378

3378

100 % last

1123

1185

1144

4641

4641

4641

50 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

1726

1576

1619

689

669

668

50 % last

2888

2624

2718

889

843

845

75 % last

4294

3985

4026

1079

1059

1053

100 % last

6268

5804

5673

1288

1247

1234

50 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

834

846

867

1663

1663

1663

50 % last

952

965

970

2815

2815

2815

75 % last

1088

1109

1113

4223

4223

4223

100 % last

1261

1253

1256

5971

5971

5971

60 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

2131

2131

2131

885

885

885

50 % last

3382

3273

3273

1138

1138

1138

75 % last

4909

4746

4746

1394

1394

1394

100 % last

6982

6546

6328

1650

1650

1650

60 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

991

1044

1097

2579

2579

2579

50 % last

1243

1243

1347

3820

3820

3820

75 % last

1394

1550

1394

5237

5237

5237

100 % last

1858

1858

1650

6982

6982

6982

80 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

2711

2622

2626

997

992

972

50 % last

4378

4177

4187

1331

1303

1279

75 % last

6545

6150

6045

1702

1630

1605

100 % last

8964

8394

8104

1928

1860

1802

80 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

1328

1369

1382

2866

2866

2866

50 % last

1497

1509

1537

4641

4641

4641

75 % last

1768

1783

1763

6756

6756

6756

100 % last

1962

1952

1931

9281

9281

9281

100 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

3129

2959

2988

1074

1064

1046

50 % last

5438

5115

5090

1517

1497

1436

75 % last

8179

7626

7466

1812

1761

1750

100 % last

12004

11373

10752

1344

2269

2211

100 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

1370

1402

1424

3242

3242

3242

50 % last

1635

1624

1669

5630

5630

5630

75 % last

1938

1921

1884

8445

8445

8445

100 % last

2392

2266

2272

11942

11942

11942

120 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

3710

3710

3710

1347

1347

1347

50 % last

6328

6328

6111

1858

1858

1858

75 % last

9818

9492

9166

2475

2475

2475

100 % last

14402

13964

13091

3300

2885

2885

120 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

1663

1663

1663

NA NA NA
50 % last

2067

2067

2067

NA NA NA
75 % last

2475

2475

2475

NA NA NA
100 % last

2885

2885

2885

NA NA NA
150 kW Normal drift ECO-modus
Spenning (V) 380 400 415 380 400 415
25 % last

4638

4638

4638

1553

1422

1422

50 % last

7910

7638

7638

2323

2063

2063

75 % last

12273

11865

11457

3094

3094

2704

100 % last

18552

16909

16364

4125

3606

3606

150 kW ECOnversion Batteridrift
Spenning (V) 380 400 415 380 400 415
25 % last

1816

1816

1947

NA NA NA
50 % last

2323

2323

2323

NA NA NA
75 % last

3094

2704

2704

NA NA NA
100 % last

4125

3606

3606

NA NA NA
Tilbakemelding
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.