990-55223-001

Compliance

  UPS Lithium-ion battery cabinet
Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
UL 1778 5th edition

IEC 62619:2017 Secondary cells and batteries containing alkaline or other non-acid electrolytes - Safety requirements for secondary lithium cells and batteries, for use in industrial applications

IEC 62477-1:2012+A11:2014 Safety requirements for power electronic converter systems and equipment Part 1: General

UL 1973:2022 Batteries for Use in Stationary, Vehicle Auxiliary and Light Electric Rail Applications

UL 9540A:2019 Test Method for Evaluating Thermal Runaway Fire Propagation in Battery Energy Storage Systems

EMC/EMI/RFI IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2
FCC Part 15 Subpart B, Class A
IEEE C62.41-1991 Location Category B1, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits

IEC 62040-2:2016 Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2

FCC Part 15, Radio Frequency Devices, class A

Performance

Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.

–
Environmental  

IEC 60068-2-1:2007 Environmental testing – Part 2-1: Tests – Test A: Cold

IEC 60068-2-2:2007 Environmental testing – Part 2-2: Tests – Test B: Dry heat

IEC 60068-2-78:2012 Environmental testing – Part 2-78: Tests – Test Cab: Damp heat, steady state

Transportation IEC 60721-4-2 Level 2M2

IEC60068-2-27:2008 Environmental testing – Part 2-27: Tests – Test Ea and guidance: Shock

IEC60068-2-31:2008 Environmental testing – Part 2-31: Tests – Test Ec: Rough handling shocks, primarily for equipment-type specimens

IEC60068-2-64:2008 Environmental testing – Part 2-64: Tests – Test Fh: Vibration, broadband random and guidance

Seismic ICC-ES AC 156 (2015); OSHPD Pre-approved; Sds=1.45 g for z/h=1 and Sds=2.00 g for z/h=0; Ip=1.5

OSHPD, CBC 2019, SDS=2.0g (z/h = 1); 2.5g (z/h = 0)

Earthing system TN-C, TN-S, TT, IT
Overvoltage category This UPS is OVCII compliant.
If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII.
II
Protective class I 1
Pollution degree 2 2
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.