990-5909C-001

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper — One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M8 x 35 mm LCA10-56-L NA NA
8 AWG M8 x 35 mm LCA8-56-L CT-720 CD-720-1 Red P21
6 AWG M8 x 35 mm LCA6-56-L CT-720 CD-720-1 Blue P24
4 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
3 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
2 AWG M8 x 35 mm LCA2-56-Q CT-720 CD-720-1 Brown P33
1 AWG M8 x 35 mm LCA1-56-E CT-720 CD-720-2 Green P37
1/0 AWG M8 x 35 mm LCA1/0-56-X CT-720 CD-720-2 Pink P42
2/0 AWG M8 x 35 mm LCA2/0-56-X CT-720 CD-720-2 Black P45
3/0 AWG M8 x 35 mm LCA3/0-56-X CT-720 CD-720-2 Orange P50
4/0 AWG M8 x 35 mm LCA4/0-56-X CT-720 CD-720-3 Purple P54

Copper — Two Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
6 AWG M10 x 35 mm LCC6-12-L CT-930 CD-920-6 Blue P24
4 AWG M10 x 35 mm LCC4-12-L CT-930 CD-920-4 Gray P29
3 AWG M10 x 35 mm
2 AWG M10 x 35 mm LCC2-12-Q CT-930 CD-920-2 Brown P33
1 AWG M10 x 35 mm LCC1-12-E CT-930 CD-920-1 Green P37
1/0 AWG M10 x 35 mm LCC1/0-12-X CT-930 CD-920-1/0 Pink P42
2/0 AWG M10 x 35 mm LCC2/0-12-X CT-930 CD-920-2/0 Black P45
3/0 AWG M10 x 35 mm LCC3/0-12-X CT-930 CD-920-3/0 Orange P50
4/0 AWG M10 x 35 mm LCC4/0-12-X CT-930 CD-920-4/0 Purple P54
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.