990-91140H-001

Physical

UPS Shipping Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20-50 kW UPS 480 V

235 (518)

1680 (66.14)

640 (25.2)

990 (38.98)

20-50 kW UPS with N+1 power module 480 V

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

60 kW UPS 480 V

263 (580)

1680 (66.14)

640 (25.2)

990 (38.98)

60-100 kW UPS with N+1 power module 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

80-100 kW UPS 480 V

275 (606)

1680 (66.14)

640 (25.2)

990 (38.98)

120 kW UPS 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

150 kW UPS 480 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

10-25 kW UPS 208 V

235 (518)

1680 (66.14)

640 (25.2)

990 (38.98)

10-25 kW UPS with N+1 power module 208 V

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

30 kW UPS 208 V

263 (580)

1680 (66.14)

640 (25.2)

990 (38.98)

30-50 kW UPS with N+1 power module 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

40-50 kW UPS 208 V

275 (606)

1680 (66.14)

640 (25.2)

990 (38.98)

60 kW UPS 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

75 kW UPS 208 V*

250 (551)

1680 (66.14)

640 (25.2)

990 (38.98)

NOTE: The UPS models marked with an * in the table above are shipped with one power module preinstalled in the UPS and two power modules shipped separately.

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVPM20KD 48 (106) 330 (12.99) 580 (22.83) 780 (30.70)
GVPM50KD 62 (137) 330 (12.99) 580 (22.83) 780 (30.70)

UPS Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
20-50 kW UPS 480 V

206 (454)

1485 (58.46)

521 (20.51)

847 (33.35)

20-50 kW UPS with N+1 power module 480 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

60 kW UPS 480 V

238 (525)

1485 (58.46)

521 (20.51)

847 (33.35)

60-100 kW UPS with N+1 power module 480 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

80-100 kW UPS 480 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

120 kW UPS 480 V

278 (613)

1485 (58.46)

521 (20.51)

847 (33.35)

150 kW UPS 480 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

10-25 kW UPS 208 V

206 (454)

1485 (58.46)

521 (20.51)

847 (33.35)

10-25 kW UPS with N+1 power module 208 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

30 kW UPS 208 V

238 (525)

1485 (58.46)

521 (20.51)

847 (33.35)

30-50 kW UPS with N+1 power module 208 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

40-50 kW UPS 208 V

250 (551)

1485 (58.46)

521 (20.51)

847 (33.35)

60 kW UPS 208 V

278 (613)

1485 (58.46)

521 (20.51)

847 (33.35)

75 kW UPS 208 V

290 (639)

1485 (58.46)

521 (20.51)

847 (33.35)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The required minimum rear clearance is 150 mm (5.91 in).

Front View of the UPS

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.