990-91582A-001

Specifications

UPS rating 20 kW 30 kW 40 kW 50 kW
Input voltage (V) 600
Input connections 4-wire (L1, L2, L3, N, G)
Nominal input current (A) 20 30 40 50
Maximum input current (A) 24 36 47 59
Bypass voltage (V) 600
Bypass connections 4-wire (L1, L2, L3, N, G)
Nominal bypass current (A) 19 29 39 49
Output connections 4-wire (L1, L2, L3, N, G)
Output voltage (V) 480
Nominal output current (A) 29 44 59 74
Frequency (Hz) 60
Circuit breaker interrupting ratings (kA) 25 at 600 V (for UIB/SSIB)
Continuous operation limited to maximum 110% load.
UPS rating 60 kW 80 kW 100 kW 120 kW 150 kW
Input voltage (V) 600
Input connections 4-wire (L1, L2, L3, N, G)
Nominal input current (A) 60 79 99 119 149
Maximum input current (A) 70 94 118 141 178
Bypass voltage (V) 600
Bypass connections 4-wire (L1, L2, L3, N, G)
Nominal bypass current (A) 59 78 97 117 146
Output connections 4-wire (L1, L2, L3, N, G)
Output voltage (V) 480
Nominal output current (A) 88 117 147 177 222
Frequency (Hz) 60
Circuit breaker interrupting ratings (kA) 25 at 600 V (for UIB/SSIB)
Continuous operation limited to maximum 110% load.

For specifications for the surge protection device: Refer to the installation manual provided with the surge protection device (SSP08EMA12).

Trip Settings

NOTE: Ir, tr, and li must be set during installation. Set the breaker settings per system kW rating as listed in the table below. Changing the settings to other than the listed settings will change the 125% and 150% overload operation, and will impact system performance.

Trip Settings for UIB and SSIB (SSIB is Only Applicable to Dual Mains System)

UPS rating Breaker type Ir tr at 6 Ir li (x In)
20 kW

JJF36250CU31X

70

0.5

1.5

30 kW

JJF36250CU31X

70

0.5

1.5

40 kW

JJF36250CU31X

70

0.5

1.5

50 kW

JJF36250CU31X

80

0.5

1.5

60 kW

JJF36250CU31X

100

0.5

1.5

80 kW

JJF36250CU31X

125

0.5

1.5

100 kW

JJF36250CU31X

175

0.5

1.5

120 kW

JJF36250CU31X

200

0.5

1.5

150 kW

JJF36250CU31X

250

0.5

1.5

Recommended Upstream Protection

Trip Settings for Input Breaker and Bypass Breaker (Bypass is Only Applicable to Dual Mains System)

UPS rating Breaker type Ir tr at 6 Ir li (x In)
20 kW

HJL36060U31X

35

0.5

1.5

30 kW

HJL36060U31X

50

0.5

1.5

40 kW

HJL36060U31X

60

0.5

1.5

50 kW

HJF36100U31X

80

0.5

1.5

60 kW

HJL36100U31X

100

0.5

1.5

80 kW

HJF36150U31X

125

0.5

1.5

100 kW

JJL36250CU31X

175

0.5

1.5

120 kW

JJL36250CU31X

200

0.5

1.5

150 kW

JJL36250CU31X

250

0.5

1.5

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 4/0 AWG.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection and cable lugs are to be provided by others.

Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:

  • 90 °C (194 °F) conductors (75 °C (167 °F) termination)

  • An ambient temperature of 30 °C (86 °F)

  • Use of copper or aluminum conductors

If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.

Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.

NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If few or no harmonic currents are expected, neutral conductor can be sized as phase conductor.
NOTE: The DC cables are connected directly in the UPS. See the UPS installation manual for recommended cables sizes for DC cables.

Copper

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
Input phases (AWG/kcmil)

10

6

4

3

2

1/0

2/0

4/0

2 x 4/0

Input EGC (AWG/kcmil)

10

10

8

8

8

6

6

6

4

Bypass phases (AWG/kcmil)

10

8

6

4

4

2

1/0

2/0

4/0

Bypass EGC (AWG/kcmil)

10

10

10

8

8

8

6

6

6

Output phases (AWG/kcmil)

10

8

6

4

3

2

1/0

2/0

4/0

Output EGC (AWG/kcmil)

10

10

8

8

8

6

6

6

4

Neutral (AWG/kcmil)

6

4

2

1/0

2/0

4/0

2 x 1/0

2 x 1/0

2 x 1/0

Aluminum

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
Input phases (AWG/kcmil)

8

4

3

2

1/0

3/0

4/0

2 x 4/0

2 x 2/0

Input EGC (AWG/kcmil)

8

8

6

6

6

4

4

4

2 x 2

Bypass phases (AWG/kcmil)

10

6

4

3

2

1/0

3/0

4/0

2 x 4/0

Bypass EGC (AWG/kcmil)

8

8

8

6

6

6

4

4

4

Output phases (AWG/kcmil)

6

6

4

2

1

2/0

3/0

250

300

Output EGC (AWG/kcmil)

6

6

6

6

6

4

4

4

2

Neutral (AWG/kcmil)

4

2

1/0

2/0

4/0

2 x 1/0

2 x 2/0

2 x 250

2 x 2/0

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper — One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M8 x 35 mm LCA10-56-L NA NA
8 AWG M8 x 35 mm LCA8-56-L CT-720 CD-720-1 Red P21
6 AWG M8 x 35 mm LCA6-56-L CT-720 CD-720-1 Blue P24
4 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
3 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
2 AWG M8 x 35 mm LCA2-56-Q CT-720 CD-720-1 Brown P33
1 AWG M8 x 35 mm LCA1-56-E CT-720 CD-720-2 Green P37
1/0 AWG M8 x 35 mm LCA1/0-56-X CT-720 CD-720-2 Pink P42
2/0 AWG M8 x 35 mm LCA2/0-56-X CT-720 CD-720-2 Black P45
3/0 AWG M8 x 35 mm LCA3/0-56-X CT-720 CD-720-2 Orange P50
4/0 AWG M8 x 35 mm LCA4/0-56-X CT-720 CD-720-3 Purple P54

Aluminum — One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
6 AWG M8 x 35 mm LAA6–56–x CT-720 CD-720–1 Gray P29
4 AWG M8 x 35 mm LAA4–56–x CT-720 CD-720–2 Green P37
2 AWG M8 x 35 mm LAA2–56–x CT-720 CD-720–2 Pink P42
1 AWG M8 x 35 mm LAA1–56–X CT-720 CD-720–2 Gold P45
1/0 AWG M8 x 35 mm LAA1/0–56–5 CT-720 CD-720–2 Tan P50
2/0 AWG M8 x 35 mm LAA2/0–38–5 CT-720 CD-720–3 Olive P54
3/0 AWG M8 x 35 mm LAA3/0–38–5 CT-720 CD-720–3 Ruby P60
4/0 AWG M8 x 35 mm LAA4/0–38–5 CT-720 CD-720–4 White P66

Copper — Two Hole Cable Lugs

Cable size Bolt size Cable lug type* Crimping tool Die
6 AWG M8 x 35 mm LCC6-12-L CT-930 CD-920-6 Blue P24
4 AWG M8 x 35 mm LCC4-12-L CT-930 CD-920-4 Gray P29
3 AWG M8 x 35 mm
2 AWG M8 x 35 mm LCC2-12-Q CT-930 CD-920-2 Brown P33
1 AWG M8 x 35 mm LCC1-12-E CT-930 CD-920-1 Green P37
1/0 AWG M8 x 35 mm LCC1/0-12-X CT-930 CD-920-1/0 Pink P42
2/0 AWG M8 x 35 mm LCC2/0-12-X CT-930 CD-920-2/0 Black P45
3/0 AWG M8 x 35 mm LCC3/0-12-X CT-930 CD-920-3/0 Orange P50
4/0 AWG M8 x 35 mm LCC4/0-12-X CT-930 CD-920-4/0 Purple P54

Aluminum — Two Hole Cable Lugs

Cable size Bolt size Cable lug type* Crimping tool Die
2/0 AWG M8 x 35 mm LAB2/0–12–5 CT-720 CD-720–3 Olive P54
3/0 AWG M8 x 35 mm LAB3/0–12–5 CT-720 CD-720–3 Ruby P60
4/0 AWG M8 x 35 mm LAB4/0–12–5R CT-720 CD-720–4 White P66

Torque Specifications

Bolt size Torque
M4 1.7 Nm (1.25 lb-ft / 15 lb-in)
M5 2.2 Nm (1.62 lb-ft / 19.5 lb-in)
M6 5 Nm (3.69 lb-ft / 44.3 lb-in)
M8 17.5 Nm (12.91 lb-ft / 154.9 lb-in)
M10 30 Nm (22 lb-ft / 194.7 lb-in)
M12 50 Nm (36.87 lb-ft / 442.5 lb-in)

Input Transformer Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVSBPIT100 with surge protection device (SSP08EMA12) installed 370 (816) 1800 (70.86) 600 (23.62) 836 (32.91)
GVSBPIT150 with surge protection device (SSP08EMA12) installed 370 (816) 1800 (70.86) 600 (23.62) 836 (32.91)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Front View of the Input Transformer Cabinet and the UPS

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 0 - 95% non-condensing 0-95% non-condensing
Elevation Designed for operation in 0-3000 m (0-10000 feet) elevation.
Power derating required from 1000-3000 m (3300-10000 feet):
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900
 
Protection class IP20
Color Input transformer cabinet (GVSBPIT100, GVSBPIT150): RAL 9003, gloss level 85%
Surge protection device (SSP08EMA12): Black

System Overview

UIB Unit input breaker
SSIB Static switch input breaker
IMB Internal maintenance breaker
UOB Unit output breaker
SPD

Surge protection device (SSP08EMA12)

Single Mains UPS System

Dual Mains UPS System

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.