7EN02-0438-14

System

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

0x001D

30

R

20

UTF8

Meter Name

0x0031

50

R

20

UTF8

Meter Model

0x0045

70

R

20

UTF8

Manufacturer

0x0081

130

R

2

UInt32

Serial Number

0x0083

132

R

4

DATETIME

Date of Manufacture

0x0087

136

R

5

UTF8

Hardware Revision

0x0664

1637

R

1

UInt16

Present Firmware Version (DLF format): X.Y.ZTT

0x0734 – 0x0737

1845 – 1848

R/WC

1 X 4

UInt16

Date/Time:

  • Reg. 1845: Year (b6:b0) 0 – 99 (year from 2000 to 2099)
  • Reg. 1846: Month (b11:b8), Weekday (b7:b5), Day (b4:b0)
  • Reg. 1847: Hour (b12:b8), Minute (b5:b0)
  • Reg. 1848: Millisecond

0xAFC7

45000

R

1

Bitmap

Diagnostics error status

  • 0 = Inactive
  • 1 = Active

  • Bit0 = Code 101
  • Bit1 = Code 102
  • Bit2 = Code 201
  • Bit3 = Code 202
  • Bit4 = Code 203
  • Bit5 = Code 204
  • Bit6 = Code 205
  • Bit7 = Code 206
  • Bit8 = Code 207

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.