Homeline Circuit Breaker Wire Sizes
Wire Sizes for Homeline Circuit Breakers
Homeline™ circuit breakers support applications with amp ratings from 15 A to 200 A and compatibility for both copper and aluminum conductors. Configurations are available in 1-pole, 2-pole, tandem/quad, and GFI configurations, offering flexible installation options. Wire size ranges from 14 AWG to 300 kcmil, depending on breaker type and amperage. Standard circuits (15–30 A) support smaller gauges, and higher-capacity breakers (up to 200 A) support larger conductors.
For additional information, refer to document number 1100CT0501 and Homeline Circuit Breakers online.
Wire Sizes for use with Homeline Circuit Breakers
|
Breaker Type |
Ampere Rating |
Wire Size (AWG/kcmil) [1] |
|
|---|---|---|---|
|
Aluminum |
Copper |
||
|
HOM 1P |
15–30 A |
14–8 AWG |
14–8 AWG or (2) 14–10 AWG |
|
40–50 A |
8–2 AWG |
8–2 AWG |
|
|
HOM 2P |
15–30 A |
14–8 AWG |
14–8 AWG or (2) 14–10 AWG |
|
35–70 A |
8–2 AWG |
8–2 AWG |
|
|
80–125 A |
4–2/0 AWG |
4–2/0 AWG |
|
|
150–200 A |
4 AWG–300 kcmil |
4 AWG–300 kcmil |
|
|
HOMT and Quad |
15–30 A |
14–8 AWG |
14–8 AWG |
|
Quad Only |
40–50 A |
6–12 AWG |
6–14 AWG |
|
HOM-GFI - 1P |
15–20 A |
14–10 AWG |
14–10 AWG |
|
HOM-GFI - 2P |
15–50 A |
12–4 AWG |
14–6 AWG |