Homeline High Magnetic Circuit Breakers

Homeline™ high magnetic (HOM-HM) circuit breakers are designed for applications with high inrush currents, helping prevent tripping while maintaining reliable protection. Available in 1‑pole configurations rated at 120/240 Vac with a 20 A capacity, they feature high magnetic trip characteristics and a 10 kA interrupting rating for dependable fault protection.

High Magnetic Circuit Breakers (HOM-HM)

Homeline high magnetic (HOM-HM) circuit breakers are UL listed and HACR certified, making them ideal for HVAC and refrigeration equipment with motor group combinations. Designed for plug‑on installation, they integrate seamlessly into Homeline load centers, offering compact, efficient circuit protection in demanding applications.

For additional information, refer to document number 1100CT0501 and Homeline Circuit Breakers online.

HOM-HM Circuit Breakers

Amperes

1P—120/240 Vac

2Ps

20 A

HOM120HM [1]

—

Footnotes

  1. UL Listed as HACR type for use with air conditioning, heating and refrigeration equipment having motor group combinations and marked for use with HACR type circuit breakers.
Feedback