Homeline Plug-On Circuit Breakers

Homeline plug‑on circuit breakers combine broad amperage coverage, UL‑certified safety features, and flexible configurations to deliver dependable circuit protection in a compact, easy‑to‑install format.

Standard Plug-On Circuit Breakers

HOM 1P and 2P


HOM2200BB Branch Circuit Breaker
4 Spaces Required

Homeline standard plug‑on circuit breakers provide reliable overload and short circuit protection for residential and light commercial electrical systems. Designed for use in Homeline load centers, these UL‑listed breakers are available in 1‑pole (120 Vac) and 2‑pole (120/240 Vac) common trip configurations with ampere ratings from 15 A to 200 A. Their plug‑on design supports fast installation, while the compact 1‑inch format for 1‑pole breakers helps maximize panel space and circuit capacity.

Homeline large-frame circuit breakers (HOM2150BB, HOM2175BB, HOM2200BB) are high‑ampere 2‑pole devices rated 150 A to 200 A for use in larger residential or light commercial applications. These breakers require four panel spaces and accept conductors from 1 AWG to 300 kcmil aluminum or copper. They are intended for installation in single‑phase load centers rated 150 A or greater, providing dependable high‑capacity circuit protection.

For additional information, refer to document number 1100CT0501 and Homeline Circuit Breakers online.

Standard Homeline Plug-on Circuit Breakers

Ampere
Rating 

AIR

1P—120 Vac,
1 Space Required

2P—120/240 Vac Common Trip
2 Spaces Required.

 15 A

10 kA

HOM115 [1][2]

HOM215  [2]

 20 A

10 kA

HOM120 [1][2]

HOM220  [2]

 25 A

10 kA

HOM125 [2]

HOM225 [2]

 30 A

10 kA

HOM130  [2]

HOM230  [2]

 35 A

10 kA

—

HOM235  [2]

 40 A

10 kA

HOM140  [2]

HOM240  [2]

 45 A

10 kA

—

HOM245 [2]

 50 A

10 kA

HOM150  [2]

HOM250  [2]

 60 A

10 kA

—

HOM260  [2]

 70 A

10 kA

—

HOM270  [2]

 80 A

10 kA

—

HOM280  [2]

 90 A

10 kA

—

HOM290  [2]

100 A

10 kA

—

HOM2100  [2]

110 A

10 kA

—

HOM2110  [2]

125 A

10 kA

—

HOM2125  [2]

150 A

10 kA

—

HOM2150BB  [2][3]

175 A

10 kA

—

HOM2175BB  [2][3]

200 A

10 kA

—

HOM2200BB  [2][3]

Footnotes

  1. UL Listed as SWD (switching duty) rated. Suitable for switching 120 Vac fluorescent lighting loads.
  2. UL Listed as HACR type for use with air conditioning, heating and refrigeration equipment having motor group combinations and marked for use with HACR type circuit breakers.
  3. Requires four spaces (1 AWG–300 kcmil Al/Cu). Use only in single-phase panel rated 150 A or greater.
Feedback