Non-Service Entrance Devices
Class 1130 / Refer to Catalog 1100CT0501
Non-Service Entrance Enclosed Devices
Single-phase, three-wire—120/240 Vac—240 Vac—UL Listed
Enclosed Molded Case Switch, Switch Included, Does NOT provide overcurrent protection
|
Service |
Ampere Rating |
General Purpose |
Rainproof |
Box. No. [1] |
|
|---|---|---|---|---|---|
|
240 Vac |
2, 9R[4] |
||||
|
1NM |
|||||
|
1R |
|||||
|
120/240 Vac |
100 A[5] |
13, 10R |
|||
Enclosed GFCI Circuit Breakers, GFCI Circuit Breaker Included—10 kA Short Circuit Current Rating
|
Service |
Ampere Rating |
Type 3R—Rainproof |
Circuit Breaker |
Box. No. [1] |
|
|---|---|---|---|---|---|
|
120/240 Vac |
50 A |
1NM (Non-metallic) 1R (Metallic) |
|||
|
60 A |
|||||
2-Pole Circuit Breaker Enclosures—22 kA Short Circuit Current Rating
|
Service [6] |
Ampere Rating |
General Purpose [7] |
Rainproof |
Box. No. [1] |
|
|---|---|---|---|---|---|
|
240 Vac |
100 A |
QO3100BNF/S |
13, 10R |
||
|
60A Max. Circuit Breaker Enclosures—10 kA Short Circuit Current Rating Circuit breaker not included. Order separately from QO Plug-On Circuit Breakers. Will not accept QO-GFI circuit breaker nor QO circuit breakers with factory-installed accessories. |
|||||
|
240 Vac |
60 A[2] |
— |
9R[4] |
||