QO Load Centers, Rainproof, Single Phase

Class 1130 / Refer to Catalog 1100CT0501

Plug–on Neutral Load Center Main Lugs, Convertible Mains

Single-phase, three-wire—120/240 Vac Rainproof—UL Listed

QO Plug-on Neutral Load Centers and CAFI Breakers are engineered for a quick Plug-on Neutral connection on every unit.

Convertible Main Lugs Plug-on Neutral Load Center (Compatible with QO Plug-on Circuit Breakers and QO Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

  Max.
Single Pole

Circuits [1]

Max.

Tandem

Circuit

Breakers

Load Center

Box and Interior

Al

Cu

Bus Rating

Equipment

Ground Bar Kit

(Factory Included)

Box No.

[2]

R
A

I

N

P

R

O

O

F

Convertible Mains — Factory-Installed Main Lugs — 65 kA Short Circuit Current Rating [3][4][5]

QOM1 Main Circuit Breaker Frame Size, Convertible to Main Circuit Breaker — Equipment Ground Bar Included

 125 A

12

 24

12

QO112L125PGRB

6–2/0

125

PKGTALP1

3R

16

 24

8

QO116L125PGRB

6–2/0

125

PKGTALP1

4R

24

 34

10

QO124L125PGRB

6–2/0

125

PK15GTA

4R

Convertible Mains — Factory-Installed Main Lugs — 65 kA Short Circuit Current Rating [3][4][5]

QOM2 Main Circuit Breaker Frame Size, Convertible to Main Circuit Breaker — Equipment Ground Bar Included

200 A

12

24

12

QO112L200PGRB

4–300

4–250

225

PKGTALP1

5R

30

40

10

QO130L200PGRB

4–250

225

PK23GTAL

6R

40

60

20

QO140L200PGRB

4–300

4–250

225

PKGTALP2

7R

225 A

42

52

10

QO142L225PGRB

4–300

225

PK23GTA, LK100AN

8R

 

Above listings through 200 A mains rating meet Federal Specification W-P-115C as Type 1, Class 2.

Plug–on Neutral Load Center Main Breaker, Convertible Mains

Single-phase, three-wire—120/240 Vac Rainproof—UL Listed

QO Plug-on Neutral Load Centers and CAFI circuit breakers are engineered for a quick Plug-on Neutral connection on every unit.

Convertible Main Breaker Plug-on Neutral Load Center (Compatible with QO Plug-on Circuit Breakers and QO Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

  Max.
Single Pole

Circuits [1]

Max.

Tandem

Circuit

Breakers

Load Center

Box and Interior

Al

Cu

Bus Rating

Equipment

Ground Bar Kit

(Order Separately)

Box No.

[2]

R
A

I

N

P

R

O

O

F

Convertible Mains — Factory-Installed Main Breaker — 22 kA Short Circuit Current Rating
Convertible to Main Lugs (see below) or Lower Amperage Main Circuit Breaker (See QO Standard Plug-On Circuit Breakers)[6]

QOM1 Main Circuit Breaker Frame Size—Copper Bus

 100 A

12

24

12

QO112M100PRB

6–2/0

125

PK9GTA

3R

16

24

8

QO116M100PRB

6–2/0

125

PK9GTA

4R

20

24

4

QO120M100PRB

6–2/0

125

PK9GTA

4R

24

34

10

QO124M100PRB

6–2/0

125

PK15GTA

4R

 125 A

24

34

10

QO124M125PRB

6–2/0

125

PK15GTA

4R

Convertible Mains — Factory-Installed Main Breaker — 22 kA Short Circuit Current Rating
Convertible to Main Lugs (see below) or Lower Amperage Main Circuit Breaker (See QO Standard Plug-On Circuit Breakers) [6]

QOM2 Main Circuit Breaker Frame Size—Copper Bus

150 A

20

30

10

QO120M150PRB

4–300

4–250

225

PK15GTA

5R

30

40

10

QO130M150PRB

4–250

225

PK15GTA

6R

200 A

20

30

10

QO120M200PRB

4–300

4–250

225

PK15GTA

5R

30

40

10

QO130M200PRB

4–250

225

PK15GTA

6R

40

60

20

QO140M200PRB

4–300

4–250

225

PK23GTA

7R

42

52

10

QO142M200PRB

4–300

225

PK18GTA

8R

225 A

42

52

10

QO142M225PRB

4–300

225

PK18GTA

8R

 

Above listings through 200 A mains rating meet Federal Specification W-P-115C as Type 1, Class 2.

Footnotes

  1. Maximum single pole branch circuits utilizing QO and/or QOT circuit breakers.
  2. See Enclosure Dimensions or Indoor Enclosure Dimensions and Knockout Information
  3. UL short circuit current rating depends on lowest interrupting rating of circuit breaker installed.
  4. UL Listed 5000 A short circuit current rating for corner grounded Delta systems. Use QO-H circuit breakers only.
  5. Side hinge door device; allow 1-1/4 in. on left side for door to open.
  6. 22 k AIR main circuit breaker UL Listed for use ahead of QO, QOT, QO-GFI, QO-AFI, QO-EPD and QOPL 10 k AIR branch circuit breakers to permit their application on systems up to 22 kA
Feedback