Value Packs

Class 1130, 1170 / Refer to Catalog 1100CT0501

Plug-on Neutral Indoor Load Center Value Packs

Plug-on Neutral Indoor Load Center Value Packs (Compatible with Plug-on and Plug-on Neutral Circuit Breakers)

 

Mains
Rating

Spaces

  Max. 1P
Circuits

[1]

Max.
Tandem
Circuit
Breakers

Load Center 
Box, Interior, Cover and Branch Circuit Breakers

Equipment
Ground Bar Kit (Order Separately)

Main
Wire Size|
AWG/kcmil|
Al/Cu

Bus Rating

Box
No.

[2]

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

I

N

D

O

O

R

QO (Accepts Only QO Plug-On Circuit Breakers) QO—Copper Bus; Convertible Mains—Factory-Installed Main Circuit Breaker,

22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs (See Field-Installed Main Lugs Kits, Single-phase) or QOM Main Circuit Breaker (See Field-Installed Main Circuit Breaker Kits, Single-phase)

125 A

24

34

10

QO124L125PGCVP

(1) QO124L125PGC, (3) QO120, (2) QO230

PK15GTA Included

6–2/0

125

7

225 A

42

52

10

QO142L225PGCVP OBS

(1) QO142L225PGC, (3) QO120, (2) QO230

PK23GTA Included

4–300

11

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

100 A

24

34

10

QO124M100PCVP

(1) QO124M100PC, (3) QO120, (2) QO230

PK15GTA

6–2/0

125

7

32

38

 6

QO132M100PCVP

(1) QO132M100PC, (3) QO120, (2) QO230

PK18GTA

6–2/0

125

8

200 A

42

52

10

QO142M200PCVP

(1) QO142M200PC, (3) QO120, (2) QO230

PK23GTA

4–300

225

11

42

52

10

QO142M200PCAFVP OBS

(1) QO142M200PC, (3) QO120, (2) QO230, (3) QO115PCAFI

PK23GTA

11

Homeline (Accepts Only HOM Plug-On Circuit Breakers); Convertible Mains—Factory-Installed Main Lugs,

10 kA Short Circuit Current Rating Convertible to appropriate QOM 22 kA Short Circuit Current Rating Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

125 A

12

24

12

HOM1224L125PGCVP

(1) HOM1224L125PGC, (2) HOM120

PKGTALP1 Included

6–2/0

6–1

125

 6

225 A

30

60

30

HOM3060L225PGCVP

(1) HOM3060L225PGC, (3) HOM120, (2) HOM230

PKGTALP2 Included

4–300

4–250

225

10

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

100 A

20

40

20

HOM2040M100PCVP

(1) HOM2040M100PC, (2) HOM120, (1) HOM230

PK18GTA

6–1

6–3

125

 7

20

40

20

HOM2040M100PC1AVP

(1) HOM2040M100PC, (2) HOM120, (1) HOM230, (1) HOM115PCAFI

PK18GTA

6–1

6–3

125

 7

24

48

24

HOM2448M100PCVP

(1) HOM2448M100PC, (3) HOM120, (2) HOM230

PK23GTA

6–2/0

6–1/0

125

 8

150 A

30

30

30

HOM3060M150PCVP

(1) HOM3060M150PC, (3) HOM120, (2) HOM230

PK23GTA

4–250

225

10

200 A

20

40

20

HOM2040M200PCVP

(1) HOM2040M200PC, (3) HOM120, (2) HOM230

PK18GTA

4–250

225

 9

30

60

30

HOM3060M200PCVP

(1) HOM3060M200PC, (3) HOM120, (2) HOM230

PK23GTA

225

10

30

60

30

HOM3060M200PC1AVP

(1) HOM3060M200PC, (3) HOM120, (2) HOM230, (1) HOM115PCAFI

PK23GTA

225

10

30

60

30

HOM3060M200PCAFVP OBS

(1) HOM3060M200PC, (3) HOM120, (2) HOM230, (3) HOM115PCAFI

PK23GTA

225

10

40

80

40

HOM4080M200PCVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230

PK27GTA

225

12

40

80

40

HOM4080M200PC1AVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230, (1) HOM115PCAFI

PK27GTA

225

12

40

80

40

HOM4080M200PCAFVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230, (3) HOM115PCAFI

PK27GTA

225

12

OBS This product is obsolete.

Plug-on Neutral with Qwik-Grip Indoor Load Center Value Packs (Compatible with Plug-on and Plug-on Neutral Breakers)

 

 Main Ratings

Spaces

  Max. 1P Circuits

Max.
Tandem|
Circuit
Breakers

Load Center 
Box, Interior, Cover and Branch Circuit Breakers

Equipment
Ground Bar Kit
(Order Separately)

Main
Wire Size|
AWG/kcmil|
Al/Cu

Bus Rating

Box
No.

[3]

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

I

N

D

O

O

R

QO Convertible Mains—Factory-Installed Main Lugs, up to 65 kA Short Circuit Current Rating—Copper Bus, QOM1 Main Frame Size, Convertible to Main Circuit Breaker

125 A

24

34

10

QO124L125PQGCVP OBS

(1) QO124L125PQGC, (3) QO120, (2) QO230 and (1) PKQGA Qwik-Grip assembly kit

PK15GTAL

Included

6–2/0

7Q

QO Convertible Mains—Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating—Copper Bus, QOM2 Main Frame Size, Convertible to Main Lugs or Main Circuit Breaker

200 A

42

52

10

QO142M200PQCVP

(1) QO142M200PQC, (3) QO120, (2) QO230 and (1) PKQGA Qwik-Grip assembly kit

PK23GTA

(Order separately)

4–250

225

11Q

Homeline Convertible Mains—Factory-Installed Main Circuit Breaker, 22kA Short Circuit Current Rating—Copper Bus, QOM1 Main Frame Size, Convertible to Main Lugs or Main Circuit Breaker

100 A

20

40

20

HOM2040M100PQCVP

(1) HOM2040M100PQC, (2) HOM120, (1) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK18GTA

(Order separately)

6–2/0

6–1

125

 7Q

200 A

30

60

30

HOM3060M200PQCVP

(1) HOM3060M200PQC, (3) HOM120, (2) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK23GTA

(Order separately)

4–250

225

10Q

40

80

40

HOM4080M200PQCVP

(1) HOM4080M200PQC, (2) HOM120, (1) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK27GTA

(Order separately)

4–250

225

12Q

OBS This product is obsolete.

Plug-on Neutral Rainproof Load Center Value Packs (Compatible with Plug-on and Plug-on Neutral Circuit Breakers)

 

 Main
Ratings

Spaces

  Max. 1P Circuits

Max.
Tandem
Circuit
Breakers

Load Center 
Box, Interior, Cover and Branch Circuit Breakers

Equipment
Ground Bar Kit
(Order Separately)

Main
Wire Size
AWG/kcmil
Al/Cu

Bus Rating

Box
No.

[3]

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

R

A

I

N

P

R

O

O

F

Homeline (Accepts Only HOM Plug-On Circuit Breakers)

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible to Main Lugs or Lower Amperage QOM2 Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

125 A

12

24

12

HOM1224M125PRBVP

(1) HOM1224M125PRB, (3) HOM120, (2) HOM230

PK23GTA

6–2/0

6–1

125

3R

200 A

30

60

30

HOM3060M200PRBVP

(1) HOM3060M200PRB, (3) HOM120, (2) HOM230

PK23GTA

4–250

225

7R

Feedback