Homeline Load Centers, Indoor, Single Phase

Class 1170 / Refer to Catalog 1100CT0501

HOM Standard Load Center Main Lugs, Fixed Mains

Single-phase, three-wire—120/240 Vac Indoor—UL Listed

Fixed Main Lugs Load Centers (Accepts Only HOM Plug-on Circuit Breakers - Not compatible with HOM Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

 Max.

Single

Pole

Circuits [1]

Max.

Tandem

Circuit

Breakers

Load Center

Box, Interior and Cover   [2]

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[3]

Al

Cu

I

N

D

O

O

R

Main Lugs—10 kA Short Circuit Current Rating Order HOM Circuit Breakers (See Homeline™ Circuit Breakers) Factory-installed Fixed Main Lugs

 70 A

2

4

2

HOM24L70F/S[4] [5]

12–3

14–4

70

PK3GTA1

 2

100 A

6

12

6

HOM612L100F/S[4] [6]

8–1

100

PK7GTA

 4

125 A

4

 8

4

HOM48L125GC

12–2/0

14–2/0

125

PK7GTA Included

21

HOM Plug-on Neutral Load Center Main Lugs, Convertible Mains

Single-phase, three-wire—120/240 Vac Indoor—UL Listed

Convertible Main Lugs Plug-on Neutral Load Centers (Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

 Max.

Single

Pole

Circuits [1]

Max.

Tandem

Circuit

Breakers

Load Center

Box, Interior and Cover   [2]

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[3]

Al

Cu

I

N

D

O

O

R

Convertible Mains—Factory-installed Main Lugs
QOM1 Main Frame Size—Convertible to Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

125 A

8

16

8

HOM816L125PC

6–2/0

6–1

125

PK9GTA

 6

12

24

12

HOM1224L125PC

6–1

125

PK15GTA

 6

16

32

16

HOM1632L125PCOBS

6–1/0

125

PK15GTA

 8

20

40

20

HOM2040L125PC

6–1/0

125

PK18GTA

 8

30

60

30

HOM3060L125PC

6–2/0

125

PK23GTA

10

Convertible Mains—Factory-installed Main Lugs
QOM2 Main Frame Size—Convertible to Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

225 A

30

60

30

HOM3060L225PC

4–300

4–250

225

PK23GTA

10

40

80

40

HOM4080L225PC

225

PK27GTA

12

42

84

42

HOM4284L225PC

225

PK27GTA

12

60

120

60

HOM60120L225PC

225

PK27GTA

25

Convertible Mains—Factory-installed Main Lugs—Ground Bar Included
QOM1 Main Frame Size—Convertible to Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

125 A

8

16

8

HOM816L125PGC

6–2/0

6–1

125

PKGTALP1 Included

6

12

24

12

HOM1224L125PGC

6–1

125

PKGTALP1 Included

6

20

40

20

HOM2040L125PGC

6–1/0

125

PKGTALP1 Included

8

24

48

24

HOM2448L125PGC

6–1/0

125

PKGTALP2 Included

8

Convertible Mains—Factory-installed Main Lugs—Ground Bar Included
QOM2 Main Frame Size—Convertible to Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

225 A

30

60

30

HOM3060L225PGC

4–300

4–250

225

PKGTALP2 Included

10

16

32

16

HOM1632L225PGCOBS

225

PKGTALP1 Included

9

20

40

20

HOM2040L225PGC

225

PKGTALP1 Included

9

40

80

40

HOM4080L225PGC

225

PKGTALP3 Included

12

42

84

42

HOM4284L225PGC

225

PKGTALP3 Included

12

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

OBS This product is obsolete.

Field-Installed Main Circuit Breaker Kits, Single-phase

QOM1 Frame Size

50–125 Amperes

These tables define application and selection criteria for field‑installed QOM main circuit breaker kits used in convertible main load centers for single‑phase (Ø) systems. They cover QOM1 frame sizes rated 50–125 A and QOM2 frame sizes rated 100–225 A, aligned with permitted load center mains ratings and 22 kA AIR short‑circuit capability. Listed data includes approved breaker catalog numbers, conductor lug wire size ranges, UL usage conditions, maximum load ratings, and optional shunt‑trip configuration requirements to support code‑compliant electrical installations.

note

Use with convertible main load centers only.

QOM1 Frame Size

Main Circuit Breaker Rating [7]

Convertible

Load Center Mains Rating

22 k AIR  [8]

Lug Wire Size   [9] AWG/kcmil

Main Circuit Breaker

50 A

100–125

QOM50VH

12–2/0 Al or Cu

60 A

100–125

QOM60VH

70 A

100–125

QOM70VH

80 A

100–125

QOM80VH

90 A

100–125

QOM90VH

100 A

100–125

QOM100VH

110 A

125

QOM110VH

125 A

125

QOM125VH

QOM2 Frame Size

100–225 Amperes

QOM2 Frame Size

Main Circuit Breaker Rating [7]

Convertible Load Center Mains Rating

22 k AIR  [8]

Lug Wire Size  [9]

AWG/kcmil

Main Circuit Breaker [10]

100 A

150–225

QOM2100VH

4–300 Al or Cu

125 A

150–225

QOM2125VH

150 A

150–225

QOM2150VH

175 A

200–225

QOM2175VH

200 A

200–225

QOM2200VH

225 A

225

QOM2225VH

HOM Plug-on Neutral Load Center Main Breaker, Convertible Mains

Single-phase, three-wire—120/240 Vac Indoor—UL Listed

Convertible Main Breaker Plug-on Neutral Load Centers (Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

 Max.

Single

Pole

Circuits [1]

Max.

Tandem

Circuit

Breakers

Load Center

Box, Interior and Cover   [2]

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[3]

Al

Cu

I

N

D

O

O

R

Main Circuit Breaker—22 kA Short Circuit Current Rating
Convertible Mains—Factory-installed Main Circuit Breaker
QOM1 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

100 A

8

16

  8

HOM816M100PC

6–1

125

PK9GTA

 5

12

24

12

HOM1224M100PC

6–2/0

125

PK15GTA

 6

20

40

20

HOM2040M100PC

6–1

125

PK18GTA

 7

24

48

24

HOM2448M100PC

6–2/0

125

PK23GTA

 8

30

60

30

HOM3060M100PC

6–2/0

125

PK23GTA

10

125 A

24

48

24

HOM2448M125PC

6–2/0

6–1/0

125

PK23GTA

 8

30

60

30

HOM3060M125PC

6–2/0

125

PK23GTA

10

Convertible Mains—Factory-installed Main Circuit Breaker
QOM2 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See HOM Standard Load Center Main Lugs, Fixed Mains)

150 A

30

60

30

HOM3060M150PC

4–250

225

PK23GTA

10

200 A

20

40

20

HOM2040M200PC

4–250

225

PK18GTA

 9

30

60

30

HOM3060M200PC

225

PK23GTA

10

40

80

40

HOM4080M200PC

225

PK27GTA

12

42

84

42

HOM4284M200PC

225

PK27GTA

12

60

120

60

HOM60120M200PC

225

PK27GTA

25

225 A

42

84

42

HOM4284M225PC

4–300

4–250

225

PK27GTA

12

Split Bus Plug-on Neutral Load Center—Manual Transfer for use with Temporary Backup Power Source Applications NEMA 1 (indoor)

200 A

36

72

36

HOM1428X2244M200PC

4–250

PK27GTA

12

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

Single-phase, Field-Installed Mains Kits

QOL125

QOL225

Single-phase Field Installed Main Lug Kits – Use with Convertible Main Load Centers Only

Field-Installed Main Type

Frame Size

Main [7]

Ampere Rating

Use on Convertible Load Center with Mains Rating

Cat. No.

Lug Wire Size   [11]

AWG/kcmil

Main Lugs [12]

125 A

100–125 A

QOL125

6–2/0 Al or Cu

125 A

100–125 A

QOL125VD

6–4/0 Al or Cu

225 A

150–225 A

QOL225

6–300 Al or Cu

Main Circuit Breaker [13]

QOM1

 50 A

100–125 A

QOM50VH

12–2/0 Al or Cu

 60 A

100–125 A

QOM60VH

 70 A

100–125 A

QOM70VH

 80 A

100–125 A

QOM80VH

 90 A

100–125 A

QOM90VH

100 A

100–125 A

QOM100VH

110 A

125 A

QOM110VH

125 A

125 A

QOM125VH

QOM2 [14]

100 A

150–225 A

QOM2100VH

4–300 Al or Cu

125 A

150–225 A

QOM2125VH

150 A

150–225 A

QOM2150VH

175 A

200–225 A

QOM2175VH

200 A

200–225 A

QOM2200VH

225 A

225 A

QOM2225VH

HOM Plug-on Neutral Load Centers with Qwik-Grip

Single-phase, three-wire—120/240 Vac Indoor—UL Listed

HOM Plug-on Neutral

Load Center with Qwik-Grip

The Square D Homeline plug-on neutral load centers with Qwik-Grip simplify rough-in by eliminating the need to remove knockouts, install wire connectors, and blindly pull wire into the load center. A quick bend of the wire using the wire bend guide on the Qwik-Grip insert and the wire slides into the slot. Once inserted, the Qwik-Grip shield snaps on to keep the wire behind the router for a secure, code-compliant installation.

Plug-on Neutral Load Centers with Qwik-Grip (Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Main Ratings

Spaces

  Max. 1P Circuits

Max. Tandem

Circuit

Breakers

Load Center 

Box, Interior and Cover

Main Wire Size AWG/kcmil

Bus Rating

Equipment

Ground Bar Kit

Box
No.

 

Al

Cu

I

N

D

O

O

R

125 A

24

48

24

HOM2448L125PQGC

6–2/0

6–1/0

125

PKGTALP2 Included

8Q

30

60

30

HOM3060L125PQGC

6–2/0

6–2/0

125

PKGTALP2 Included

10Q

Convertible Mains—Factory-Installed Main Lugs, 10 kA Short Circuit Current Rating— QOM2 Main Frame Size, Convertible to Main Circuit Breaker

225 A

30

60

30

HOM3060L225PQGC

4–250

225

PKGTALP2 Included

 10Q

40

80

40

HOM4080L225PQGC

4–250

225

PKGTALP3 Included

 12Q

42

84

42

HOM4284L225PQGC

4–250

225

PKGTALP3 Included

 12Q

Convertible Mains—Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating— QOM2 Main Circuit Breaker Frame Size, Convertible to Main Lugs or Main Circuit Breaker

200 A

30

60

30

HOM3060M200PQC

4–250

225

PK23GTA (Order separately)

10Q

40

80

40

HOM4080M200PQC

4–250

225

PK27GTA (Order separately)

12Q

42

84

42

HOM4284M200PQC OBS

4–250

225

PK27GTA (Order separately)

12Q

OBS This product is obsolete.

Homeline Service Upgrade Load Centers

Single-phase, three-wire—120/240 Vac Special Applications—UL Listed

Service Upgrade Load Centers with Removable End Walls
(Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Mains

Rating

Spaces

  Max. 1P

Circuits [1]

Max. Tandem Circuit Breakers

Load Center

Box and Interior

Extra Long Cover with Door

(Order Separately)

Main Wire Size

AWG / Kcmil

Bus Rating

Equipment Ground Bar Kit
(Order Separately)

Box No.

[15]

Flush

Surface

Al

Cu

Convertible Mains—Factory-Installed Main Circuit Breaker—22KA
QOM2 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See Homeline™ Miniature Circuit Breakers)—Copper Bus [8]

INDOOR

200 A

30

60

30

HOM3060M200PCEP OBS [16]

HOMC30UFL

4-250

225

PK23GTA

10

OBS This product is obsolete.

Footnotes

  1. Maximum single pole branch circuits utilizing HOM and/or HOMT circuit breakers.
  2. C at end of catalog number indicates combination flush/surface cover included with device.
  3. See Indoor Knockout Information and Enclosure Dimensions
  4. F/S at end of catalog number indicates to order F for flush device or S for surface device. The cover does not have a door.
  5. HOM-GFI and HOM-AFI branch circuit breakers are limited to number 10 maximum wire.
  6. 70 A maximum branch circuit breaker, 100 A maximum back feed main circuit breaker.
  7. Do not exceed the load center mains rating.
  8. 22 k AIR main circuit breaker UL Listed for use ahead of QO, QOT and QO-PL 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.
  9. Wire range listed for QOM circuit breaker kits is the wire range of that circuit breaker. To find out maximum wire size permitted in a particular load center per UL, see Main Wire Size in that load center table.
  10. Add suffix 1021 for 120, 208 or 240 Vac shunt trip.
  11. Wire range listed for main device kits is the wire range of that device. To find out maximum wire size permitted in a particular load center per UL, see tables in QO™ Load Centers and QO™ and Homeline™ Load Centers and Circuit Breakers under Main Wire Size.
  12. If main circuit breaker knockout has been removed from the load center’s trim, order appropriate filler plate from QO Load Center Accessories.
  13. 22 k AIR main circuit breaker UL Listed for use ahead of HOM and HOMT 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.
  14. Add suffix 1021 for 120, 208, 240 Vac shunt trip.
  15. See Knockout Information
  16. Ships with standard length cover.
Feedback