Tenant Circuit Breakers for MP Meter-Pak Meter Centers

MP Meter-Pak Tenant Circuit Breakers provide reliable, safe power distribution for multi-tenant environments. These circuit breakers are designed for seamless integration with Meter-Pak systems and panelboards, they support a wide range of residential, commercial, and industrial applications.

Tenant Circuit Breakers — MP Meter-Pak

Available in plug-on models from 40 A to 225 A with interrupting capacities up to 100 kA, these breakers offer flexible, UL-listed solutions to meet varying system requirements while ensuring dependable protection.

note

UL Listed Short Circuit Current Rating depends on lowest interrupting rating of circuit breaker installed. (Refer to EZM UL Listed Short-Circuit Current Ratings for Square D certified ratings for downstream panelboards and load centers.)
QO-VH Tenant Circuit Breaker

QO2100VH
2 Pole, Plug-on Type
Circuit Breaker

PowerPacT Q-Frame Tenant Circuit Breaker

QDP22200TM
2 Pole
Circuit Breaker

Tenant Circuit Breakers

Amperes

10 k AIR
120/240 Vac

22 k AIR

120/240 Vac

42 k AIR

120/240 Vac

100 k AIR

120/240 Vac

For use in 2 positions, 125 A Max. Type MPC, MPCR and MPCH Meter-Pak Compartmentalized Disconnect Metering Equipment

40

QO240

QO240VH [1]

QOH240

—

50

QO250

QO250VH [1]

QOH250 [1]

—

 60

QO260

QO260VH

QOH260 [1]

—

 70

QO270

QO270VH

QOH270 [1]

—

 80

QO280

QO280VH

QOH280 [1]

—

 90

QO290

QO290VH

QOH290

—

100

QO2100

QO2100VH

QOH2100

—

125

QO2125

QO2125VH

QOH2125

—

Amperes

10 k AIR
120/240 Vac

25 k AIR

120/240 Vac

65 k AIR

120/240 Vac

100 k AIR

120/240 Vac

To use in 125 A 3 to 6 positions, 200 A Max Type MPC, MPCH and MPCR, and 225A MPL Meter-Pak Compartmentalized Disconnect Metering Equipment

70

QBP22070TM

QDP22070TM

QGP22070TM

QJP22070TM

80

QBP22080TM

QDP22080TM

QGP22080TM

QJP22080TM

90

QBP22090TM

QDP22090TM

QGP22090TM

QJP22090TM

100

QBP22100TM

QDP22100TM

QGP22100TM

QJP22100TM

110

QBP22110TM

QDP22110TM

QGP22110TM

QJP22110TM

125

QBP22125TM

QDP22125TM

QGP22125TM

QJP22125TM

150

QBP22150TM

QDP22150TM

QGP22150TM

QJP22150TM

175

QBP22175TM

QDP22175TM

QGP22175TM

QJP22175TM

200

QBP22200TM

QDP22200TM

QGP22200TM

QJP22200TM

225

QBP22225TM

QDP22225TM

QGP22225TM

QJP22225TM

Footnotes

  1. Order only. Not stocked in PDS. Order Point: Lincoln.
Feedback