Three-Phase Main Devices (Busway Center Tap)
Class 4162 / Refer to Catalog 4100CT0701
EZM Busway Center Tap Mains
The EZM Busway Center Tap mains offer provides a convenient space saving method for connecting EZM Branch Meter sections to I-Line II Busway in vertical riser applications. The mains are connected "inline" with the Busway column conserving precious electrical room space.
-
The Part Number Coding Table is to be used for interpreting existing part numbers only. All possible combinations are not available. Please contact product support for additional references needed.
-
Outgoing Feeder Bus Joint-Pak is included with each EZM CTM Section.
-
EZM Horizontal Cross Bus is 1200 A Copper Only
-
Busway Center Tap Mains are fully NEMA 3R Rated.
-
Mains Devices are fully sealable by utility.
-
EZM Branch units are installed using the mounting kit - EZMCTMKIT.
-
Short circuit current rating = 150,000 symmetrical amps.
-
EZM CTM is configured for neutral front only (G-> N-> C-> B->A-> G) as viewed front to rear.
-
Compatible with I-LINE II Busway rated 2000–5000 A.
-
Includes factory installed PowerPact M- and P-frame Circuit Breakers and Switches (Rated 600–1200 A.)
-
Fully compatible with all standard EZ Meter-Pak Branch Devices and Extenders.
Part Number Coding
|
Number Segment |
Character |
Description |
EZM |
3 |
1000 |
JCB |
C |
20 |
|
Device Name |
EZM |
EZM Busway Center Tap Main |
||||||
|
System Connection (Phase Order: Front to Back) |
3 |
Three-Phase (N, C, B, A) |
||||||
|
Maximum Current of Main Service Disconnect |
600 |
600 A |
||||||
|
800 |
800 A |
|||||||
|
1000 |
1000 A |
|||||||
|
1200 |
1200 A |
|||||||
|
Type of Main Service Disconnect (with AIC Rating) |
GCB |
65 kAIC Circuit Breaker |
||||||
|
JCB |
100 kAIC Circuit Breaker |
|||||||
|
FS |
100 kAIC Fused Switch |
|||||||
|
Material of I-Line II Busway |
C |
Copper |
||||||
|
A |
Aluminum |
|||||||
|
Amperage of I-Line II Busway |
20 |
2000 A |
||||||
|
25 |
2500 A |
|||||||
|
30 |
3000 A |
|||||||
|
32 |
3200 A |
|||||||
|
40 |
4000 A |
|||||||
|
50 |
5000 A |
|||||||
This table is for interpreting existing part numbers only. All possible combinations are not available.
EZM Busway Center Tap Mains
|
Main CB Ampere Rating (A) |
I-Line II Busway Rating, Material |
Cat. No. |
Height |
Width |
Depth |
MC [1]Height |
||
|---|---|---|---|---|---|---|---|---|
|
Main Circuit Breakers (Three-phase Incoming and Three-phase Outgoing) |
||||||||
|
SCCR |
65 kA |
100 kA |
||||||
|
600 |
2000A, Al |
— |
43.08 |
22.70 |
14.78 |
56.11 |
||
|
3000A, Al |
— |
43.08 |
22.70 |
14.78 |
56.11 |
|||
|
4000A, Al |
43.08 |
27.96 |
14.78 |
56.11 |
||||
|
800 |
2000A, Al |
— |
43.08 |
22.70 |
14.78 |
56.11 |
||
|
2500A, Al |
— |
43.08 |
22.70 |
14.78 |
56.11 |
|||
|
3000A, Al |
43.08 |
22.70 |
14.78 |
56.11 |
||||
|
4000A, Al |
43.08 |
27.96 |
14.78 |
56.11 |
||||
|
1000 |
4000A, Al |
— |
43.08 |
27.96 |
14.78 |
56.11 |
||
|
1200 |
3000A, Al |
— |
43.08 |
22.70 |
14.78 |
56.11 |
||
|
4000A, Al |
43.08 |
27.96 |
14.78 |
56.11 |
||||