Accessories for Individual Meter Sockets
Individual Meter Socket Accessories
Adapter Plate, Lug Kits, and Sealing Rings
|
Accessory |
Description |
Cat. No. |
|---|---|---|
|
Adapter Plate |
To allow the use of a Series A Hub on a device that is setup for a series A-L Hub. |
|
|
Lug Kits |
For use on meter sockets supplied with Line, Load, and Neutral Studs only. Be sure to order enough lugs for each device (a typical single-phase device requires 6 lugs). |
|
|
Includes one, two-barrel lug (6-250 kcmil) |
ARP00118 OBS | |
|
Includes one, single barrel lug (4-600 kcmil) |
ARP00129 OBS | |
|
Includes three, two-barrel lugs (6-350 kcmil) |
||
|
Sealing Ring |
Snap-on Aluminum (Standard) |
|
|
Snap-on Stainless Steel (Non-standard) |
||
|
Screw Type Aluminum (Non-standard) |
||
| OBS – This product is obsolete. | ||
Fifth-Jaw Kit, Closing Plates, and Hubs
|
Accessory |
Description |
Cat. No. |
|
|---|---|---|---|
|
Fifth-Jaw Kit |
Converts a 4-jaw meter socket to a 5-jaw meter socket. For use on meter sockets supplied without lever bypass or jaw release only. |
||
|
Closing Plates |
For Series A (steel) |
||
|
For Series A (aluminum) |
|||
|
For Series A-L (steel) |
|||
|
For Series A-L (aluminum) |
ACPLA OBS |
||
|
Hubs |
Series A |
1.00 inch |
|
|
1.25 inch |
|||
|
1.50 inch |
|||
|
2.00 inch |
|||
|
2.50 inch |
|||
|
Series A-L |
2.00 inch |
||
|
2.50 inch |
|||
|
3.00 inch |
|||
|
3.50 inch |
A350L OBS |
||
|
4.00 inch |
|||
|
Series B |
3.00 inch |
||
| OBS – This product is obsolete. | |||