MP Meter-Pak Meter Centers

MP Meter-Pak meter centers include ring and ringless metering equipment with 125 A, 200 A, and 225 A meter socket positions, multiple main bus ampacities, circuit breaker types, and hub provisions.

Ring and Ringless Type Meter Center Devices

Square D MP Meter Center Device with Compartmentalized Disconnects that meets UL and NEC requirements.

MPCR66125

Meter Center Device with Compartmentalized Disconnects that meets UL and NEC requirements.

  • Consult local utility for approval before installation

  • Meets latest Compartmentalization Disconnect Requirements

  • Main lugs only—two to six meter sockets

  • Enclosures are indoor/rainproof NEMA 3R construction

  • Suitable only for use as service equipment

  • Swingable mounting feet supplied at bottom of device

  • Factory-installed mechanical lugs, alternate lugs and NEMA/EUSERC lug landing kits available

  • Surface mount, convertible to semi-flush with field installed flange kit

  • Ring type devices supplied with 4-jaw meter sockets (5th jaw kits available, order separately)

  • Ringless type devices supplied with 5-jaw meter sockets, available with and without horn or lever bypass.

  • Provisions for mounting 2-pole circuit breaker for each meter socket position (order circuit breakers separately).

  • Mounting channel supplied, except for box 1R (125 A, 2-position).

  • Combination overhead/underground feed.

For additional information, refer to document 4141CT0701 catalog and MP Meter-Pak Meter Centers online.

MP Catalog Number Description

Number Segment

Character

Description

MPC

H

4

4

125

Device Name

MPC

Meter-Pak Compartmentalized Disconnect Meter Center

     

Socket/Bypass Type

Blank

Ring Type

   

R

Ringless Type with 5th Jaw

   

H

Ringless with Horn Bypass and 5th Jaw

   

L

Ringless with Lever Bypass, Jaw Release and 5th Jaw

   

Bus Ampacity

2

200 A

       

3

300 A

       

4

400 A

       

5

500 A

       

6

600 A

       

8

800 A

       

Number of Meter Sockets

2

2-Positions MPC, MPCH, MPL, and MPCR

 

3

3-Positions MPC, MPCH, MPL, and MPCR

 

4

4-Positions MPC, MPCH, MPL, and MPCR

 

5

5-Positions MPC, MPCH and MPCR

 

6

6-Positions MPC, MPCH, MPL and MPCR

 

Max. Tenant Circuit Breaker Amperage

125

125 A

         

200

200 A

         

225

225 A

         
Square D Ring Type MP Meter-Pak Meter Center

MPC33125
Ring Type

Ring Type MP Meter-Pak Meter Centers

Metering equipment with 125 A or 200 A meter socket positions.

note

See Tenant Circuit Breakers — MP Meter-Pak for breaker selection.

Ring Type MP Meter-Pak Metering Equipment

Amperes per Pos.

No.
of Pos.

Factory-Installed
Main Lugs
Ampacity
(alternate lugs [1])

Main Bus
Ampacity
(A)

Cat. No.

Line Lug Wire
Size Al/Cu
AWG/kcmil

Circuit Breaker
Type
(2P) [2]

Hub Prov. [3]

Semi-Flush
Flange Kit

Wt Lbs

125

2

200

200

MP22125 [4]

(1) 4–250

QO,

QO-VH,

QOH

A/B300

MPSF12

 46

3

300

300

MPC33125 [5]

(1) 1/0–600 or

(2) 1/0–250

QBP-TM,
QDP-TM,
QGP-TM or
QJ-TM

A-L

MPSF14

 95

4

400

400

MP44125 [5]

(1) 1/0–600 or

(2) 1/0–250

A-L

MPSF14

 97

5

400 Al

500 Cu

500

MPC55125 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF16

130

6

400 Al

500 Cu

600

MPC66125 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF16

132

200

2

400

400

MPC42200 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF23

 99

3

400

400

MPC43200 [5]

(1) 1/0–600 or

(2) 1/0–250

MPSF23

 99

4

400

600

MP64200 [5]

(1) 1/0–600 or

(2) 1/0–250

MPSF24

135

5

600 Al, 750 Cu

800

MPC85200 [5]

(2) 3/0–500

MPSF26

173

6

600 Al, 750 Cu

800

MPC86200 [5]

(2) 3/0–500

MPSF26

173


Square D Ringless Type MP Meter-Pak Meter Center

MPCR43200
Ringless Type

Ringless Type MP Meter-Pak Meter Centers

Metering Equipment with:

  • 125 A or 200 A Type MPCR, MPCH meter socket positions, or

  • 225 A Type MPL Meter Socket Positions

note

See Tenant Circuit Breakers — MP Meter-Pak for breaker selection.

note

UL Listed short circuit current rating depends on lowest interrupting rating of circuit breaker installed.

Ringless Type MP Meter-Pak Metering Equipment

Amperes per Pos.

No.
of Pos.

Factory-Installed
Main Lugs
Ampacity
(alternate lugs [1])

Main Bus
Ampacity
(A)

No. Bypass
Cat. No.

Horn
Bypass
Cat. No.

Lever
Bypass
Cat. No.

Line Lug
Wire Size
Al/Cu
AWG/kcmil

Circuit Breaker
Type
(2P) [2].

Hub Prov. [3]

Semi-Flush
Flange Kit

Wt
Lbs

125

2

200

200

MPR22125

MPH22125

—

(1) 4–250

QO,

QO-VH,

QOH

A/B300

MPSF12

46

3

300

300

MPCR33125

MPCH33125

—

(1) 1/0–600 or

(2) 1/0–250

QBP-TM,
QDP-TM,
QGP-TM or
QJ-TM

A-L

MPSF14

95

4

400

400

MPR44125

MPH44125

—

(1) 1/0–600 or

(2) 1/0–250

MPSF14

97

5

400 Al

500 Cu

500

MPCR55125

MPCH55125

—

(1) 1/0–600 or

(2) 1/0–250

(2) A-L

MPSF16

130

6

400 Al

500 Cu

600

MPCR66125

MPCH66125

—

(1) 1/0–600 or

(2) 1/0–250

MPSF16

132

200

2

400

400

MPCR42200

MPCH42200

—

(1) 1/0–600 or

(2) 1/0–250

(2) A-L

MPSF23

 99

3

400

400

MPCR43200

MPCH43200

MPSF23

 99

4

400

600

MPR64200

MPH64200

MPSF24

135

225

2

350

350

—

—

MPL32225

(1) 1/0–600 or

(2) 1/0–250

N/A

105

3

400

500

—

—

MPL53225

N/A

147

4

400

600

—

—

MPL64225

N/A

200

200

5

600 Al, 750 Cu

800

MPCR85200

MPCH85200

—

(2) 3/0–500

MPSF26

173

6

600 Al, 750 Cu

800

MPCR86200

MPCH86200

—

(2) 3/0–500

MPSF26

173

Footnotes

  1. See MP Meter-Pak Meter Center Accessories for alternate lugs.
  2. See Tenant Circuit Breakers — MP Meter-Pak
  3. For A and A-L Hubs see MP Meter-Pak Meter Center Accessories, for B Hubs see Digest Section 3.
  4. Meets EUSERC standards.

  5. Meets EUSERC standards with addition of lug landing kit, MMSK2.
Feedback