Ring and Ringless Devices
Ring and Ringless Type Devices
Meter Center Device with Compartmentalized Disconnects that meets UL and NEC requirements.
-
Consult local utility for approval before installation
-
Meets latest Compartmentalization Disconnect Requirements
-
Main lugs only—two to six meter sockets
-
Enclosures are indoor/rainproof NEMA 3R construction
-
Suitable only for use as service equipment
-
Swingable mounting feet supplied at bottom of device
-
Factory-installed mechanical lugs, alternate lugs and NEMA/EUSERC lug landing kits available
-
Surface mount, convertible to semi-flush with field installed flange kit
-
Ring type devices supplied with 4-jaw meter sockets (5th jaw kits available, order separately)
-
Ringless type devices supplied with 5-jaw meter sockets, available with and without horn or lever bypass.
-
Provisions for mounting 2-pole circuit breaker for each meter socket position (order circuit breakers separately).
-
Mounting channel supplied, except for box 1R (125 A, 2-position).
-
Combination overhead/underground feed.
For additional information, refer to document 4141CT0701 catalog and MP Meter-Pak Meter Centers online.
MP Catalog Number Description
|
Number Segment |
Character |
Description |
MPC |
H |
4 |
4 |
125 |
|
Device Name |
MPC |
Meter-Pak Compartmentalized Disconnect Meter Center |
|||||
|
Socket/Bypass Type |
Blank |
Ring Type |
|||||
|
R |
Ringless Type with 5th Jaw |
||||||
|
H |
Ringless with Horn Bypass and 5th Jaw |
||||||
|
L |
Ringless with Lever Bypass, Jaw Release and 5th Jaw |
||||||
|
Bus Ampacity |
2 |
200 A |
|||||
|
3 |
300 A |
||||||
|
4 |
400 A |
||||||
|
5 |
500 A |
||||||
|
6 |
600 A |
||||||
|
8 |
800 A |
||||||
|
Number of Meter Sockets |
2 |
2-Positions MPC, MPCH, MPL, and MPCR |
|||||
|
3 |
3-Positions MPC, MPCH, MPL, and MPCR |
||||||
|
4 |
4-Positions MPC, MPCH, MPL, and MPCR |
||||||
|
5 |
5-Positions MPC, MPCH and MPCR |
||||||
|
6 |
6-Positions MPC, MPCH, MPL and MPCR |
||||||
|
Max. Tenant Circuit Breaker Amperage |
125 |
125 A |
|||||
|
200 |
200 A |
||||||
|
225 |
225 A |
||||||
Ring Type MP Meter-Pak Metering Equipment with 125 A or 200 A Meter Socket Positions[1]
|
Amperes per Pos. |
No. of Positions |
Factory-Installed Main Lugs |
Main Bus Ampacity (A) |
Cat. No. |
Line Lug Wire AWG/kcmil |
Circuit Breaker Type |
Hub Prov. [3] |
Semi-Flush |
Wt Lbs |
|---|---|---|---|---|---|---|---|---|---|
|
125 |
2 |
200 |
200 |
(1) 4–250 |
QO, QO-VH, QOH |
A/B300 |
MPSF12 |
46 |
|
|
3 |
300 |
300 |
(1) 1/0–600 or (2) 1/0–250 |
QBP-TM, |
A-L |
MPSF14 |
95 |
||
|
4 |
400 |
400 |
(1) 1/0–600 or (2) 1/0–250 |
A-L |
MPSF14 |
97 |
|||
|
5 |
400 Al 500 Cu |
500 |
(1) 1/0–600 or (2) 1/0–250 |
(4) A-L |
MPSF16 |
130 |
|||
|
6 |
400 Al 500 Cu |
600 |
(1) 1/0–600 or (2) 1/0–250 |
(4) A-L |
MPSF16 |
132 |
|||
|
200 |
2 |
400 |
400 |
(1) 1/0–600 or (2) 1/0–250 |
(4) A-L |
MPSF23 |
99 |
||
|
3 |
400 |
400 |
(1) 1/0–600 or (2) 1/0–250 |
MPSF23 |
99 |
||||
|
4 |
400 |
600 |
(1) 1/0–600 or (2) 1/0–250 |
MPSF24 |
135 |
||||
|
5 |
600 Al, 750 Cu |
800 |
(2) 3/0–500 |
MPSF26 |
173 |
||||
|
6 |
600 Al, 750 Cu |
800 |
(2) 3/0–500 |
MPSF26 |
173 |
Ringless Type MP Meter-Pak Metering Equipment with 125 A or 200 A Type MPCR, MPCH or 225 A Type MPL Meter Socket Positions[1]
|
Amperes Per |
No. of Pos. |
Factory-Installed Main Lugs |
Main Bus |
No. Bypass |
Horn |
Lever |
Line Lug |
Circuit Breaker |
Hub |
Semi-Flush |
Wt |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
125 |
2 |
200 |
200 |
— |
(1) 4–250 |
QO, QO-VH, QOH |
A/B300 |
MPSF12 |
46 |
||
|
3 |
300 |
300 |
— |
(1) 1/0–600 or (2) 1/0–250 |
QBP-TM, |
A-L |
MPSF14 |
95 |
|||
|
4 |
400 |
400 |
— |
(1) 1/0–600 or (2) 1/0–250 |
MPSF14 |
97 |
|||||
|
5 |
400 Al 500 Cu |
500 |
— |
(1) 1/0–600 or (2) 1/0–250 |
(2) A-L |
MPSF16 |
130 |
||||
|
6 |
400 Al 500 Cu |
600 |
— |
(1) 1/0–600 or (2) 1/0–250 |
MPSF16 |
132 |
|||||
|
200 |
2 |
400 |
400 |
— |
(1) 1/0–600 or (2) 1/0–250 |
(2) A-L |
MPSF23 |
99 |
|||
|
3 |
400 |
400 |
MPSF23 |
99 |
|||||||
|
4 |
400 |
600 |
MPSF24 |
135 |
|||||||
|
225 |
2 |
350 |
350 |
— |
— |
(1) 1/0–600 or (2) 1/0–250 |
N/A |
105 |
|||
|
3 |
400 |
500 |
— |
— |
N/A |
147 |
|||||
|
4 |
400 |
600 |
— |
— |
N/A |
200 |
|||||
|
200 |
5 |
600 Al, 750 Cu |
800 |
— |
(2) 3/0–500 |
MPSF26 |
173 |
||||
|
6 |
600 Al, 750 Cu |
800 |
— |
(2) 3/0–500 |
MPSF26 |
173 |
|||||
note UL Listed short circuit current rating depends on lowest interrupting
rating of circuit breaker installed.
|
|||||||||||
Tenant Circuit Breakers
Tenant Circuit Breakers provide reliable, safe power distribution for multi-tenant environments. Designed for seamless integration with Meter-Pak™ systems and panelboards, they support a wide range of residential, commercial, and industrial applications. Available in plug-on models from 40 A to 225 A with interrupting capacities up to 100 kA, these breakers offer flexible, UL-listed solutions to meet varying system requirements while ensuring dependable protection.
note
Tenant Circuit Breakers
|
Amperes |
10 k AIR |
22 k AIR 120/240 Vac |
42 k AIR 120/240 Vac |
100 k AIR 120/240 Vac |
|---|---|---|---|---|
|
For use in 2 positions, 125 A Max. Type MPC, MPCR and MPCH Meter-Pak Compartmentalized Disconnect Metering Equipment |
||||
|
40 |
— |
|||
|
50 |
— |
|||
|
60 |
— |
|||
|
70 |
— |
|||
|
80 |
— |
|||
|
90 |
— |
|||
|
100 |
— |
|||
|
125 |
— |
|||
|
Amperes |
10 k
AIR |
25 k AIR 120/240 Vac |
65 k AIR 120/240 Vac |
100 k AIR 120/240 Vac |
|
To use in 125 A 3 to 6 positions, 200 A Max Type MPC, MPCH and MPCR, and 225A MPL Meter-Pak Compartmentalized Disconnect Metering Equipment |
||||
|
70 |
||||
|
80 |
||||
|
90 |
||||
|
100 |
||||
|
110 |
||||
|
125 |
||||
|
150 |
||||
|
175 |
||||
|
200 |
||||
|
225 |
||||
Accessories for MP Meter-Pak Meter Centers
Accessories
|
Accessory |
Description |
Cat. No. |
|
|---|---|---|---|
|
Fifth Jaw Kit |
Fifth Jaw Kit |
||
|
Horn Bypass Kit |
For MPR and MPH only |
||
|
Slider Type Manual Circuit Closing: |
125 and 200 A Ring Style |
||
|
Sealing Rings: |
Snap-on Aluminum Screw Type Aluminum Snap-on Type Stainless Steel |
||
|
Meter Cover-Lexan™ |
Meter Cover-Lexan™ |
||
|
Optional Lug Kits: |
(1) 1/0–600 AWG/kcmil or |
||
|
(2) 3/0–500 AWG/kcmil per phase (2) 2–600 AWG/kcmil per phase |
|||
|
Semiflush Kits: |
125 A 2 Position 125 A 3–4 Position 125 A 5–6 Position 200 A 2–3 Position 200 A 4 Position 200 A 5–6 Position |
||
|
NEMA/EUSERC Lug Landing Kit: |
For 3 through 6 position 125 A and 200 A devices. Each pad rated 600 A maximum and includes (2) 1/2-13 studs and mounting hardware. |
||
|
MP Meter-Pak Wireway: (Wall Mount Pedestal) |
125 A 2 Position ONLY 125 A 3–6 Position 200 A 2–6 Position MPL53-225 |
||