Ring Type Meter Mains with Test Block Bypass

Square D™ Meter Mains with Test Block Bypass offer a reliable, utility-compliant solution that integrates metering, service disconnect, and bypass functionality into a single compact unit. Designed for both residential and light commercial applications, they simplify installation while supporting overhead and underground service configurations. Also see the product range page Individual Meter Sockets for product specifications, product selectors, and related documents.

Individual Meter Mains with Test Block Bypass

Individual Meter Socket with Test Block Bypass (EUSERC)

EMT1225CB

Available in single-phase (single-phase, three-wire) and three-phase (three-phase, four-wire) options, they provide up to 225 A capacity with high short-circuit ratings (up to 100 kA), ensuring dependable performance in demanding environments.

Ring Type, Single-phase Three-wire and Three-phase Four-wire, Meter Main with Test Block Bypass (Meets EUSERC Requirements)

System (Incoming)
and
Service (Outgoing)

Meter
Socket
Type

Ampere
Rating
(Max.)

Short Circuit
Current Rating

Cat. No. [1] [2]

Main Circuit Breaker Type
(Order Separately) [3]

120/240 Vac
Single-phase, Three-wire

5-Jaw

225 A

100 kA
max.

EMT1225CB

2-Pole Type
QB, QD, QG, QJ
(QO, QO-VH, QOH) [4]

208Y/120 Vac Three-phase, Four-wire [5]
or
240/120 Vac Three-phase, Four-wire Delta

7-Jaw

225 A

65 kA
max.

EMT3225CB

3-Pole Type
QB, QD, QG or QJ


note

Refer to circuit breaker listings for usable load lug wire sizes.

EMT Terminal Wire Size

Line Phase
Lug

Line Neutral
Lug

Service Ground
Lug

Equipment Ground
Lug

Load Neutral
Lug

6 AWG – 300 kcmil
Al/Cu

6 AWG – 350 kcmil
Al/Cu

4 AWG – 300 kcmil
Al/Cu

6 AWG – 300 kcmil
Al/Cu

4 AWG – 300 kcmil
Al/Cu

Individual Meter Socket with Test Block Bypass - cover removed

EMT1225CB
With Covers Removed

Footnotes

  1. For box dimensions, see Meter Socket Dimensions and Knockout Sizes.
  2. Supplied with bondable neutral, suitable for use as service equipment , suiteable for overhead or underground service. UL Listed E6294.
  3. See Tenant Circuit Breakers for EZM Branch Units to select main circuit breaker.
  4. Requires use of an EZM125QOA adapter (order separately), when using QO (40 A–125 A, 2-pole) 10 kA max. SCCR, QO-VH (40 A–60 A, 2-pole) 22 kA max. SCCR, or QOH (40 A–60 A, 2-pole) 42 kA max. SCCR.
  5. 100 kA max.

Feedback