Ringless Type Horizontal Ganged Meter Sockets
Horizontal Ganged Meter Sockets
They are rated up to 600 Vac with main lugs only configurations and offer options such as ringless designs, horn bypass features, and overhead or underground service feeds. Each enclosure is UL listed and NEMA 3R rated, ensuring dependable outdoor performance and protection against environmental conditions.
-
Single-phase, 600 Vac max., main lugs only, 2 through 6 meter positions, with and without horn or lever bypass, end or center feed, overhead and underground service feeds.
-
10 kA short circuit current rating (or higher with utility approval).
-
UL Listed, NEMA® 3R enclosure.
-
Supplied with ground lugs.
-
Supplied with hub opening in top endwall, requires the use of a bolt-on hub, or closing plate.
note
Horizontal Ganged Meter Sockets
|
Branch Ratings |
Mains |
Cat. No. |
Main Lugs |
Branch Lugs |
Top Endwall [1] |
Box No. |
||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Amperes [3] |
Number |
Socket Jaw Qty. [4] |
Service |
Hub Type |
Closing Plate |
|||||
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., Without Bypass or Jaw Release |
||||||||||
|
100 |
2 |
4 |
OH/UG |
200 |
6–250 |
8–2/0 |
Series A |
ACP |
13R |
|
|
3 |
205 |
UT3R1121B OBS |
6–250 |
13R1 |
||||||
|
4 |
205 |
UT4R1131B OBS |
6–350 |
14R |
||||||
|
5 |
250 |
UT5R1131B OBS |
6–350 |
15R |
||||||
|
6 |
300 CU / 250 AL |
UT6R1131B OBS |
6–350 |
16R |
||||||
|
200 |
2 |
4 |
OH/UG |
205 |
6–250 |
8–250 |
Series A |
ACP |
17R |
|
|
4 |
360 CU / 310 AL |
1/0–500 |
Series A-L |
ACPL |
18R |
|||||
|
5 |
500 |
1/0–500 or |
Series A-L |
ACPL [5] |
19R |
|||||
|
(2)1/0–350 |
||||||||||
|
6 |
620 |
1/0–500 or |
Series A-L |
ACPL [5] |
20R |
|||||
|
(2)1/0–350 |
||||||||||
| 3 | 300 CU / 250 AL | 6–350 |
Series A-L |
ACPL | 14.13x32.4x5.38 inches | |||||
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., With Horn Bypass, Without Jaw Release |
||||||||||
|
200 |
2 |
4 |
OH/UG |
200 |
6–250 |
8–2/0 |
Series A |
ACP [6] |
14.13x20.16x5.38 inches |
|