Ring and Ringless Type Individual Meter Sockets
Class 4131 / Refer to Catalog 4100CT0701
Individual Meter Sockets
|
Individual Meter Sockets provide dependable, utility-compliant solutions for measuring electrical energy in residential and commercial applications. The meter sockets are available in single- and three-phase designs that support up to 600 Vac. Typical ratings range from 125A to 400A, with UL-listed, NEMA 3R enclosures for outdoor durability. They include ring and ringless configurations, with options for bypass, test switches, and overhead or underground service.
note
Individual Meter Sockets
|
Ampere Rating [1] |
Jaw |
Service |
Cat. No. [2] |
Lug Wire Range (Al/Cu) |
Enclosure Information |
Box No. [3] |
||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Line, Load, |
Wire |
Gnd. |
Material |
Top Endwall Conf. Order Separately |
||||||
|
Hub |
Closing Plate [4] |
|||||||||
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., Without Bypass or Jaw Release |
||||||||||
|
125 |
4 |
UG |
UTZRS101A OBS[5] |
8–2/0 |
1/2 in. Hex |
14–2 |
Steel |
Solid Top [5] |
— |
1R |
|
125 |
4 |
OH |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP |
1R |
|
|
125 |
4 |
OH |
UATRS101B OBS |
8–2/0 |
Slotted |
14–2 |
Aluminum |
Series A |
ACPA |
1R |
|
125 |
4 |
OH |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP |
1R |
|
|
125 |
5 |
OH/UG |
1003880A OBS[6] |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP |
1R |
|
125 |
4 |
OH/UG |
8-2/0 |
1/2 in. |
14-2 |
Steel |
Series A |
ACP [7] |
1R |
|
|
200 |
4 |
OH |
8–250 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
3R |
|
|
200 |
4 |
OH |
UATRS202B OBS |
8–250 |
1/2 in. Hex |
14–2 |
Aluminum |
Series A |
ACPA |
3R |
|
200 |
4 |
UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
Solid Top [5] |
— |
5R |
|
|
200 |
4 |
OH/UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
5R |
|
|
200 |
4 |
OH/UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Aluminum |
Series A |
ACPA |
5R |
|
|
200 |
4 |
OH/UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
(2) Series A |
(2) ACP[8] |
7R |
|
|
200 |
4 |
OH/UG |
8-250 |
1/2 in. Hex 5/16 Allen |
None |
Steel |
Series A |
ACP [7] |
4R |
|
|
200 |
4 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
(2) Series A |
(2) ACP [8] |
7R |
|
|
200 |
4 |
OH/UG |
8-250 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
4R |
|
|
200 |
4 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
5R |
|
|
200 |
4 |
UG |
UTRS220A OBS |
3/8 in. Studs |
9/16 in. Hex |
14-2 |
Steel |
Solid Top [5] |
— |
15.13x13x5 inches |
|
200 |
4 |
UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Solid Top [5] |
— |
2R |
|
|
200 |
4 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
17.13x13x5 inches |
|
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., With Test Switch |
||||||||||
| 20 | 8 | UG | #10 CU [9] | Studs | 14-2 | Steel | Solid Top [5] | — | 16.5x14x3.5 inches | |
|
Ringless Type, Three-phase, Four-wire 600 Vac Max., With Test Switch |
||||||||||
| 20 | 13 | UG | #10 CU [9] | Studs | 14-2 | Steel | Solid Top [5] | — | 16.5x14x3.5 inches | |
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., With Horn Bypass, Without Jaw Release |
||||||||||
|
125 |
4 |
OH/UG |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP |
1R |
|
| 125 | 4 | OH/UG | 8-2/0 | Slotted | 14-2 | Steel | Series A | ACP | 1R | |
| 125 | 4 | OH/UG | 8-2/0 | Slotted | 14-2 | Steel | Series A | ACP | 1R | |
| 125 | 5 | OH/UG | 8-2/0 | Slotted | 14-2 | Steel | Series A | ACP | 1R | |
|
125 |
5 |
OH |
UGHTRS101L OBS[10] |
8–2/0 |
Slotted |
14–2 |
Steel |
A125 [10] |
— |
1R |
|
125 |
4 |
OH |
URS101BDQ OBS[11] |
8–2/0 |
1/2 in. Hex |
None |
Steel |
Series A |
ACP |
1R |
|
125 |
5 |
OH/UG |
UGHTRS111C OBS[7] |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP [7] |
4R |
|
200 |
4 |
OH/UG |
UBHMRS212B OBS[6] |
8–250 |
1/2 in. Hex |
None |
Steel |
Series A |
ACP |
4R |
|
200 |
4 |
OH |
8–250 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
3R |
|
|
200 |
4 |
OH/UG |
8–250 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
4R |
|
|
200 |
4 |
OH/UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
5R |
|
|
200 |
4 |
UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
Solid Top [5] |
— |
2R |
|
|
200 |
4 |
UG |
URS212ADQ OBS[11] |
8–250 |
1/2 in. Hex |
None |
Steel |
Solid Top [5] |
— |
4R |
|
200 |
4 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
5R |
|
|
200 |
4 |
UG |
Line 4/0 Comp Line Neut 2/0 Comp Load 6-250 |
9/16 in. Hex |
(2) 14-2 |
Steel |
Solid Top [5] |
— |
61x9x5 inches |
|
|
200 |
4 |
OH |
8-250 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP |
3R |
|
|
200 |
5 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP |
5R |
|
|
200 |
5 |
OH/UG |
8-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
5R |
|
|
Ringless Type, Single-phase, Three-wire 600 Vac Max., With Lever Bypass and Jaw Release |
||||||||||
|
200 |
4 |
OH |
UTH4203T OBS |
6–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A-L |
ACPL |
8R |
|
200 |
4 |
OH/UG |
6–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A-L |
ACPL |
9R |
|
|
200 |
5 |
OH |
UTH5203T OBS |
6–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A-L |
ACPL |
8R |
|
200 |
5 |
OH/UG |
6–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A-L |
ACPL |
9R |
|
|
320 |
4 |
OH/UG |
Studs Only |
3/8 in. dia. studs |
14–1/0 |
Steel |
Series A-L |
ACPL |
11R |
|
|
320 |
4 |
OH/UG |
Dual 6-350 |
5/16 in. Allen |
14-1/0 |
Steel |
Series A-L |
ACPL [7] |
34.5x16.44x6.5 inches |
|
|
200 |
5 |
OH/UG |
6-350 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP [7] |
9R |
|
|
320 |
4 |
OH/UG |
3/8 in. Studs |
9/16 in. Hex |
None |
Steel |
Series A-L |
ACPL [7] |
34.5x13x5 inches |
|
|
320 |
4 |
OH/UG |
3/8 in. Studs |
9/16 in. Hex |
14-1/0 |
Aluminum |
Series A-L |
ACPL [7] |
11R |
|
|
320 |
4 |
OH/UG |
Line 4-600 Load Dual 6-350 |
Line 1/2 in. Allen Load 5/16 in. Allen |
14-1/0 |
Steel |
Series A-L |
ACPL |
11R |
|
|
Ringless Type, Three-phase, Four-wire 600 Vac Max., With Lever Bypass and Jaw Release |
||||||||||
|
200 |
7 |
OH/UG |
6–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A-L |
ACPL |
9R |
|
|
320 |
7 |
OH |
Studs Only |
3/8 in. dia. studs |
14–1/0 |
Steel |
Series A-L |
ACPL |
10R |
|
|
200 A |
7 |
OH/UG |
6-350 |
1/2 in. Hex 5/16 Allen |
None |
Steel |
Series A |
ACP [7] |
19x13x5 inches |
|
|
Ringless Type, Three-phase, Four-wire 600 Vac Max., Bolt-On Socket Without Bypass |
||||||||||
|
400 |
7 |
OH/UG |
UK7T OBS[12] |
Studs Only |
1/2 in.–20 |
1/2 in.–20 |
Steel |
Series A-L |
ACPL |
12R |
|
400 |
7 |
OH/UG |
UAK7T OBS[12] |
Studs Only |
1/2 in.–20 |
1/2 in.–20 |
Aluminum |
Series A-L |
ACPLA |
12R |
|
Ring Type, Single-phase, Three-wire 600 Vac Max., Without Bypass or Jaw Release |
||||||||||
|
125 |
4 |
OH/UG |
8–2/0 |
Slotted |
14–2 |
Steel |
Series A |
ACP |
1R |
|
|
200 |
4 |
OH/UG |
1/0–350 |
1/2 in. Hex |
14–2 |
Steel |
Series A |
ACP |
5R |
|
|
125 |
5 |
OH |
8-2/0 |
Slotted |
14-2 |
Steel |
Series A |
ACP |
1R |
|
|
200 |
5 |
OH |
8-250 |
1/2 in. Hex 5/16 Allen |
14-2 |
Steel |
Series A |
ACP |
3R |
|
|
OBS – This product is obsolete. |
||||||||||