Horizontal Ganged, Test Block Bypass Sockets and Accessories
Class 4131 / Refer to Catalog 4100CT0701
Horizontal Ganged Meter Sockets
Schneider Electric’s Horizontal Ganged Meter Sockets are designed for multi-tenant and commercial metering applications. These meter sockets support configurations ranging from 2 to 6 meter positions, making them ideal for apartment complexes, retail centers, and mixed-use building. They are rated up to 600 Vac with main lugs only configurations and offer options such as ringless designs, horn bypass features, and overhead or underground service feeds. Each enclosure is UL listed and NEMA 3R rated, ensuring dependable outdoor performance and protection against environmental conditions.
-
Single-phase, 600 Vac max., main lugs only, 2 through 6 meter positions, with and without
horn or lever bypass, end or center feed, overhead and underground service feeds. -
10 kA short circuit current rating (or higher with utility approval).
-
UL Listed, NEMA® 3R enclosure.
-
Supplied with ground lugs.
-
Supplied with hub opening in top endwall, requires the use of a bolt-on hub, or closing plate.
note
Horizontal Ganged Meter Sockets
|
Branch Ratings |
Mains Rating (A) |
Cat. No. |
Main Lugs Phase and Neutral Al/Cu (AWG/kcmil) |
Branch Lugs Phase and Neutral Al/Cu (AWG) |
Top Endwall [1] |
Box No. [2] |
||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Amperes [3] |
No. of Positions |
Socket Jaw Qty. [4] |
Service Type |
Hub Type (Order Separately) |
Closing Plate (Order Separately) |
|||||
| Ringless Type, Single-phase, Three-wire 600 Vac Max., Without Bypass or Jaw Release | ||||||||||
|
100 |
2 |
4 |
OH/UG |
200 |
6–250 |
8–2/0 |
Series A |
ACP |
13R |
|
|
3 |
205 |
UT3R1121B OBS |
6–250 |
13R1 |
||||||
|
4 |
205 |
UT4R1131B OBS |
6–350 |
14R |
||||||
|
5 |
250 |
UT5R1131B OBS |
6–350 |
15R |
||||||
|
6 |
300 CU / 250 AL |
UT6R1131B OBS |
6–350 |
16R |
||||||
|
200 |
2 |
4 |
OH/UG |
205 |
6–250 |
8–250 |
Series A |
ACP |
17R |
|
|
4 |
360 CU / 310 AL |
1/0–500 |
Series A-L |
ACPL |
18R |
|||||
|
5 |
500 |
1/0–500 or |
Series A-L |
ACPL[5] |
19R |
|||||
|
(2)1/0–350 |
||||||||||
|
6 |
620 |
1/0–500 or |
Series A-L |
ACPL[5] |
20R |
|||||
|
(2)1/0–350 |
||||||||||
| 3 | 300 CU / 250 AL | 6–350 |
Series A-L |
ACPL | 14.13x32.4x5.38 inches | |||||
| Ringless Type, Single-phase, Three-wire 600 Vac Max., With Horn Bypass, Without Jaw Release | ||||||||||
|
200 |
2 |
4 |
OH/UG |
200 |
6–250 |
8–2/0 |
Series A |
ACP [6] |
14.13x20.16x5.38 inches |
|
Meter Mains with Test Block Bypass
Meter Mains with Test Block Bypass offer a reliable, utility-compliant solution that integrates metering, service disconnect, and bypass functionality into a single compact unit. Designed for both residential and light commercial applications, they simplify installation while supporting overhead and underground service configurations. Available in single-phase (single-phase, three-wire) and three-phase (three-phase, four-wire) options, they provide up to 225 A capacity with high short-circuit ratings (up to 100 kA), ensuring dependable performance in demanding environments.
Ring Type, Single-phase, Three-wire and Three-phase, Four-wire, Meter Main with Test Block Bypass (Meets EUSERC Requirements)
|
System (Incoming) |
Meter |
Ampere |
Short Circuit |
Main Circuit Breaker
Type |
|
|---|---|---|---|---|---|
|
120/240 Vac Single-phase, Three-wire |
5-Jaw |
225 A |
100 kA max. |
2P Type QB, QD, QG, QJ |
|
|
208Y/120 Vac Three-phase, Four-wire[10] |
7-Jaw |
225 A |
65 kA max. |
3P Type QB, QD, QG or QJ |
EMT Terminal Wire Size [11]
|
Line Phase Lug |
Line Neutral Lug |
Service Ground Lug |
Equipment Ground Lug |
Load Neutral Lug |
|---|---|---|---|---|
|
6 AWG–300 kcmil |
6 AWG–350
kcmil |
4 AWG–300
kcmil |
6 AWG–300
kcmil |
4 AWG–300 kcmil |
Meter Socket Accessories
Adapter Plate, Lug Kits,
and Sealing Rings
|
Accessory |
Description |
Cat. No. |
|---|---|---|
|
Adapter Plate |
To allow the use of a Series A Hub on a device that is setup for a series A-L Hub. |
|
|
Lug Kits |
For use on meter sockets supplied with Line, Load, and Neutral Studs only. Be sure to order enough lugs for each device (a typical single-phase device requires 6 lugs). |
|
|
Includes one, two-barrel lug (6-250 kcmil) |
ARP00118 OBS | |
|
Includes one, single barrel lug (4-600 kcmil) |
ARP00129 OBS | |
|
Includes three, two-barrel lugs (6-350 kcmil) |
||
|
Sealing Ring |
Snap-on Aluminum (Standard) |
|
|
Snap-on Stainless Steel (Non-standard) |
||
|
Screw Type Aluminum (Non-standard) |
||
| OBS – This product is obsolete. | ||
Fifth-Jaw Kit, Closing Plates, and Hubs
|
Accessory |
Description |
Cat. No. |
|
|---|---|---|---|
|
Fifth-Jaw Kit |
Converts a 4-jaw meter socket to a 5-jaw meter socket. For use on meter sockets supplied without lever bypass or jaw release only. |
||
|
Closing Plates |
For Series A (steel) |
||
|
For Series A (aluminum) |
|||
|
For Series A-L (steel) |
|||
|
For Series A-L (aluminum) |
ACPLA OBS | ||
|
Hubs |
Series A |
1.00 inch |
|
|
1.25 inch |
|||
|
1.50 inch |
|||
|
2.00 inch |
|||
|
2.50 inch |
|||
|
Series A-L |
2.00 inch |
||
|
2.50 inch |
|||
|
3.00 inch |
|||
|
3.50 inch |
A350L OBS | ||
|
4.00 inch |
|||
|
Series B |
3.00 inch |
||
| OBS – This product is obsolete. | |||