Dimensions

Class 4131 / Refer to Catalog 4100CT0701

Dimensions and Knockouts for Meter Sockets

Enclosure Dimensions

Dimensions (Inches)

Box

No.

H

W

D

Hub Opening

(Max. Conduit Size) [1]

 1R

10.88

 8.00

3.50

Series A

 2R

13.00

13.00

4.94

Solid Top

 3R

14.00

 8.00

4.38

Series A

 4R

14.00

11.00

4.38

Series A

 5R

15.00

11.00

4.38

Series A

 6R

15.50

 8.00

4.36

Series A

 7R

17.13

13.00

4.94

(2) Series A

 8R

19.00

10.50

4.94

Series A-L

 9R

19.00

13.00

4.94

Series A-L

10R

34.50

15.00

5.68

Series A-L

11R

36.62

15.00

5.68

Series A-L

12R

43.00

20.25

6.00

Series A-L

13R

14.12

24.31

4.50

Series A

 13R1

14.12

32.50

4.50

Series A

14R

14.12

40.62

4.50

Series A

15R

14.12

48.75

4.50

Series A

16R

14.12

57.00

4.50

Series A

17R

14.12

24.31

5.38

Series A

18R

14.12

40.62

5.38

Series A-L

19R

14.12

54.75

5.38

(2) Series A-L

20R

14.12

63.00

5.38

(2) Series A-L

Knockout Information

Knockouts

Symbol

S

A

B

C

D

Conduit Size (in.)

    5/16
[2]

1/2

3/4

1

1-1/4

Symbol

E

F

G

H

I

J

Conduit Size (in.)

1-1/2 2 2-1/2 3 3-1/2 4
 

Footnotes

  1. Refer to Adapter Plate, Lug Kits,
    and Sealing Rings
    for closing plates and hubs.

  2. Knockout for grounding conductor.

Feedback