Ring and Ringless Devices

Class 4141 / Refer to Catalog 4141CT0701

Ring and Ringless Type Devices

MP44125

Meter Center Device with Compartmentalized Disconnects that meets UL and NEC requirements.

  • Consult local utility for approval before installation

  • Meets latest Compartmentalization Disconnect Requirements

  • Main lugs only—two to six meter sockets

  • Enclosures are indoor/rainproof NEMA 3R construction

  • Suitable only for use as service equipment

  • Swingable mounting feet supplied at bottom of device

  • Factory-installed mechanical lugs, alternate lugs and NEMA/EUSERC lug landing kits available

  • Surface mount, convertible to semi-flush with field installed flange kit

  • Ring type devices supplied with 4-jaw meter sockets (5th jaw kits available, order separately)

  • Ringless type devices supplied with 5-jaw meter sockets, available with and without horn or lever bypass.

  • Provisions for mounting 2-pole circuit breaker for each meter socket position (order circuit breakers separately).

  • Mounting channel supplied, except for box 1R (125 A, 2-position).

  • Combination overhead/underground feed.

MP Catalog Number Description

Number Segment

Character

Description

MPC

H

4

4

125

Device Name

MPC

Meter-Pak Compartmentalized Disconnect Meter Center

     

Socket/Bypass Type

Blank

Ring Type

   

R

Ringless Type with 5th Jaw

   

H

Ringless with Horn Bypass and 5th Jaw

   

L

Ringless with Lever Bypass, Jaw Release and 5th Jaw

   

Bus Ampacity

2

200 A

       

3

300 A

       

4

400 A

       

5

500 A

       

6

600 A

       

8

800 A

       

Number of Meter Sockets

2

2-Positions MPC, MPCH, MPL, and MPCR

 

3

3-Positions MPC, MPCH, MPL, and MPCR

 

4

4-Positions MPC, MPCH, MPL, and MPCR

 

5

5-Positions MPC, MPCH and MPCR

 

6

6-Positions MPC, MPCH, MPL and MPCR

 

Max. Tenant Circuit Breaker Amperage

125

125 A

         

200

200 A

         

225

225 A

         

Ring Type MP Meter-Pak Metering Equipment with 125 A or 200 A Meter Socket Positions[1]

Amperes per Pos.

No. of Positions

Factory-Installed

Main Lugs
Ampacity
(alternate lugs [2])

Main Bus

Ampacity

(A)

Cat. No.

Line Lug Wire
Size Al/Cu

AWG/kcmil

Circuit

Breaker Type
(2P)

Hub Prov. [3]

Semi-Flush
Flange Kit

Wt Lbs

125

2

200

200

MP22125 [4]

(1) 4–250

QO,

QO-VH,

QOH

A/B300

MPSF12

 46

3

300

300

MPC33125 [5]

(1) 1/0–600 or

(2) 1/0–250

QBP-TM,
QDP-TM,
QGP-TM or
QJ-TM
QO [6],
QO-VH [6]
or QOH [6]

A-L

MPSF14

 95

4

400

400

MP44125 [5]

(1) 1/0–600 or

(2) 1/0–250

A-L

MPSF14

 97

5

400 Al

500 Cu

500

MPC55125 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF16

130

6

400 Al

500 Cu

600

MPC66125 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF16

132

200

2

400

400

MPC42200 [5]

(1) 1/0–600 or

(2) 1/0–250

(4) A-L

MPSF23

 99

3

400

400

MPC43200 [5]

(1) 1/0–600 or

(2) 1/0–250

MPSF23

 99

4

400

600

MP64200 [5]

(1) 1/0–600 or

(2) 1/0–250

MPSF24

135

5

600 Al, 750 Cu

800

MPC85200 [5]

(2) 3/0–500

MPSF26

173

6

600 Al, 750 Cu

800

MPC86200 [5]

(2) 3/0–500

MPSF26

173

Ringless Type MP Meter-Pak Metering Equipment with 125 A or 200 A Type MPCR, MPCH or 225 A Type MPL Meter Socket Positions[1]

Amperes

Per
Pos.

No.

of Pos.

Factory-Installed

Main Lugs
Ampacity
(alternate lugs [2])

Main Bus
Ampacity

No. Bypass
Cat. No.

Horn
Bypass
Cat. No.

Lever
Bypass
Cat. No.

Line Lug
Wire Size
Al/Cu
AWG/kcmil

Circuit Breaker
Type
(2P)
[7].

Hub
Prov. [3]

Semi-Flush
Flange Kit

Wt
Lbs

125

2

200

200

MPR22125

MPH22125

(1) 4–250

QO,

QO-VH,

QOH

A/B300

MPSF12

46

3

300

300

MPCR33125

MPCH33125

(1) 1/0–600 or

(2) 1/0–250

QBP-TM,
QDP-TM,
QGP-TM or
QJ-TM
QO [6],
QO-VH [6]
or QOH [6]

A-L

MPSF14

95

4

400

400

MPR44125

MPH44125

(1) 1/0–600 or

(2) 1/0–250

MPSF14

97

5

400 Al

500 Cu

500

MPCR55125

MPCH55125

(1) 1/0–600 or

(2) 1/0–250

(2) A-L

MPSF16

130

6

400 Al

500 Cu

600

MPCR66125

MPCH66125

(1) 1/0–600 or

(2) 1/0–250

MPSF16

132

200

2

400

400

MPCR42200

MPCH42200

(1) 1/0–600 or

(2) 1/0–250

(2) A-L

MPSF23

 99

3

400

400

MPCR43200

MPCH43200

MPSF23

 99

4

400

600

MPR64200

MPH64200

MPSF24

135

225

2

350

350

MPL32225

(1) 1/0–600 or

(2) 1/0–250

N/A

105

3

400

500

MPL53225

N/A

147

4

400

600

MPL64225

N/A

200

200

5

600 Al, 750 Cu

800

MPCR85200

MPCH85200

(2) 3/0–500

MPSF26

173

6

600 Al, 750 Cu

800

MPCR86200

MPCH86200

(2) 3/0–500

MPSF26

173

note

UL Listed short circuit current rating depends on lowest interrupting rating of circuit breaker installed.

Tenant Circuit Breakers

QOM2200MVH


QO2100VH
2P, Plug-on Type
Circuit Breaker


QDP22200TM
2P, Plug-on Type
Circuit Breaker

Tenant Circuit Breakers provide reliable, safe power distribution for multi-tenant environments. Designed for seamless integration with Meter-Pak™ systems and panelboards, they support a wide range of residential, commercial, and industrial applications. Available in plug-on models from 40 A to 225 A with interrupting capacities up to 100 kA, these breakers offer flexible, UL-listed solutions to meet varying system requirements while ensuring dependable protection.

note

UL Listed Short Circuit Current Rating depends on lowest interrupting rating of circuit breaker installed. (Refer to UL Listed Meter Center Short Circuit Current Ratings (SCCR) for Square D certified ratings for downstream panelboards and load centers.)

Tenant Circuit Breakers

Amperes

10 k AIR
120/240 Vac

22 k AIR

120/240 Vac

42 k AIR

120/240 Vac

100 k AIR

120/240 Vac

For use in 2 positions, 125 A Max. Type MPC, MPCR and MPCH Meter-Pak Compartmentalized Disconnect Metering Equipment

40

QO240

QO240VH [8]

QOH240

50

QO250

QO250VH [8]

QOH250 [8]

 60

QO260

QO260VH

QOH260 [8]

 70

QO270

QO270VH

QOH270 [8]

 80

QO280

QO280VH

QOH280 [8]

 90

QO290

QO290VH

QOH290

100

QO2100

QO2100VH

QOH2100

125

QO2125

QO2125VH

QOH2125

Amperes

10 k AIR
120/240 Vac

25 k AIR

120/240 Vac

65 k AIR

120/240 Vac

100 k AIR

120/240 Vac

To use in 125 A 3 to 6 positions, 200 A Max Type MPC, MPCH and MPCR, and 225A MPL Meter-Pak Compartmentalized Disconnect Metering Equipment

70

QBP22070TM

QDP22070TM

QGP22070TM

QJP22070TM

80

QBP22080TM

QDP22080TM

QGP22080TM

QJP22080TM

90

QBP22090TM

QDP22090TM

QGP22090TM

QJP22090TM

100

QBP22100TM

QDP22100TM

QGP22100TM

QJP22100TM

110

QBP22110TM

QDP22110TM

QGP22110TM

QJP22110TM

125

QBP22125TM

QDP22125TM

QGP22125TM

QJP22125TM

150

QBP22150TM

QDP22150TM

QGP22150TM

QJP22150TM

175

QBP22175TM

QDP22175TM

QGP22175TM

QJP22175TM

200

QBP22200TM

QDP22200TM

QGP22200TM

QJP22200TM

225

QBP22225TM

QDP22225TM

QGP22225TM

QJP22225TM

Accessories for MP Meter-Pak Meter Centers

MMLK500

Accessories

Accessory

 

Description

Cat. No.

Fifth Jaw Kit

Fifth Jaw Kit

5J

Horn Bypass Kit

For MPR and MPH only

MMHB

Slider Type Manual Circuit Closing:

 

125 and 200 A Ring Style

MM200MB [9]

Sealing Rings:

 

Snap-on Aluminum

Screw Type Aluminum

Snap-on Type Stainless Steel

2920910001

29008W

ARP00026

Meter Cover-Lexan

Meter Cover-Lexan

29007

Optional Lug Kits:

 

(1) 1/0–600 AWG/kcmil or
(2) 1/0–250 AWG/kcmil per phase

MMLK250 [10][11]

 

(2) 3/0–500 AWG/kcmil per phase

(2) 2–600 AWG/kcmil per phase

MMLK500 [11]

MMLK600 [11]

Semiflush Kits:

 

125 A 2 Position

125 A 3–4 Position

125 A 5–6 Position

200 A 2–3 Position

200 A 4 Position

200 A 5–6 Position

MPSF12

MPSF14

MPSF16

MPSF23

MPSF24

MPSF26

NEMA/EUSERC Lug Landing Kit:

For 3 through 6 position 125 A and 200 A devices. Each pad rated 600 A maximum and includes (2) 1/2-13 studs and mounting hardware.

MMSK2 [11]

MP Meter-Pak Wireway:

(Wall Mount Pedestal)

 

125 A 2 Position ONLY

125 A 3–6 Position

200 A 2–6 Position

MPL53-225

MP43X8PED

MP43X11PED

MP43X11PED

MP43X11PED

Dimensions and Knockouts for MP Meter-Pak Meter Centers

Knockouts

Symbol

A

B

C

D

E

F

G

H

I

J

Conduit Size (in.)

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Footnotes

  1. See Tenant Circuit Breakers for breaker selection..
  2. See Accessories for alternate lugs.
  3. For A and A-L Hubs see Ringless Type, 1Ø3W, 600 Vac Max., Without Bypass or Jaw Release, for B Hubs see Digest Section 3.
  4. Meets EUSERC standards.

  5. Meets EUSERC standards with addition of lug landing kit, MMSK2.
  6. Requires use of EZM125QOA adapter (order separately).
  7. See Tenant Circuit Breakers
  8. Order only. Not stocked in PDS. Order Point: Lincoln.
  9. The meter center short circuit current rating is 10 kA when manual circuit closing is used. Not rated for continuous duty.
  10. Standard lug for 3 through 6 position 125 A and 2 through 4 position 200 A devices.
  11. Cannot be installed on 2 position 125 A device.
Feedback