Indoor/Rainproof EZM General Information
Class 4100 / Refer to Catalog 4100CT0701
EZM General Information
NEMA 3R Construction
-
240 Vac Maximum, for use on AC systems, suitable for use as Service Equipment.
-
Utility Company Requirements: Review local utility requirements to ensure that metering equipment meets their standards.
-
EZ Meter-Pak meter center enclosures meet NEC wire bending requirements, and are designed for wall mounting only (not suitable for floor mounting). All unmetered conductor compartments may be sealed by the utility company.
-
EZ Meter-Pak meter centers have UL Listed short circuit current ratings up to 100 kA at 240 Vac when properly applied. For three-tier series ratings refer to Data Bulletin 4100DB0301.
-
Suitable incoming services for an EZM main device and available outgoing feeder(s) to downstream panelboards from EZM branch section(s:
-
Incoming Service to Main Device 120/240 Vac, Single-phase, Three-wire
Available outgoing feeder(s) to downstream panelboards: 120/240 Vac, single-phase three-wire (4-jaw ring type meter sockets, two-pole circuit breakers), (5-jaw ringless meter sockets, two-pole circuit breakers).
-
Incoming Service to Main Device 240/120 Vac, Three-phase, Four-wire Delta
Available outgoing feeder(s) to downstream panelboards:
-
120/240 Vac, single-phase, three-wire (Fed from transformer’s “A-Phase” and “C-Phase” only), (4-jaw ring type meter sockets, two-pole circuit breakers), (5-jaw ringless meter sockets, two-pole circuit breakers).
note
Connection to High-Leg “B-Phase” not permitted for this service.Standard three-phase IN/1Ø OUT branch units are not suitable for use on this Delta System. Special branch units are available for this System by adding suffix: “CA” to catalog number (Typical Examples: EZM313125XCA, EZM313125CUXCA, EZM314225CA, EZM314225XCA, EZM314225CUXCA, EZM315225CA, EZM314225CUCA, etc.).
-
240/120 Vac, three-phase, four-wire Delta (7-jaw meter sockets, three-pole circuit breakers).
-
-
Incoming Service to Main Device 208Y/120 Vac, Three-phase, Four-wire
Available outgoing feeder(s) to downstream panelboards:
-
120/208 Vac, single-phase, three-wire (5-jaw meter sockets, two-pole circuit breakers)
-
208Y/120 Vac, three-phase, four-wire (7-jaw meter sockets, three-pole circuit breakers).
-
-
-
Main Devices
-
400, 600 and 800 A main disconnects may be end-mounted with branch units having 800 A or 1200 A continuous horizontal cross bus.
-
1000 and 1200 A main disconnect or terminal box must be center mounted when used with branch devices with main bus rated 800 A continuous.
-
1600 A main disconnect or terminal box must be center mounted.
-
2000 A main disconnect must be center mounted and requires use of branch units having 1200 A continuous horizontal cross bus.
-
400, 800 and 1200 A Type EZM-TBU terminal boxes supplied with lug landings to meet EUSERC requirements.
-
-
Main Circuit Breaker ratings: 400, 600, 800, 1000, 1200, 1600 and 2000 A
-
Main Fusible Switch ratings: 400, 600, 800, and 1200 A (single-phase three-wire only)
-
Main Lugs Terminal Box ratings: 225, 400, 600, 800, 1200, 1600, and 2000 A
Branch Units
Note: QO, QO-VH and QO-H tenant circuit breakers used in 225 A branch units require the use of adapter EZM125QOA (purchased separately).
|
For Load Center Three-Tiered Series Ratings used downstream from Metering Equipment, refer to Data Bulletins: 4100DB0301 and 2700DB9901.
EZM Configuration Information
EZM Mains Devices
|
Number Segment |
Character |
Description |
EZM |
1 |
1000 |
CB |
U |
CU |
|
Device Name |
EZM |
EZ Meter-Pak Meter Center |
||||||
|
Service Feed |
1 |
Single-phase, Three-wire |
||||||
|
3 |
Three-phase, Four-wire |
|||||||
|
Mains Rating |
225 A |
|||||||
|
400 A |
||||||||
|
600 A |
||||||||
|
800 A |
||||||||
|
1000 A |
||||||||
|
1200 A |
||||||||
|
1600 A |
||||||||
|
2000 A |
||||||||
|
Main Type |
CB |
Main Circuit Breaker |
||||||
|
FS |
Main Fusible Switch |
|||||||
|
TB |
Terminal Box |
|||||||
|
GCB |
Main Circuit Breaker (65 kAIC) |
|||||||
|
JCB |
Main Circuit Breaker (100 kAIC) |
|||||||
|
Feed Direction |
Blank |
Overhead / Underground |
||||||
|
C |
Overhead / Underground |
|||||||
|
B |
Underground Only |
|||||||
|
T |
Overhead Only |
|||||||
|
U |
Underground Only, Meets EUSERC Standards up to 1200 A max. |
|||||||
|
E |
Underground Only, Meets EUSERC Standards up to 1200 A max. |
|||||||
|
Special Construction |
Blank |
Aluminum Horizontal Cross Bus Bar up to 1000A max. |
||||||
|
CU |
Copper Horizontal Cross Bus Bar |
|||||||
|
MS |
Includes Energy Reduction Maintenance Switch |
|||||||
This table is for interpreting existing part numbers only. All possible combinations are not available.
EZM Branch Devices
|
Number Segment |
Character |
Description |
EZM |
R |
1 |
1 |
3 |
125 |
CU |
|
Device Name |
EZM |
EZ Meter-Pak Meter Center |
|||||||
|
Socket/Bypass Type |
Blank |
Ring Type |
|||||||
|
R |
Ringless Type with 5th Jaw |
||||||||
|
H |
Ringless with Horn Bypass and 5th Jaw |
||||||||
|
L |
Lever Bypass with 5th Jaw, 7th Jaw if Three Phase |
||||||||
|
T |
Ring Type Test-Block Bypass EUSERC |
||||||||
|
K |
K-Base Bolt-On Type |
||||||||
|
Service Feed |
1 |
Single-phase, Three-wire |
|||||||
|
3 |
Three-phase, Four-wire |
||||||||
|
Load Feed |
1 |
Single-phase, Three-wire |
|||||||
|
3 |
Three-phase, Four-wire |
||||||||
|
Number of Meter Sockets |
Meter Sockets Available |
1,2,3,4,5 or 6 |
|||||||
|
Maximum Tenant Circuit Breaker Amperage |
125 |
125 A |
|||||||
|
225 |
225 A |
||||||||
|
400 |
400 A |
||||||||
|
Special Construction |
Blank |
Aluminum Horizontal Cross Bus Bar |
|||||||
|
CA |
For 240/120 Vac Delta Systems |
||||||||
|
CU |
Copper Horizontal Cross Bus Bar |
||||||||
|
D |
Removable Drip Hood with Indoor Top Endwall with Knockouts |
||||||||
|
M10 |
10-Inch Meter Centers |
||||||||
|
X |
1200A Copper Horizontal Cross Bus Bar |
||||||||