Selection Information
Class 4100 / Refer to Catalog 4100CT0701
Selection Information
|
|
UL Listed Meter Center Short-Circuit Current Ratings (SCCR) [1]
|
Figures |
EZM Meter Center Overcurrent Protection Devices |
||
|---|---|---|---|
|
EZM Branch Unit
Tenant Circuit Breaker Types Available (Branch Unit Amperes max., |
EZM Main Device with Integral Mounted Main, Remote Mounted Main or without an Upstream Mounted Main (Six Disconnect Rule) |
||
Figure 1[4] |
EZ Meter-Pak (Six Disconnect Rule Applications)—See Figure 1 |
||
|
10 kA |
QO (125 A, 2P, 40–125 A) QO (225 A, 2P, 40–125 A) [5] QB (225 A, 2P or 3P, 70–225 A) |
400–2000 A
Main Lugs Terminal Box |
|
|
22 kA |
QO-VH (125 A, 2P, 40–125 A ) QO-VH (225 A, 2P, 40–60 A) [5] |
||
|
25 kA |
QD (225 A, 2P or 3P, 70–225 A) |
||
|
42 kA |
QOH (125 A, 2P, 40–125 A) QOH (225 A, 2P, 40–60 A) [5] |
||
|
65 kA |
QG (225 A, 2P or 3P, 70–225 A) |
||
|
100 kA |
QJ (225 A, 2P or 3P, 70–225 A) [6] LJL (125–400 A, 2P or 3P) [7] |
||
Figure 2 [4] |
EZ Meter-Pak 225–2000 A Main Lugs Terminal Box Applications Protected by Remote Main—See Figure 2 |
||
|
10 kA |
QO (125 A, 2P, 40–125 A) QO (225 A, 2P, 40–125 A) [5] QB (225 A 2P or 3P, 70–225 A) LJL (125–400 A, 2P or 3P) [7] |
Must be protected by an upstream disconnecting means rated 10 k AIR minimum |
|
|
22 kA |
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] LJL (125–400 A, 2P or 3P) [7] |
Must be protected by an upstream disconnecting means rated 22 k AIR minimum |
|
|
25 kA |
QD (225 A 2P or 3P, 70–225 A) LJL (125–400 A, 2P or 3P) [7] |
Must be protected by an upstream disconnecting means rated 25 k AIR minimum |
|
|
42 kA |
QOH (125 A, 2P, 40–125 A) QOH (225 A, 2P, 40–60 A) [5] LJL (125–400 A, 2P or 3P) [7] |
Must be protected by an upstream disconnecting means rated 42 k AIR minimum |
|
|
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] QD (225 A 2P or 3P, 70–225 A) |
Must be protected by a Square
DTM circuit breaker Type LA (400 A max.) or MA |
||
|
65 kA |
QG (225 A 2P or 3P, 70–225 A) LJL (125–400 A, 2P or 3P) [7] |
Must be protected by an upstream disconnecting means rated 65 k AIR minimum |
|
|
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] QD (225 A 2P or 3P, 70–225 A) |
Must be protected by a Square D circuit breaker Type LH (400 A max.); MG or MJ (800 A max.); MH (1000 A max.); PG or PJ (1200 A max.); RG or RJ (2000 A max.). |
||
|
100 kA |
QJ (225 A 2P or 3P, 70–225 A ) [6] LJL (125–400 A 2P or 3P) [6] |
Must be protected by an upstream disconnecting means rated 100 k AIR minimum |
|
|
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] |
Must be protected by an upstream disconnection means with Class R (600 A max.); Class J (600 A max); Class T6 (800 A max.); Class T3 (1200 A max.) or Class L (1200 A max.). |
||
|
QD (225 A 2P only, 70–225 A) QD (225 A 3P only, 70–225 A) [6] |
Must be protected by an upstream disconnection means with Class R (600 A max.); Class J (600 A max); Class T6 (800 A max.); Class T3 (1200 A max.) or Class L (1200 A max.) fuses or by a Square D circuit breaker Type MJ (800 A max.); MHF (1000 A max.); PJ (1200 A max.); or RJ (2000 A max.) rated 100 k AIR minimum. |
||
|
EZ Meter-Pak—Main Circuit Breaker Applications—See Figure 3 |
|||
|
10 kA |
QO (125 A, 2P, 40–125 A) |
400–2000 A EZM Main Device with Type LH (400 A max.); MG or MJ (800 A max.); MH (1000 A max); PG or PJ (1200 A max.); RG or RJ (2000 A max.) |
|
|
QO (225 A, 2P, 40–125 A) [5] QB (225 A 2P or 3P, 70–225 A) |
|||
Figure 3 [7] |
65 kA |
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] QD (225 A 2P or 3P, 70–225 A) LJL (125–400 A, 2P or 3P) [7] |
|
|
100 kA |
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] QD (225 A 2P only, 70–225 A) QD (225 A 3P only, 70–225 A) [6] LJL (125–400 A, 2P or 3P) [7] |
1000 A Main Device with catalog number suffix "CBU" supplied with Type MHF circuit breaker. | |
|
QD (225 A 2P only, 70–225 A) QD (225 A 3P only, 70–225 A) [6] LJL (125–400 A 2P or 3P) [7] |
800–2000 A EZM Main Device with Type MJ (800 A max.); MHF (1000 A max.); PJ (1200 A max.) or RJ (2000 A max.) |
||
|
EZ Meter-Pak—Main Fusible Switch Applications—See Figure 3 |
|||
|
10 kA |
QO (125 A, 2P, 40–125 A) QO (225 A, 2P, 40–125 A) [5] QB (225 A 2P or 3P, 70–225 A) |
400–1200 A EZM Main Device (single-phase or three-phase) with Class T (300 Vac) fuses installed. |
|
|
100 kA |
QO-VH (125 A, 2P, 40–125 A) QO-VH (225 A, 2P, 40–60 A) [5] QD (225 A 2P, only, 70–225 A) QD (225 A 3P only, 70–225 A) [6] LJL (125–400 A, 2P or 3P) [7] |
400–1200 A EZM Main Device (single-phase or three-phase) with Class T (300 Vac) fuses installed. |
|