Single-Phase Branch Devices
Class 4161 / Refer to Catalog 4100CT0701
Single-Phase Branch Devices—NEMA 3R Construction
Branch Units—Single-phase Incoming and Single-phase Outgoing
|
System |
Number of Meter Sockets |
Horizontal Cross Bus Rating |
Ring Type 4-Jaw
Meter Socket |
Ringless Type 5-Jaw
Meter Socket |
Ringless Type 5-Jaw
Meter Socket |
Ringless Type 5-Jaw
Meter Socket |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Cat. No [2] |
Width |
Cat. No [2] |
Width |
Cat. No [2] |
Width |
Cat. No [2] |
Width |
||||
EZMH114125 |
125 A Maximum (Order Type QO, QO-VH or QOH Circuit Breakers Separately) [3][4] |
||||||||||
|
Single-phase, Three-wire 120/240 Vac 2P Branch |
3 |
800 A |
12.25 |
12.25 |
12.25 |
15.56 |
|||||
|
1200 A |
— |
||||||||||
|
4 |
800 A |
||||||||||
|
1200 A |
|||||||||||
|
5 |
800 A |
||||||||||
|
1200 A |
|||||||||||
|
6 |
800 A |
||||||||||
|
1200 A |
|||||||||||
|
225 A Maximum Branch Units (Order Type QBP-TM, QDP-TM, QGP-TM or QJP-TM Circuit Breakers Separately) [5] |
|||||||||||
|
Single-phase, Three-wire 120/240 Vac 2P Branch |
2 |
800 A |
17.38 |
17.38 |
17.38 |
— |
— |
||||
| 1200 A |
— |
— |
— |
||||||||
|
3 |
800 A |
— |
— |
||||||||
|
1200 A |
— |
— |
— |
||||||||
|
4 |
800 A |
— |
— |
||||||||
|
1200 A |
— |
— |
|||||||||
|
5 |
1200 A |
— |
— |
||||||||
|
1200 A |
— |
— |
— |
||||||||
|
6 |
1200 A |
— |
— |
||||||||
Branch Units—225 A Maximum Commercial
(Order Type QBP-TM, QDP-TM, QGP-TM or QJP-TM Circuit Breakers Separately) [6]
Branch Units—400 A Maximum Commercial
|
System Type |
Number of Meter Sockets |
Main |
Ringless Type 5-Jaw
Meter Socket |
Ringless Type K
Bolt-on |
||
|---|---|---|---|---|---|---|
|
Cat. No. |
Width |
Cat. No. |
Width |
|||
|
Single-phase, Three-wire 120/240 Vac 2P Branch Circuit Breakers |
1 |
1200 A |
23.21 |
27.56 |
||
|
2 |
1200 A |
23.21 |
— |
27.56 |
||