Three-Phase Main Devices (Busway Side Tap)
Class 4162 / Refer to Catalog 4100CT0701
EZM Main with Busway Side Tap
EZ Meter-Pak™ metering equipment is available for use in high rise applications for connection to 800–5000 A I-Line™ or I-Line II plug-in busway installed as a vertical riser. Three phase only EZM main devices in the form of a main circuit breaker or main fusible switch are available with an integral busway tap extending from the right or left side of the main device and phased to align with the busway for either neutral front or neutral back installations.
Busway Mains, three-phase only (Indoor only) ordering instructions:
Step 1: Determine height to center line of busway plug-in opening, check local utility requirements for minimum and maximum meter socket heights.
Step 2: Determine side of EZM main section for busway tap to extend from (busway tap is an integral part of the main and extends to the left or right on the EZM device as viewed from the front).
Step 3: Check phasing of busway riser to insure that it matches phasing of busway tap on main section (indicated as neutral front or neutral back as viewed from the front).
Step 4: Select Cat. No. from tables below.
Step 5: Busway main devices are build to order specials and require 4 to 6 weeks for delivery.
EZM Busway Side Tap Mains Devices
|
Number Segment |
Character |
Description |
EZM |
3 |
800 |
CB |
NF |
BTR |
|
Device Name |
EZM |
EZ Meter-Pak Meter Center |
||||||
|
Service Feed |
3 |
Three-phase, Four-wire |
||||||
|
Mains Rating |
400 A |
|||||||
|
600 A |
||||||||
|
800 A |
||||||||
|
1000 A |
||||||||
|
1200 A |
||||||||
|
Main Type |
CB |
Main Circuit Breaker |
||||||
|
FS |
Main Fusible Switch |
|||||||
|
GB |
Main Circuit Breaker (65 kAIC) |
|||||||
|
JB |
Main Circuit Breaker (100KAIC) |
|||||||
|
Neutral Position |
NF |
Neutral Front |
||||||
|
NB |
Neutral Back |
|||||||
|
Bus Tap Location |
BTL |
Bus Tap Left |
||||||
|
BTR |
Bus Tap Right |
|||||||
This table is for interpreting existing part numbers only. All possible combinations are not available.
1200 A EZM Mains with Busway Side Tap (Three-Phase Only—Note positioning left or right below)
|
Ampere Rating |
Width |
Horizontal Cross Bus Rating |
Busway to LEFT of EZM Metering Equipment Lineup |
Busway to RIGHT of EZM Metering Equipment Lineup |
||
|---|---|---|---|---|---|---|
|
Neutral Front |
Neutral Back |
Neutral Front |
Neutral Back |
|||
|
Main Circuit Breaker with Busway Tap |
||||||
| 65,000 RMS Symmetrical Amperes Maximum Short Circuit Current Rating | ||||||
|
400 |
18.66 |
400 A |
||||
|
600 |
18.66 |
600 A |
||||
|
800 |
18.66 |
800 A |
||||
|
1000 |
18.66 |
1000 A |
||||
|
1200 |
23.36 |
1200 A |
||||
|
Main Fusible Switch with Busway Tap Requires Class T (300 Vac) Fuses - Order Separately |
||||||
| 100,000 RMS Symmetrical Amperes Maximum Short Circuit Current Rating | ||||||
|
400 |
18.66 |
400 A |
||||
|
600 |
18.66 |
600 A |
||||
|
800 |
18.66 |
800 A |
||||
|
1200 |
22.36 |
1200 A |
||||
note
Busway Transition Section
EZM Main with Center-Mounted Busway Tap
The EZM Main with center-mounted busway tap is a space-saving design for high rise applications that is installed as an integral component of the vertical riser busway and allows standard EZM branches to be mounted from both sides. See online digest updates for availability or contact your local field sales office for additional information