Tenant Circuit Breakers and EZM Accessories

Class 4162 / Refer to Catalog 4100CT0701

Tenant Circuit Breakers and EZM Accessories

125 A Max. EZM Branch Unit Tenant Circuit Breakers

 

Poles

Ampere Rating

10 k AIR

22 k AIR

42 k AIR

100 k AIR

QO2100VH,
Plug-on Type Circuit Breaker

2

40

50

60

QO240

QO250

QO260

QO240VH

QO250VH

QO260VH

QOH240

QOH250

QOH260

70

80

90

QO270

QO280

QO290

QO270VH

QO280VH

QO290VH

QOH270

QOH280

QOH290

100

110

125

QO2100

QO2110

QO2125

QO2100VH

QO2110VH

QO2125VH

QOH2100

QOH2110

QOH2125

Accessories

Accessory

Description

Cat. No.

1200 A Bus Extension
(Indoor/ Outdoor Cu bus)

Single-phase, three-wire Bus Extension (6 in.wide)

Single-phase, three-wire Bus Extension (12 in.wide)

Three-phase, four-wire Bus Extension (6 in. wide)

Three-phase, four-wire Bus Extension (12 in. wide)

EZM1EXT6

EZM1EXT

EZM3EXT6

EZM3EXT

1200 A Bussed Corner Sections
(Indoor/Outdoor Cu bus only)

Single-phase, three-wire Inside Corner (14.75 in. wide)

Single-phase, three-wire Outside Corner (6.20 in. wide)

Three-phase, four-wire Inside Corner (14.75 in. wide)

Three-phase, four-wire Outside Corner (6.20 in. wide)

EZM1CORNER

EZM1ELBOW

EZM3CORNER

EZM3ELBOW

1200 A Transition Sections—
Old to New

(10.7 in. wide Cu bus)

Add right of old style single-phase EZM lineup

Add right of old style three-phase EZM lineup

Add left of old style single-phase EZM lineup

Add left of old style three-phase EZM lineup

EZM1TRANR

EZM3TRANR

EZM1TRANL

EZM3TRANL

Mounting Channel

72" long

EZM72MC

Secondary Surge Arrester Mounting kit

For use with 1 or 2-SDSA1175 or 1-SDSA3650 (order surge arrester separately)

MMSAMK [5]

Stud Kit for EZM-TB 400–600 A terminal box

Includes (2) 1/2 in.-13 studs per pad and mounting hardware. Four pads per kit.

EZMSK2

Al/Cu Lug Kits

(Each kit includes three, 2-barrel lugs.)

(1) 1/0–600 kcmil or (2) 1/0–250 kcmil per lug

MMLK250

(2) 3/0–500 kcmil per lug

MMLK500

(2) 2–600 kcmil per lug

MMLK600

Feed -Thru for EZM-TB 800 A Terminal Box

(4) 750 kcmil Al/Cu lugs per phase and neutral. Al wire 600 A max. Cu wire 800 A max.

EZM600FTLK3

Feed-Thru for EZM-TB 1600 A Terminal Box

(24) additional lugs, 600 kcmil Al/Cu, (6) per phase and neutral.

EZM1600FTLK3

EZM Mains Right Side Closure Cap

Replacement right side end cap for EZM Cross Bus Opening

EZMSCAP

EZM Mains Left Side Closure Cap

Replacement left side end cap for EZM Cross Bus Opening

EZMCAP

Fifth Jaw Kit

1 per kit

5J [6]

Horn Bypass Kit

Use with Type EZMR single-phase meter socket only

MMHB

Slider Type Manual Circuit Closer

For (1) 125–225 A ring-type socket only—indoor/outdoor

MM200MB [7] [8]

Anti-inversion Clip

Rejects 100 A and 200 A watt-hour meters in Class 320 meter sockets in Type EZML branch units.

MMLRK

QO Adapter for bolt-on Q-frame tenant circuit breakers

For 2P Type QO (40–125 A, 10 kA max. meter center SCCR) or QO-VH and QOH (40–60 A, 100 kA max. meter center SCCR)

EZM125QOA

LJL Circuit Breaker Alternate Lug (DE2)

Kit includes (3) separate lugs for (1) #2 AWG - 500 kcmil Al or (1) #2 AWG - 600 kcmil Cu per lug.

AL400L61K3

LJL Circuit Breaker Seal Kit

Tamper-evident kit to seal LJL trip dial cover, (1) per circuit breaker, if required. Meets NEC 240-6 [c]

MICROTUSEAL

Meter Socket Closing Plates

Lexan Closing Plate—EZM, EZMR, EZMH, EZMT

Metal Closing plate—EZMR, EZMH, EZML

29007

RSG4

Sealing Rings

Snap-on (Stainless Steel)

Screw-Type (Aluminum)

Latch-Type (Aluminum)-standard

ARP00026

29008W

2920910001

Barrel Lock Kit

For use on ringless EZM or MP branch unit covers, includes 6 each of head protectors, lock nuts and sealing caps. (Barrel lock not included)

MMBLC

Tenant Circuit Breaker Filler Plates

125 A Branches—2P Type QO (2 per opening)
225 A Branches—2P and 3P Q-Frame

QOFP

Lug Landing Kit

For use with EZM 1200 A Mains suffix -CBU or -FSB. Order lugs separately

EZM1200ULL

Branch Section Mounting Kit for Riser Applications

This kit is needed when installing and connecting meter center branch sections to EZ-Meter Pak busway center tap mains in multi-floor riser applications (1 per branch section)

EZMCTMKIT

Branch Terminal Box

This device accommodates a maximum conductor size of 300 kcmil when voltage drop calculations require sizes over 2/0. The EZM3BTB accommodates oversizing conductors of up to 3 circuits, mounts above or below a 125 A EZM branch, and is rated NEMA 3R when below device, NEMA 1 when above device. The EZM6BTB accommodates oversizing conductors of up to 6 circuits, mounts above a 125 A EZM branch, and is rated NEMA 1.

EZM3BTB

EZM6BTB

Load Center Main Lug Kit 125 A

125 A main lug kit for load centers, supporting larger wire sizes 6-4/0.

QOL125VD

Footnotes

  1. Must use EZM125QOA adapter.
  2. QO-VH tenant circuit breaker is rated 22 k AIR max.
  3. 3-pole QJP tenant circuit breaker is rated 65 k AIR max. at 240/120 Vac, 3Ø4W High Leg Delta, or 100 k AIR max. at 208Y/120 Vac, three-phase, four-wire.
  4. 3-pole QJP tenant circuit breaker is rated 65 k AIR max. at 240/120 Vac, three-phase, four-wire High Leg Delta, or 100 k AIR max. at 208Y/120 Vac, three-phase, four-wire.
  5. Consult your nearest Schneider Electric sales office for details.
  6. All sockets include 5th Jaw factory-installed except EZM11__ devices.
  7. Meter center short circuit current rating is 10,000 RMS symmetrical amperes with manual circuit closers installed (bypass is not designed for use as continuous duty).
  8. For use on ring type meter sockets only.
Feedback