Accessories for Double Throw Safety Switches
Electrical Interlocks for Double Throw Safety Switches
Neutral Assemblies for Double Throw Safety Switches
Neutral Assemblies
|
Switch |
Field-Installed Standard Neutral Kit Cat. No. |
Terminal Data AWG/kcmil |
Field-Installed Copper only Neutral Kit Cat. No. |
Terminal Data AWG/kcmil |
|---|---|---|---|---|
|
30–100 A Type DT, DTU |
(3) 14-1/0 Al/Cu plus (2) 14-6 Al/Cu Svc Ground |
(3) 14-1/0 Cu plus (2) 14-6 Cu Svc Ground |
||
|
30 A |
(3) 14-4 Al/Cu plus (2) 14-4 Al/Cu Svc Ground |
— |
— |
|
|
200 A Type 82000 |
(3) 6-300 Al/Cu plus (1) 6-2/0 Al or 10-2/0 Cu Svc Ground |
— |
— |
|
|
200 A Type DTU |
Factory Installed |
(3) 4-300 Al/Cu plus (1) 4-300 Al/Cu Svc Ground |
— |
— |
|
400 A Type DTU |
(1) 1/0-720 Al/Cu or (2) 1/0-300 Al/Cu plus (2) 6-250 Al/Cu Svc Ground |
— |
— |
|
|
600 A Type DTU |
(6) 250-500 Al/Cu plus (1) 6-250 Al/Cu Svc Ground |
— |
— |
Service Grounding Kits for Double Throw Safety Switches
Service Grounding Kits—Required for Service Equipment Use
|
Switch |
Field-Installed Service Grounding Lug Kit Cat. No. |
Terminal Data AWG/kcmil |
|---|---|---|
|
30–60 A Type DT, DTU |
Included |
(3) 14-2 Al/Cu or (6) 14-10 Al/Cu |
|
100 A Type DT, DTU |
Included |
(3) 14 - 1/0 Al/Cu |
|
30 A Type 92,000 |
(4) 14-4 Al/Cu |
|
|
200 A Type 82000 and DTU |
(3) 14–1/0 Al/Cu |
|
|
400–600 A Type DTU |
(2) 6–250 Al/Cu [8] |
Class R Fuse Rejection Kits
Viewing Windows for Double Throw Safety Switches
Accessory available on 30–100 A DT and DTU Series F switches only. Add the suffix VW to the catalog number.
Key Interlock Systems for Double Throw Safety Switches
For factory-installed key interlocks, refer to Key Interlock Systems for Heavy Duty Safety Switches.
Lock-ON Provisions for Double Throw Safety Switches
Standard feature on 30–100 A type DT and DTU (Series F), and type 92000 switches. Feature available as factory installed option for Type 82000 (200 A only) and 200 A DTU (Series E) switches. Add the suffix SPLO to the catalog number.
Rainproof Bolt-On Hubs for Double Throw Safety Switches
-
UL Listed for indoor or rainproof applications
-
Suitable for use with conduit having ANSI standard taper pipe thread
-
NEMA Type 3R switches with catalog number ending in RB have a bolt-on closing cap factory installed
-
Accepts 3/4 in. through 2-1/2 in. bolt-on hubs
-
No gaskets required
-
-
NEMA Type 3R switches with R suffix have blank top endwalls
-
Accepts 3 in. through 4 in. bolt on hubs
-
Gaskets provided
-
Conduit entry holes must be cut in the field
-
Water Resistant Hubs for Double Throw Safety Switches
-
UL Listed for dust resistant and water resistant applications
-
Suitable for use with conduit having ANSI standard taper pipe thread
-
Water resistant hubs are field installed on NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R and 12K enclosures
-
Water resistant hubs are available in zinc or chrome plated finish
-
Gaskets provided