Accessories for General Duty Safety Switches

Square D™ General Duty Safety Switch field-installable accessories are engineered to enhance switch safety, functionality, code compliance, and installation flexibility. Accessories include fuse puller kits, electrical interlock kits, equipment grounding kits, lug kits, and line-side barrier kits for 30-800 A safety switches. These UL-listed accessories support NEC-compliant power distribution applications by improving protection, grounding continuity, conductor termination, circuit isolation, and maintenance efficiency in commercial and industrial electrical systems.

Field-Installed Fuse Puller Kits

FPK03 kit contents showing three fuse pullers

FPK03 Fuse Puller Kit
Series F Fusible Switches Only

Kit consists of three fuse pullers as required for a 3P, fusible, 60 or 100 A general duty switch. Kits can be installed only in 60 or 100 A Series F fusible switches.

Fuse Puller Kits

Switch Ampere Rating

Series No.

Cat. No.

60

F

FPK03

100

F

FPK0610

Field-Installed Electrical Interlock Kits

EIK031 electrical interlock kit for fusible series F 60A safety switches.

EIK031

EIK1 electrical interlock kit for series F 100–200A safety switches.

EIK1

Electrical interlocks for Series F 100–200 A general duty safety switches and Series F 60 A fusible general duty safety switches are available in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break. Switches with electrical interlocks installed are UL Listed.

Electrical Interlock Kits for General Duty Safety Switches

Switch
Amperes Rating

Electrical Interlock Kit Cat. No. [1]

Fusible Series F 60

EIK031 or EIK032

Series F 100–200

EIK1 or EIK2

The following table summarizes the electrical ratings of interlock contacts for AC (50/60 Hz) and DC applications. It compares single- and dual-contact configurations, highlighting their voltage limits and corresponding make, break, and continuous current capacities.

note

Single-pole single-throw interlock kits are rated 1/2 hp at 110 and 220 Vac.

Electrical Interlock Contact Ratings for General Duty Safety Switches

Interlock Type

AC 50 or 60Hz

DC

Volts

Make

Break

Cont.

Volts

Make / Break

Cont.

1 N. O. / 1 N. C. Contact

(-1 Suffix [2])

120

40.00 A

15.00 A

15.00 A

115

0.50 A

15.00 A

240

20.00 A

10.00 A

15.00 A

230

0.25 A

15.00 A

2 N. O. / 2 N. C. Contacts

(-2 Suffix [3])

120

30.00 A

3.00 A

10.00 A

115

1.00 A

10.00 A

240

15.00 A

1.5 A

10.00 A

230

0.30 A

10.00 A

Equipment Grounding Kits for General Duty Switches

Equipment Grounding Kits for General Duty Safety Switches provide grounding conductor termination points for switches rated from 30 A to 800 A. Available in multiple catalog configurations, the kits accommodate copper and aluminum conductors ranging from 14 AWG to 3/0 AWG, depending on switch rating, supporting equipment grounding requirements in commercial and industrial electrical installations.

Equipment Grounding Kits for General Duty Safety Switches

Switch Ampere Rating

Catalog Number

Lug Wire Range
(AWG)

30 [4]

Std.

(1) 14 – 10 Cu or
(1) 12 – 8 Al

30

PK3GTA1

(3) 14 – 4 Cu or
(3) 12 – 4 Al or
(6) 14 – 12 Cu or
(6) 12 – 10 Al

60 [5]

GTK03

(2) 14 – 4 Cu or
(2) 12 – 4 Al or
(4) 14 – 12 Cu or
(4) 12 – 10 Al

100

GTK0610

(2) 14 – 1/0 Cu or
(2) 12 – 1/0 Al or
(2) 14 – 6 Cu or
(2) 12 – 6 Al

200

PKOGTA2

(2) 10 – 2/0 Cu or
(2) 6 – 2/0 Cu Al

400, 600

PKOGTA2 [6]

(2) 10 – 2/0 Cu or
(2) 6 – 2/0 Cu Al

800

PKOGTA3

(6) 6 – 3/0 Al/Cu Max.

Field-Installed Lug Kit for 400–600 A General Duty Switches

GD4060LK
Lug Kit

GD4060LK is a field-installed lug kit for 400 A and 600 A general-duty safety switches (Series E01, E02, and E03). It provides secure conductor terminations for both copper and aluminum wire, ensuring dependable electrical performance and mechanical retention. The kit accommodates conductor sizes from 1/0 AWG to 600 kcmil and supports configurations of up to two 1/0-600 kcmil conductors or four 1/0-250 kcmil conductors, making it suitable for a wide range of commercial and industrial installations.

note

Not suitable for use on 400 A NEMA Type 3R.

Field-Installed Lug Kit 400–600 A

Switch Ampere Rating

Lug Kit Cat. No.

Wire Range/NEC

Lug Wire Range

400 or 600 A
Series E01, E02, and E03

GD4060LK

1-1/0-600 kcmil

2-1/0-500 kcmil

4-1/0-250 kcmil

2-1/0-600 kcmil

4-1/0-250 kcmil

Line Side Barrier Kits for General Duty Switches

LSBD202
Barrier Kit

The field instable line side barrier kits are required to meet National Electric Code (NFPA 70) for service entrance applications. Barrier kits protect against inadvertent contact with line side, uninsulated, ungrounded or service terminal live parts.

Line Side Barrier Kits for General Duty Safety Switches

Amperes

Voltage

Blades/Fuses

Catalog

30

600

2 or 3

LSBD602

60 [7]

240

2 or 3

LSBD202

60

600

2 or 3

LSBC02

100

240 / 600

200

240

2

LSBE202

3

LSBE203

600

3

LSBE603

400 / 600 / 800

240

2 or 3

LSBI02

Footnotes

  1. Electrical interlock kit catalog numbers with -1 suffix indicate one normally open and one normally closed contact; -2 indicates two normally open and two normally closed contacts. Kits are UL Listed.
  2. -1 Suffix uses a 9007A01 limit switch.
  3. -2 Suffix uses a 9007C03 limit switch.
  4. Light duty switches only.
  5. 60 A non-fusible switches accept PK3GTA1.
  6. Two required if ground conductors are run in parrellel.
  7. Only for Fused applications
Feedback