Barrier Kits for Heavy Duty Safety Switches

Line side barrier kits help protect against inadvertent contact with line side, uninsulated, ungrounded or service terminal live parts. Internal barrier kits are designed with a convenient door for accessing fuses for replacement without removing barrier, and allows use of test probes.

Line Side Barrier Kits for Safety Switches

LSBD202
Barrier Kit

The field instable safety switch line side barrier kits are required to meet National Electric Code (NFPA 70) for service entrance applications.

Line Side Barrier Kits for Heavy Duty Safety Switches

Amperes

Voltage

Blades/Fuses

Catalog Number

30

600

2 or 3

LSBD602

30 / 60

240

LSBD202

60

600

LSBC02

100

240 / 600

LSBC02

200

240

2

LSBE202

3

LSBE203

600

LSBE603

400 / 600

240

2 or 3

LSBG203

600

2 or 3

LSBG602

800 / 1200

240

2

LSBF202

3

LSBF203

600

2 or 3

LSBF602

Internal Barrier Kits for Safety Switches

SS20
Internal Barrier

Internal barrier kits provide an additional barrier that helps prevent accidental contact with live parts. Field-installed transparent barriers do not restrict visual inspection of the switch. Barrier provides IEC529 IP2X protection when door of enclosed disconnect switch is open.

note

Internal barrier kits are not designed to meet NEC 2020 for service entrance applications, see Line Side Barrier Kits for meeting this standard.

note

Internal barriers SS03, SS06, SS10, and SS20 can only be applied on F series safety switches.

Internal Barrier Kits for Heavy Duty Safety Switches

Amperes

Voltage

Barrier for

Cat. No.

30

600

Line and Load

SS03

60

240

SS03

600

SS06

100

240 / 600

SS10

200

SS20 [1]

400 / 600

Line Side

SS4060LI

Load Side

SS4060LO [2]

800 / 1200

Line Side

SS80120LI

Load Side

SS80120LO [2]

Footnotes

  1. For 200 A 240 V devices is also needed to order line side barriers kits from table 3.29 LSBE202 or LSBE2023.
  2. Must buy line side also
Feedback