Class R Fuse Rejection Kits for Heavy Duty Switches

When installed, fuse rejection kits limit the switch to Class R fuses only. Kits are available for field installation. Each kit supports one three pole switch.

Class R Fuse Rejection Kits

For series not shown in the tables, refer to the wiring diagram in the technical drawing for the switch.

RFK03L

RFK10

HRK1020

HRK4060

240 Vac — Class R Fuse Kits

Amperes

Series Number

Class R Fuse Kit
Cat. No.

30

F5–F8

RFK03L

60

F5–F8

RFK03H

100

F5–F8

RFK10

200

F5–F8

HRK1020

400–600

E4–E5

HRK4060


For Class R Fuse Kits for 600 Vac Fiberglass Reinforced Polyester enclosures and Krydon™ enclosures see Fiberglass Reinforced Polyester Switches — NEMA Type 4X and Krydon™ Compression Molded Switches — NEMA Type 4X respectively.

600 Vac — Class R Fuse Kits

Amperes

Series Number

Class R Fuse Kit
Cat. No.

30 [1]

F5–F8

RFK03H 

30 A

Receptacle Switches

F7

RFK06

30 A

Four-Pole Switches

F5–F6

RFK06

60

F5–F8

RFK06H   

100

F5–F8

RFK10

200

F5–F8

HRK1020

400–600

E4–E5

HRK4060

Footnotes

  1. H361-2, H361-2A, H361-2AWK and H361-2RB use RFK06.
Feedback