Fiberglass Reinforced Polyester Switches

Fiberglass reinforced polyester enclosures are water resistant, corrosion resistant, and resists to windblown dust, rain, and splashing liquid. The molded fiberglass can withstand a wide range of operating temperatures and can withstand heavy impact.

Fiberglass Reinforced Polyester Switches — NEMA Type 4X

H363DF

Switches are furnished with hubs, conduit provisions Typical Conduit Provisions for Heavy Duty Safety Switches, and equipment grounding lugs. See technical drawings of the switch to verify the UL listed short circuit current rating or the enclosed safety switch catalog. UL Listed.

Two hubs and hub drilling template are provided for field installation.

Refer to the following for additional information.

Online Product Selector: Safety Switches Product Selector

Product Range: Heavy Duty Safety Switches

Fiberglass Reinforced Polyester Enclosures NEMA Type 4X 3 Pole 600 Vac, 600 Vdc

System

Amperes

Cat. No.

Solid Neutral Assembly Kit

Class R Fuse Kits

Electrical Interlock Kits
Field-Installed  Cat. No.

Line Side Barriers
Factory Included [1]

Horsepower Ratings–
Three Phase

Hubs


in.

480 Vac [2]

600 Vac [3]

Max.

Cat. No.

1 NO/1 NC
Contacts

2 NO/2 NC
Contacts

Std.

Max.

Std.

Max.

Fusible - 3 Wire (3 Blade and fuse holders) - 600 Vac 600 Vdc

 30

H361DF

SN03

RFK06

9999TC10

9999TC20

Factory Included

 5

 15

7-1/2

 20

15

3/4

 60

H362DF

SN03

RFK06H

9999TC10

9999TC20

Factory Included

15

 30

15

 50

30

1-1/4

100

H363DF

SN0610

RFK10

9999TC10

9999TC20

Factory Included

25

 60

30

 75

50

2

200

H364DF

HRK1020

9999R8

9999R9

Factory Included

50

125

60

150

50

2-1/2

Non-Fusible - 3 Wire (3 Blade) - 600 Vac 600 Vdc

 30

HU361DF

SN03

9999TC10

9999TC20

Factory Included

 20

 30

15

3/4

 60

HU362DF

SN03

9999TC10

9999TC20

Factory Included

 50

 60

30

1-1/4

100

HU363DF 

SN0610

9999TC10

9999TC20

Factory Included

 75

75

50

2

200

HU364DF

9999R8

9999R9

Factory Included

125

150

50

2-1/2

Footnotes

  1. Factory included to protect against inadvertent contact with live parts per UL 869A and NEC service entrance barrier requirements.
  2. Std.—Using fast acting one time fuses. Max.—Using dual element time delay fuses.
  3. Standard ratings using fast acting, one time fuses. Max. Ratings using dual element time delay fuses.
Feedback