Fuse Puller Kits for Heavy Duty Safety Switches
Fuse Puller Kits are standard equipment on the following
30–100 A safety switches: NEMA Type 12, NEMA Type 4/4X/5 stainless
steel, NEMA Type 4X fiberglass reinforced polyester and Krydon™
safety switches.
Fuse Puller Kits for Heavy Duty Switches
One Fuse Puller Kit required for a 3 pole fusible 240 V or 600 V heavy duty switch. Fuse Puller Kits can be field installed on switches manufactured since February 1980.
The fuse Puller Kits in the table below are available for field installation on Type 1 and Type 3R, 30–100 A switches.
For series not shown in the table, refer to the wiring diagram in the switch technical drawing.
Fuse Puller Kits for Heavy Duty Safety Switches
|
Amperes |
Series Number |
Fuse Puller Kit Cat. No. |
|---|---|---|
|
30 |
F5–F7 |
|
|
60 60 |
F5–F7 (600 V) F5 (240 V) |
|
|
100 |
F5–F7 |