Heavy Duty Safety Switches for Special Applications
Special Application Heavy Duty Safety Switches — Overview
The product offering includes three enclosure types: 316 grade stainless steel, Fiberglass Reinforced Polyester (FRP), and Krydon™ fiberglass reinforced polyester, each available in fusible and non-fusible configurations for 600 Vac and 600 Vdc systems.
The 316 stainless steel models provide enhanced resistance to chlorides and aggressive chemicals, making them suitable for highly corrosive locations.
FRP-enclosed switches deliver corrosion resistance, impact strength, and protection against windblown dust, rain, and splashing liquids in NEMA 4X applications.
Krydon™ enclosures offer an additional level of protection against harsh industrial atmospheres through a specially formulated fiberglass reinforced polyester construction.
Across all enclosure types, the switches are UL Listed and include line-side barriers for personnel protection, equipment grounding provisions, and accessory support for neutral assemblies, fuse kits, hubs, and electrical interlocks. Current ratings range from 30 A through 600 A, depending on enclosure type and configuration.
![]() |
![]() |
![]() |
|
VH361SSGL |
H363DF |
H361DX |
Refer to the following for additional information.
Online Product Selector: Safety Switches Product Selector
Supplemental and Obsolescence Digest Catalog 0100CT2402–SD-SEC-02:
Supplemental Digest Catalog Section 2: Safety Switches
Product Category: Safety Switches