Light Duty Safety Switches — 10 kA SCCR

Square D™ light duty enclosed switches are ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages.

Light Duty Fusible Safety Switches

L111N
Light Duty Safety Switch

These light duty safety switches have visible blades and a ground lug as standard features.

note

NEC 2023 protects against these units from being applied in any application. For compliance with NEC 2023 obtain a Heavy Duty Safety Switch.

Additional information for light duty safety switches:

Online Product Selector: Safety Switches Product Selector

Product Catalog 3100CT1602:Square D Enclosed Safety Switches Catalog

Product Range:General Duty/Light Duty Safety Switches

Light Duty 120 V or 120/240 Volt — Single Throw Fusible Switches

System

Amperes

NEMA Type 1 Indoor

Cat. No.

Equipment Ground Kit

Horsepower Ratings

Standard
(Fast Acting One-Time Fuses)

Max.
(Dual Element Time-Delay Fuses)

Single-phase

Three-phase

Single-phase

Three-phase

2 Wire (1 Blade and Fuseholder, 1 Neutral) – 120 Vac Plug Type Fuses

30

L111N

Standard

3 Wire (2 Blade and Fuseholder, 1 Neutral) – 120/240 Vac Plug Type Fuses

30

L211N

Standard

1/2

2

1-1/2

3

3 Wire (2 Blade and Fuseholder, 1 Neutral) – 120/240 Vac Cartridge Type Fuses

30

L221N

Standard

1/2

2

1-1/2

3

Feedback