Lug Kits for Heavy Duty Safety Switches
Load Side Double Lug Kits for Heavy Duty Switches
200 A heavy duty F-series switches are supplied standard with lugs suitable for one wire per phase. For two wires per phase and neutral, order the Double Lug Kit.
UL Recognized. Not included on switch wiring diagram as an accessory, available for Load Connections only. Lug can only be field installed on load side terminals. [1]
Double Lug Kits
|
Amperes |
Cat. No. [2] |
Lug Wire Range AWG/kcmil |
Wire Range Wire NEC Table 312.6 AWG/kcmil |
|---|---|---|---|
|
200 |
(2) 6 –300 Cu/Al |
(2) 6 –250 Cu/Al |
Copper Only Lug Kits for Heavy Duty Switches
Lug kits that accept only copper wire are available for field installation:
-
UL Listed
-
UL Marine Listed
-
UL Marine listing is applicable ONLY to 30 - 200 A, NEMA Type 12/3R, NEMA Type 12K and NEMA Type 4/4X/5 stainless steel, safety switches
-
When copper only lugs kits are factory installed the switch will bear the UL Marine mark and be suitable for use on vessels over 65 feet long
-
When the copper only lugs kits are field installed the switch will not bear the UL Marine mark and would not be suitable for use on vessels over 65 feet long
-
-
Not available for use on NEMA Type 4X Fiberglass, Krydon or NEMA Type 7 and 9 switches
-
For field installation, order copper lug kits (See table below)
-
For factory installation of copper lugs, add the suffix SLC to the standard catalog number